This cost-efficient, compact turret delivers great image quality in challenging light conditions. It boasts 2MP resolution along with 131ft smart infrared night vision, allowing you to keep watch of your property with unprecedented clarity, even in dark environments. Capture and listen in to audio with the built-in microphone for an extra layer of protection.
Click to open expanded view
IPC305-2M-T, 2MP Turret PoE Network Camera with Built-in Mic, 131ft Smart Infrared Night Vision, Smart Intrusion Prevention, IP67 & IK10 Rating, 2.7 ~ 13.5mm Varifocal Lens
IPC305-2M-T, 2MP Turret PoE Network Camera with Built-in Mic, 131ft Smart Infrared Night Vision, 120dB True WDR, IP67 & IK10 Rating
720P (1280*720), Max 30fps
Features
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
The camera can maintain ultra-high color image quality in low illumination environments. When night falls, the powerful infrared night vision feature can provide a vision range of up to 131ft (40m) in the dark, offering you a reassuring monitoring experience.
You can easily switch between cross-line mode, intrusion mode or even setup as easy as motion detection.
Power, video and audio run through a single Ethernet cable per camera with Power over Ethernet cabling, PoE, making installation a lot simpler.
Max Resolution | 2MP | 2MP | 5MP | 8MP | 5MP |
Sensor | 1/2.8 | 1/2.7 | 1/2.7 | 1/2.8 | 1/2.7 |
Focal Length | 2.7 ~ 13.5mm | 2.8 ~ 12mm | 2.7 ~ 13.5mm | 2.8 ~ 12mm | 2.8 ~ 12mm |
Optical Zoom | 5 | 4 | 5 | 4 | 4 |
Field of View | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) | 108.05°~ 32.59°(H) 56.81°~ 18.36°(V) 111.91°~36.53°(D) | 106.25°~ 30.42°(H) 56.36°~ 17.22° (V) 110.34°~34.18°(D) | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) | 102.79°~ 30.86°(H) 54.50°~ 17.49°(V) 106.94°~35.49°(D) |
IR Range | Up to 131ft (40m) | Up to 98ft (30m) | Up to 131ft (40m) | Up to 131ft (40m) | Up to 98ft (30m) |
WDR | 120dB | 120dB | 120dB | 120dB | 120dB |
Built-in Mic | |||||
Built-in Speaker | — | — | — | — | — |
IP&IK Rating | IP67, IK10 | IP67 | IP67, IK10 | IP67, IK10 | IP67 |
Smart Intrusion Prevention | — | — | |||
Ultra Motion Detection | — | — |
IPC305-2M-T, 2MP Turret PoE Network Camera with Built-in Mic, 131ft Smart Infrared Night Vision, 120dB True WDR, IP67 & IK10 Rating
This cost-efficient, compact turret delivers great image quality in challenging light conditions. It boasts 2MP resolution along with 131ft smart infrared night vision, allowing you to keep watch of your property with unprecedented clarity, even in dark environments. Capture and listen in to audio with the built-in microphone for an extra layer of protection.
720P (1280*720), Max 30fps
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
The camera can maintain ultra-high color image quality in low illumination environments. When night falls, the powerful infrared night vision feature can provide a vision range of up to 131ft (40m) in the dark, offering you a reassuring monitoring experience.
You can easily switch between cross-line mode, intrusion mode or even setup as easy as motion detection.
Power, video and audio run through a single Ethernet cable per camera with Power over Ethernet cabling, PoE, making installation a lot simpler.
Max Resolution | 2MP | 2MP | 5MP | 8MP | 5MP |
Sensor | 1/2.8 | 1/2.7 | 1/2.7 | 1/2.8 | 1/2.7 |
Focal Length | 2.7 ~ 13.5mm | 2.8 ~ 12mm | 2.7 ~ 13.5mm | 2.8 ~ 12mm | 2.8 ~ 12mm |
Optical Zoom | 5 | 4 | 5 | 4 | 4 |
Field of View | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) | 108.05°~ 32.59°(H) 56.81°~ 18.36°(V) 111.91°~36.53°(D) | 106.25°~ 30.42°(H) 56.36°~ 17.22° (V) 110.34°~34.18°(D) | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) | 102.79°~ 30.86°(H) 54.50°~ 17.49°(V) 106.94°~35.49°(D) |
IR Range | Up to 131ft (40m) | Up to 98ft (30m) | Up to 131ft (40m) | Up to 131ft (40m) | Up to 98ft (30m) |
WDR | 120dB | 120dB | 120dB | 120dB | 120dB |
Built-in Mic | |||||
Built-in Speaker | — | — | — | — | — |
IP&IK Rating | IP67, IK10 | IP67 | IP67, IK10 | IP67, IK10 | IP67 |
Smart Intrusion Prevention | — | — | |||
Ultra Motion Detection | — | — |
Questions & Answers
Customer Reviews
US$169.00