FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .

US Conec MTP®/MTP®-16 Housing Removal Tool

New #194096
New #194096

Assembly/Disassembly Reusable

US$199.00
FS P/N: 18476
Import Fees Included
FS P/N: 18476
0 Sold
0 Review
0 Question
Pre-order, Ship by Jun 3, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

US Conec MTP®/MTP®-16 Housing Removal Tool Housing Removal Tool

The housing removal tool disconnects connector shells for calibration, fitting US Conec MTP® and MTP®-16 via its top slot. Its compactness suits field use.
Post-removal, the tool inverts the shell 180° to switch polarity between A and B. If the ferrule needs to be reworked, the housing removal tool can also assist.
Please note: This tool is only applicable to US Conec MTP® and MTP®-16 connectors housing removal. If you want to change the gender of the MTP® and MTP®-16, you can use the US Conec MTP®/MTP®-16 Spring Compression Tool.

Specifications
Product Type
Housing Removal Tool
Connector Type
US Conec MTP®/MTP®-16
Application
Used to Remove Housing
Dimensions (LxWxH)
2.44"x0.63"x0.83" (62x16x21mm)
Weight
18.7g
Style
Reusable
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

US Conec MTP®/MTP®-16 Housing Removal Tool

MTP® housing removal tool for removing MTP® and MTP®-16 connector housing to make preparations to change polarity and ferrule cleaning or re-polishing.

.
Removal Steps for Housing Removal Tool
Easily perform shell disassembly on-site without exposing any fibers or requiring any further disassembly of connectors.
Remove the dust cap from the MTP® connector.
Align the connector with the keyway, and push until it latches with a "click".
Depress the silver tabs to release the housing.
Gently pull the spring push from the connector housing.
Reliable One-Step Polarity Change
After removing the housing, rotate 180°, and insert it into the fiber to swap the keying. Quickly change MTP® and MTP®-16 cable polarity from A to B or vice versa.
Rotate the shell 180 ° and insert it into the fiber to achieve polarity change.
Verify completion of polarity change.
Specifications

US Conec MTP®/MTP®-16 Housing Removal Tool Housing Removal Tool

The housing removal tool disconnects connector shells for calibration, fitting US Conec MTP® and MTP®-16 via its top slot. Its compactness suits field use.
Post-removal, the tool inverts the shell 180° to switch polarity between A and B. If the ferrule needs to be reworked, the housing removal tool can also assist.
Please note: This tool is only applicable to US Conec MTP® and MTP®-16 connectors housing removal. If you want to change the gender of the MTP® and MTP®-16, you can use the US Conec MTP®/MTP®-16 Spring Compression Tool.

Specifications
Product Type
Housing Removal Tool
Connector Type
US Conec MTP®/MTP®-16
Application
Used to Remove Housing
Dimensions (LxWxH)
2.44"x0.63"x0.83" (62x16x21mm)
Weight
18.7g
Style
Reusable
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
US Conec MTP®/MTP®-16 Housing Removal Tool

MTP® housing removal tool for removing MTP® and MTP®-16 connector housing to make preparations to change polarity and ferrule cleaning or re-polishing.

.
Removal Steps for Housing Removal Tool
Easily perform shell disassembly on-site without exposing any fibers or requiring any further disassembly of connectors.
Remove the dust cap from the MTP® connector.
Align the connector with the keyway, and push until it latches with a "click".
Depress the silver tabs to release the housing.
Gently pull the spring push from the connector housing.
Reliable One-Step Polarity Change
After removing the housing, rotate 180°, and insert it into the fiber to swap the keying. Quickly change MTP® and MTP®-16 cable polarity from A to B or vice versa.
Rotate the shell 180 ° and insert it into the fiber to achieve polarity change.
Verify completion of polarity change.

Questions & Answers

Customer Reviews

Resources

US$199.00

Pre-order