This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. This 10kVA on-line 6U rackmount UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions. It comes with hard wire 3-wire (2P+E) input, 2x NEMA L6-30R and 4x NEMA L6-20R outlets. The UPS has an embedded Network Management Card for UPS network-based monitoring and management. The UPS comes with PowerChute Network Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters.
Click to open expanded view
APC® Smart-UPS On-Line 10000VA/10000W Rackmount 6U UPS, 4x L6-20R+2x L6-30R NEMA Outlets, Network Card+SmartSlot and 1 Backup Battery Included
APC® Smart-UPS On-Line 10000VA/10000W Rackmount UPS, 4x L6-20R+2x L6-30R NEMA Outlets, Network Card+SmartSlot Included
2 NEMA L6-30R
SRT192RMBP2 2 5397 VAh
SRT192RMBP2 3 7196 VAh
SRT192RMBP2 4 8995 VAh
SRT192RMBP2 5 10794 VAh
SRT192RMBP2 6 12593 VAh
SRT192RMBP2 8 16191 VAh
SRT192RMBP2 10 19789 VAh
Connectivity Solutions
Features
Delivers clean power with zero transfer time for critical or sensitive devices. Use the LCD interface and PowerChute software to configure Settings and monitor usage.
Compatability with external battery packs allows this server UPS to provide uninterrupted and scalable battery power to connected electronics.
Smart-UPS On-Line provide high density, true double-conversion on-line power protection for servers, voice/data networks, medical labs, and industrial applications.
UPS Type | On-Line | Line-Interactive | On-Line |
Form Factor | Rack-mountable | Rack/Tower | Rack-mountable |
Topology | Double Conversion Online | Line Interactive | Double Conversion Online |
Mounting Preference | No preference | Lower | No preference |
Replacement Battery | 1 | 1 | 3 |
Free Slots | 1 | 0 | 1 |
Emergency Power Off | |||
USB Compatible |
APC® Smart-UPS On-Line 10000VA/10000W Rackmount UPS, 4x L6-20R+2x L6-30R NEMA Outlets, Network Card+SmartSlot Included
This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. This 10kVA on-line 6U rackmount UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions. It comes with hard wire 3-wire (2P+E) input, 2x NEMA L6-30R and 4x NEMA L6-20R outlets. The UPS has an embedded Network Management Card for UPS network-based monitoring and management. The UPS comes with PowerChute Network Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters.
2 NEMA L6-30R
SRT192RMBP2 2 5397 VAh
SRT192RMBP2 3 7196 VAh
SRT192RMBP2 4 8995 VAh
SRT192RMBP2 5 10794 VAh
SRT192RMBP2 6 12593 VAh
SRT192RMBP2 8 16191 VAh
SRT192RMBP2 10 19789 VAh
Delivers clean power with zero transfer time for critical or sensitive devices. Use the LCD interface and PowerChute software to configure Settings and monitor usage.
Compatability with external battery packs allows this server UPS to provide uninterrupted and scalable battery power to connected electronics.
Smart-UPS On-Line provide high density, true double-conversion on-line power protection for servers, voice/data networks, medical labs, and industrial applications.
UPS Type | On-Line | Line-Interactive | On-Line |
Form Factor | Rack-mountable | Rack/Tower | Rack-mountable |
Topology | Double Conversion Online | Line Interactive | Double Conversion Online |
Mounting Preference | No preference | Lower | No preference |
Replacement Battery | 1 | 1 | 3 |
Free Slots | 1 | 0 | 1 |
Emergency Power Off | |||
USB Compatible |
Questions & Answers
Customer Reviews
Resources
US$10,799.00