FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about BC-C6UTP.
This picture is about BC-C6UTP.
This picture is about BC-C6UTP.
This picture is about BC-C6UTP.
This picture is about BC-C6UTP.
This picture is about BC-C6UTP.
This picture is about BC-C6UTP.
This picture is about BC-C6UTP.
This picture is about BC-C6UTP.
This picture is about BC-C6UTP.
This picture is about BC-C6UTP.
This picture is about BC-C6UTP.

Customized Cat6 Ethernet Bulk Cable, 550MHz, Unshielded (UTP)

#190459
#190459

Solid Bare Copper PVC 1G Indoor

US$82.00
FS P/N: BC-C6UTP
Import Fees Included
FS P/N: BC-C6UTP
0 Sold
0 Review
2 Questions
Length:
328.08ft (100m)
Conductor Type:
Stranded
Gauge:
24AWG
Cable Rating:
PVC CM
Color:
Blue
Pre-order, Ship by 24 Jul, 2024
See more warehouse availability
Deliver to New York, 10010
US$150.00 via Fedex International Priority
Solution Design
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Customized Cat6 Ethernet Bulk Cable, 550MHz, Unshielded (UTP)

The next step up from standard Cat5e cable, Cat6 is a "4 twisted pairs" network cable used for 1000Base-T Ethernet applications up to 550MHz, can also provide at speed of 10G rate with up to 37 meters transmission distance. This cable is perfect to all your advanced networking installations.

Specifications
Cable Type
Category 6
Shielding Type
UTP
Cable Jacket
PVC CM/PVC CMR/PVC CMP/LSZH Dca/LSZH Eca
Cable Length
328.08ft (100m)/1000ft (305m)/1640.42ft (500m)/3280.84ft (1000m)
Reference Bandwidth
550MHz
Data Rate Support
10/100/1000Base-T
Wire Gauge
23/24
Conductor Type
Pure Bare Copper Wire
Maximum Installation Tension (N)
110
Bend Radius (mm)
26.4
Cable Color
Blue/Black/Green/White/Yellow Red/Gray/Orange/Purple/Pink
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to 75°C (-4 to 167°F)
Installation Temperature
-10 to 50°C (-14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Copper-based Cabling
Cat6 Interconnect
View products
Copper-based Cabling
View products

Features

Perfect for Your Field Network Installation Projects
The cables are available in a variety of colors and can be cut to the length for your custom network installation projects. The sturdy and easy-pull dispenser box makes Installation become faster.

Wide opening design and flexible pulley to reduce the pulling tension

Marked every 1m (3.28ft) on cable, tailored freely to meet your needs

Used for floors, in-Wall, and non-plenum spaces

Up to 550MHz and Ensures Compatibility with 10/100/1000-T Ethernet

This cable speeds up to 550 MHz and complies with PoE++ standard, widely compatible with 10/100/1000-T, which allows for more reliable data transmission.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

Customized Cat6 Ethernet Bulk Cable, 550MHz, Unshielded (UTP)

The next step up from standard Cat5e cable, Cat6 is a "4 twisted pairs" network cable used for 1000Base-T Ethernet applications up to 550MHz, can also provide at speed of 10G rate with up to 37 meters transmission distance. This cable is perfect to all your advanced networking installations.

Specifications
Cable Type
Category 6
Shielding Type
UTP
Cable Jacket
PVC CM/PVC CMR/PVC CMP/LSZH Dca/LSZH Eca
Cable Length
328.08ft (100m)/1000ft (305m)/1640.42ft (500m)/3280.84ft (1000m)
Reference Bandwidth
550MHz
Data Rate Support
10/100/1000Base-T
Wire Gauge
23/24
Conductor Type
Pure Bare Copper Wire
Maximum Installation Tension (N)
110
Bend Radius (mm)
26.4
Cable Color
Blue/Black/Green/White/Yellow Red/Gray/Orange/Purple/Pink
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to 75°C (-4 to 167°F)
Installation Temperature
-10 to 50°C (-14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Copper-based Cabling
Cat6 Interconnect
View products
Copper-based Cabling
View products
Features
Perfect for Your Field Network Installation Projects
The cables are available in a variety of colors and can be cut to the length for your custom network installation projects. The sturdy and easy-pull dispenser box makes Installation become faster.

Wide opening design and flexible pulley to reduce the pulling tension

Marked every 1m (3.28ft) on cable, tailored freely to meet your needs

Used for floors, in-Wall, and non-plenum spaces

Up to 550MHz and Ensures Compatibility with 10/100/1000-T Ethernet

This cable speeds up to 550 MHz and complies with PoE++ standard, widely compatible with 10/100/1000-T, which allows for more reliable data transmission.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

US$82.00

Pre-order