FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about DW-SFP10G-80-C.
This picture is about DW-SFP10G-80-C.
This picture is about DW-SFP10G-80-C.
This picture is about DW-SFP10G-80-C.
This picture is about DW-SFP10G-80-C.
This picture is about DW-SFP10G-80-C.
This picture is about DW-SFP10G-80-C.
This picture is about DW-SFP10G-80-C.
This picture is about DW-SFP10G-80-C.
This picture is about DW-SFP10G-80-C.

Juniper Networks SFPP-10G-DT-ZRC2 Compatible SFP+ 10G DWDM C-band Tunable 96Chs 50GHz 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission

#189401
#189401

Semtech EML 1529.16nm-1567.13nm Tunable BOX ≤2W Duplex LC

US$1,499.00
FS P/N: DW-SFP10G-80-C
Import Fees Included
FS P/N: DW-SFP10G-80-C
0 Sold
2 Reviews
0 Question
Pre-order, Ship by 08 Jul, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Juniper Networks SFPP-10G-DT-ZRC2 Compatible Compatible 10G DWDM C-band Tunable SFP+ 50GHz Transceiver Module (SMF, 1529.16~1567.13nm, 80km, LC, DOM)

Juniper Networks SFPP-10G-DT-ZRC2 compatible SFP+ transceiver supports wavelength tuning and up to 80km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431, SFF-8472, SFF-8690 and ITU-T G.698.1 standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be deployed in the DWDM networking equipment in metropolitan access and core networks.

Specifications
Juniper Compatible
SFPP-10G-DT-ZRC2
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Connector
Duplex LC
Max Cable Distance
80km
Media
SMF
Wavelength
1529.16~1567.13nm (Tunable)
Modulation
NRZ
Power Consumption
< 2W
Transmitter Type
Monolithic MZM Tunable TOSA
Receiver Type
APD
Powerbudget
22dB(@9.95Gbps~10.7Gbps)
25dB(@11.3Gbps)
Extinction Ratio
8.2dB
CDR
Yes
BER
1E-12
TX Power
-1~3dBm
DDM/DOM Support
Yes
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Inbuilt FEC
NO
Protocols
IEEE 802.3ae CL 52
MSA SFF-8472
MSA SFF-8431
MSA SFF-8690
ITU-T G.698.1
Application
Ethernet, SONET/SDH
Notice: When the long reach transceiver is used in short distance transmission, please match it with the appropriate attenuator according to the table.
Distance
≤ 10km
≤ 30km
≤ 50km
Attenuator

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

10G DWDM for 80km
View products
DWDM Point-to-Point Network
View products

Features

10G Connectivity for Data Center
Featured with 2W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
C-band Tunable
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Wavelength
1529.16~1567.13nm Tunable
1529.16nm~1567.13nm Tunable
1529.16~1567.13nm Tunable
1529.16~1567.13nm Tunable
Cable Distance (Max)
80km@SMF
80km@SMF
40km@SMF
40km@SMF
Power Consumption
≤2W
≤2.5W
≤2.1W
≤2.5W
Channel Spacing
50GHz
50GHz
50GHz
50GHz
TX Power
-1~3dBm
-1~4dBm
-1~3dBm
-1~4dBm
Receiver Sensitivity
<-23dBm
<-23dBm
<-16dBm
<-16dBm
Operating Temperature
0 to 70°C
-40 to 85°C
0 to 70°C
-40 to 85°C
Protocols
IEEE 802.3ae CL 52, MSA SFF-8472, MSA SFF-8431, MSA SFF-8690, ITU-T G.698.1
SFF-8472, SFF-8690, ITU-T G.698.1
MSA SFF-8472, SFF-8431, SFF-8690, SFF-8636, IEEE 802.3ae CL 52, ITU-T G.698.1
SFF-8472, SFF-8690, ITU-T G.698.1
Specifications

Juniper Networks SFPP-10G-DT-ZRC2 Compatible Compatible 10G DWDM C-band Tunable SFP+ 50GHz Transceiver Module (SMF, 1529.16~1567.13nm, 80km, LC, DOM)

Juniper Networks SFPP-10G-DT-ZRC2 compatible SFP+ transceiver supports wavelength tuning and up to 80km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431, SFF-8472, SFF-8690 and ITU-T G.698.1 standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be deployed in the DWDM networking equipment in metropolitan access and core networks.

Specifications
Juniper Compatible
SFPP-10G-DT-ZRC2
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Connector
Duplex LC
Max Cable Distance
80km
Media
SMF
Wavelength
1529.16~1567.13nm (Tunable)
Modulation
NRZ
Power Consumption
< 2W
Transmitter Type
Monolithic MZM Tunable TOSA
Receiver Type
APD
Powerbudget
22dB(@9.95Gbps~10.7Gbps)
25dB(@11.3Gbps)
Extinction Ratio
8.2dB
CDR
Yes
BER
1E-12
TX Power
-1~3dBm
DDM/DOM Support
Yes
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Inbuilt FEC
NO
Protocols
IEEE 802.3ae CL 52
MSA SFF-8472
MSA SFF-8431
MSA SFF-8690
ITU-T G.698.1
Application
Ethernet, SONET/SDH
Notice: When the long reach transceiver is used in short distance transmission, please match it with the appropriate attenuator according to the table.
Distance
≤ 10km
≤ 30km
≤ 50km
Attenuator

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
10G DWDM for 80km
View products
DWDM Point-to-Point Network
View products
Features
10G Connectivity for Data Center
Featured with 2W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
C-band Tunable
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Wavelength
1529.16~1567.13nm Tunable
1529.16nm~1567.13nm Tunable
1529.16~1567.13nm Tunable
1529.16~1567.13nm Tunable
Cable Distance (Max)
80km@SMF
80km@SMF
40km@SMF
40km@SMF
Power Consumption
≤2W
≤2.5W
≤2.1W
≤2.5W
Channel Spacing
50GHz
50GHz
50GHz
50GHz
TX Power
-1~3dBm
-1~4dBm
-1~3dBm
-1~4dBm
Receiver Sensitivity
<-23dBm
<-23dBm
<-16dBm
<-16dBm
Operating Temperature
0 to 70°C
-40 to 85°C
0 to 70°C
-40 to 85°C
Protocols
IEEE 802.3ae CL 52, MSA SFF-8472, MSA SFF-8431, MSA SFF-8690, ITU-T G.698.1
SFF-8472, SFF-8690, ITU-T G.698.1
MSA SFF-8472, SFF-8431, SFF-8690, SFF-8636, IEEE 802.3ae CL 52, ITU-T G.698.1
SFF-8472, SFF-8690, ITU-T G.698.1

Questions & Answers

Customer Reviews

Resources

US$1,499.00

Pre-order