FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about CA-R004.
This picture is about CA-R004.
This picture is about CA-R004.
This picture is about CA-R004.
This picture is about CA-R004.
This picture is about CA-R004.
This picture is about CA-R004.
This picture is about CA-R004.
This picture is about CA-R004.
This picture is about CA-R004.

CA-R004, Pole Mount Bracket For Bullet Cameras

#187288
#187288

Pole Mount Bracket

US$7.90
FS P/N: CA-R004
Import Fees Included
FS P/N: CA-R004
5 Sold
0 Review
0 Question
12 in Global Warehouse, Get it by 20 May, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

CA-R004 Pole Mount Bracket for Bullet Cameras

The CA-R004 pole mount bracket is used for installing a number of FS IP cameras to a pole mount orientation. This bracket has a sturdy construction and is weatherproof, and can easily to set up and the instalation is perfect for use in difficult to reach places.

Specifications
Application
Outdoor, pole or rail installation for bullet camera
Dimensions(L × W × H)
99 × 90 × 38mm (3.90” × 3.54” × 1.50”)
Weight
0.2kg (0.44lb)
Material
Aluminum alloy, Stainless steel
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

All Aluminum Material, Surface Spray Paint

The bracket is made of aluminum alloy, thickened and reinforced,treated with anti-oxidation paint, rust-proof, corrosion-resistant, acid-resistant, alkali-resistant, and has a long service life.

Compatible with Monitor Brackets for Installation
Further Details are Available

The multiple mounting holes allow for bracket expansion, and the installation of the stainless steel hoop is simple and convenient.

Specifications

CA-R004 Pole Mount Bracket for Bullet Cameras

The CA-R004 pole mount bracket is used for installing a number of FS IP cameras to a pole mount orientation. This bracket has a sturdy construction and is weatherproof, and can easily to set up and the instalation is perfect for use in difficult to reach places.

Specifications
Application
Outdoor, pole or rail installation for bullet camera
Dimensions(L × W × H)
99 × 90 × 38mm (3.90” × 3.54” × 1.50”)
Weight
0.2kg (0.44lb)
Material
Aluminum alloy, Stainless steel
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
All Aluminum Material, Surface Spray Paint

The bracket is made of aluminum alloy, thickened and reinforced,treated with anti-oxidation paint, rust-proof, corrosion-resistant, acid-resistant, alkali-resistant, and has a long service life.

Compatible with Monitor Brackets for Installation
Further Details are Available

The multiple mounting holes allow for bracket expansion, and the installation of the stainless steel hoop is simple and convenient.

Questions & Answers

Customer Reviews

Resources

US$7.90

12 in Global Warehouse