FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about CA-HP005.
This picture is about CA-HP005.
This picture is about CA-HP005.
This picture is about CA-HP005.
This picture is about CA-HP005.
This picture is about CA-HP005.
This picture is about CA-HP005.
This picture is about CA-HP005.
This picture is about CA-HP005.
This picture is about CA-HP005.
This picture is about CA-HP005.
This picture is about CA-HP005.

CA-HP005, PTZ Dome Indoor Pendant Mount

#186540
#186540

PTZ Mount Pendant Mount Indoor Use

US$9.90
FS P/N: CA-HP005
Import Fees Included
FS P/N: CA-HP005
2 Sold
0 Review
0 Question
8 in Global Warehouse, Get it by May 17, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

CA-HP005, PTZ Dome Indoor Pendant Mount

CA-HP005 is a reliable and versatile accessory designed to achieve indooor pendant installation of PTZ cameras. It features a sturdy and reliable auminum alloy construction and elegant white finish which complements various indoor settings seamlessly. Compatible with both two pendant mount extenders CA-HP200-H and CA-HP500-H, it allows for flexible and precise adjustments to achieve optimal surveillance angles and coverage.

Specifications
Application
Indoor, PTZ Dome Pendant Installation
Material
Aluminum Alloy
Dimensions (HxWxD)
Φ4.6"x1.2" (Φ116x30.5mm)
Weight
0.66lb (0.3kg)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Durable Aluminum Alloy Construction with Elegant White Finish

This accessory is crafted from aluminum alloy, ensuring long-lasting performance. Its elegant white finish can seamlessly blend with various architectural styles.

Enhance Installation Flexibility with Great Compatibility
A Wise Choice for Indoor Surveillance Needs

It can help the PTZ camera to achieve optimal surveillance coverage, suitable for places such as office buildings, warehouses, shopping malls, hotels and other indoor settings.

Specifications

CA-HP005, PTZ Dome Indoor Pendant Mount

CA-HP005 is a reliable and versatile accessory designed to achieve indooor pendant installation of PTZ cameras. It features a sturdy and reliable auminum alloy construction and elegant white finish which complements various indoor settings seamlessly. Compatible with both two pendant mount extenders CA-HP200-H and CA-HP500-H, it allows for flexible and precise adjustments to achieve optimal surveillance angles and coverage.

Specifications
Application
Indoor, PTZ Dome Pendant Installation
Material
Aluminum Alloy
Dimensions (HxWxD)
Φ4.6"x1.2" (Φ116x30.5mm)
Weight
0.66lb (0.3kg)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Durable Aluminum Alloy Construction with Elegant White Finish

This accessory is crafted from aluminum alloy, ensuring long-lasting performance. Its elegant white finish can seamlessly blend with various architectural styles.

Enhance Installation Flexibility with Great Compatibility
A Wise Choice for Indoor Surveillance Needs

It can help the PTZ camera to achieve optimal surveillance coverage, suitable for places such as office buildings, warehouses, shopping malls, hotels and other indoor settings.

Questions & Answers

Customer Reviews

Resources

US$9.90

8 in Global Warehouse