Cat6 S/FTP high-performance patch cable features 26AWG shielded twisted pair solid pure bare copper cable with a high-performance modular plug at each end. The snagless design protects the locking clips on the RJ45 connectors from being damaged or snapped off during installation. The flexible strain relief boot provides easy access in high-density applications. It exceeds the performance of the Cat6 Ethernet network cable standard and offers a cost-effective solution for indoor Gigabit Ethernet data center applications, supporting 1000Mbps and 550MHz within 100 meters of cable. All patch cords shall be compatible with both T568B wire scheme.
Click to open expanded view
15ft (4.6m) Cat6 26AWG Snagless Shielded (S/FTP) LSZH Ethernet Network Patch Cable, Blue
Cat6 Snagless Shielded (S/FTP) LSZH Ethernet Network Patch Cable, 26AWG, 1000Base-T
Quality Testing Program
Quality Testing Program
Connectivity Solutions
Features
100% Fluke Patch Cord Test confidence that each patch cord delivers specified performance.
Cable Type | Cat6 Flat Snagless | Cat6 Snagless | Cat6 Slim Snagless |
Cable Jacket | PVC (Flat) | LZSH (Round) | PVC CM (Round) |
Data Rate Support | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T |
Wire Gauge(AWG) | 32 | 26 | 28 (7/0.12mm) |
Length | 0.3-15.2m (1-50ft) | 0.3-4.6m(1-15ft) | 0.3m(1ft) |
Shielding Type | Unshielded (UTP) | Shielded (S/FTP) | Unshielded (UTP) |
Cable Outer Diameter (mm) | / | 5.8 ± 0.4 | 3.8 ± 0.2 |
Videos
Cat6 Snagless Shielded (S/FTP) LSZH Ethernet Network Patch Cable, 26AWG, 1000Base-T
Cat6 S/FTP high-performance patch cable features 26AWG shielded twisted pair solid pure bare copper cable with a high-performance modular plug at each end. The snagless design protects the locking clips on the RJ45 connectors from being damaged or snapped off during installation. The flexible strain relief boot provides easy access in high-density applications. It exceeds the performance of the Cat6 Ethernet network cable standard and offers a cost-effective solution for indoor Gigabit Ethernet data center applications, supporting 1000Mbps and 550MHz within 100 meters of cable. All patch cords shall be compatible with both T568B wire scheme.
Quality Testing Program
Quality Testing Program
100% Fluke Patch Cord Test confidence that each patch cord delivers specified performance.
Cable Type | Cat6 Flat Snagless | Cat6 Snagless | Cat6 Slim Snagless |
Cable Jacket | PVC (Flat) | LZSH (Round) | PVC CM (Round) |
Data Rate Support | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T |
Wire Gauge(AWG) | 32 | 26 | 28 (7/0.12mm) |
Length | 0.3-15.2m (1-50ft) | 0.3-4.6m(1-15ft) | 0.3m(1ft) |
Shielding Type | Unshielded (UTP) | Shielded (S/FTP) | Unshielded (UTP) |
Cable Outer Diameter (mm) | / | 5.8 ± 0.4 | 3.8 ± 0.2 |
Questions & Answers
Customer Reviews
Resources
US$14.00