The Generic compatible SFP112 to SFP112 Direct Attach Cable operates over passive copper, which requires no additional power to ensure quality connectivity. The cable complies with CMIS Rev5.0, SFF-8024 standards, hot-pluggable SFP112 and SFP-DD MSA. It also offers low insertion loss and ultra-low crosstalk, enhancing performance. This cable provides an economical way to establish 100G links between SFP12-100G ports of switches within racks and adjacent racks.
Click to open expanded view
1.5m (5ft) Generic Compatible 100G SFP112 Passive Direct Attach Copper Twinax Cable
#179404
#179404
US$59.00
FS P/N: S112-PC015Import Fees Included
FS P/N: S112-PC015
5 Sold
6 Reviews
0 Question
Length:
Pre-order, Ship by 06 Aug, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Q&A
Reviews
Resources
Generic Compatible 100G SFP112 Passive DAC Cable (1.5-meter, Passive, SFP112 to SFP112, 28AWG)
Specifications
Part Number
S112-PC015
Vendor Name
FS
Connector Type
SFP112 to SFP112
Max Data Rate
100Gbps
Minimum Bend Radius
20mm
Wire AWG
28AWG
Cable Length
1.5m (5ft)
Jacket Material
PVC (OFNR)
Cable Type
Passive Twinax
Compatible
Generic
Power Consumption
<0.15W
Power Supply
3.3V
Temperature
0 to 70°C (32 to 158°F)
Application
100G Ethernet
Modulation Technology
PAM4
Protocol
CMIS Rev5.0, SFF-8024
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Scenario 1
Scenario 1
View products Specifications
Generic Compatible 100G SFP112 Passive DAC Cable (1.5-meter, Passive, SFP112 to SFP112, 28AWG)
The Generic compatible SFP112 to SFP112 Direct Attach Cable operates over passive copper, which requires no additional power to ensure quality connectivity. The cable complies with CMIS Rev5.0, SFF-8024 standards, hot-pluggable SFP112 and SFP-DD MSA. It also offers low insertion loss and ultra-low crosstalk, enhancing performance. This cable provides an economical way to establish 100G links between SFP12-100G ports of switches within racks and adjacent racks.
Specifications
Part Number
S112-PC015
Vendor Name
FS
Connector Type
SFP112 to SFP112
Max Data Rate
100Gbps
Minimum Bend Radius
20mm
Wire AWG
28AWG
Cable Length
1.5m (5ft)
Jacket Material
PVC (OFNR)
Cable Type
Passive Twinax
Compatible
Generic
Power Consumption
<0.15W
Power Supply
3.3V
Temperature
0 to 70°C (32 to 158°F)
Application
100G Ethernet
Modulation Technology
PAM4
Protocol
CMIS Rev5.0, SFF-8024
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Scenario 1
Scenario 1
View products Questions & Answers
Customer Reviews
Resources
US$59.00
Pre-order