FS United States FREE SHIPPING on Orders Over US$79
United States (English / $USD)
Contact Us

United States (English / $USD)

FREE SHIPPING on Orders Over US$79
This picture is about RJ45-DB9C.
This picture is about RJ45-DB9C.
This picture is about RJ45-DB9C.
This picture is about RJ45-DB9C.
This picture is about RJ45-DB9C.
This picture is about RJ45-DB9C.
This picture is about RJ45-DB9C.
This picture is about RJ45-DB9C.
This picture is about RJ45-DB9C.
This picture is about RJ45-DB9C.

7ft (2m) RJ45 (Male) to DB9 (Female) Console Cable, Blue

#179228
#179228

SJT (PVC) Pure Bare Cooper Data Center

US$6.90
FS P/N: RJ45-DB9C
FS P/N: RJ45-DB9C
204 Sold
0 Review
0 Question
102 In U.S. Warehouse, Get It By Mar 29, 2024
532 In Global Warehouse, Get It By Apr 5, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

7ft (2m) RJ45 (Male) to DB9 (Female) Console Cable, Blue

This console cable is designed for consumers or IT professionals who want a reliable connection between their computer and a Cisco modem, router, firewall, switch or other serial-based Cisco device with a console port. No additional adapters or external power supplies are required, and it supports data transfer rates up to 1Mbps, making it an efficient tool for inter-device interconnection.

Specifications
Connector Type
RJ45 to DB9
Weight
0.178lbs (0.081kg)
Connector Gender
Male-to-Female
Overall Length
7ft (2m)
Voltage Rating
150V
Cable Jacket Material
PVC (VW-1)
Operating Temperature
14 to 140°F (-10 to 60°C)
Insulation Material
HD-PE
Gauge
28AWG
Conductor Material
Pure Copper
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Batch Out of Band Management
View products
Management via Serial Port
View products

Features

Triple Protection of Console Cable

Pure cooper, PVC jacket and HDPE insulation to increase the service life of the cable.

Pure Copper Conductor

The best conductivity and transmission performance.

PVC Jacket

Meet VW-1 flame retardant grade, reduce cable wear and extend service life.

HDPE Insulation

Maximum protection of pure copper conductors from the external environment.

Original FTDI Chip Improves Interactivity

Compatible with various systems and drivers, brings high stability of use and operational flexibility.

Widely Used in Devices with Console Port

The cable is suitable for most devices with a console port of RJ45 connector, no adapter required.

Specifications

7ft (2m) RJ45 (Male) to DB9 (Female) Console Cable, Blue

This console cable is designed for consumers or IT professionals who want a reliable connection between their computer and a Cisco modem, router, firewall, switch or other serial-based Cisco device with a console port. No additional adapters or external power supplies are required, and it supports data transfer rates up to 1Mbps, making it an efficient tool for inter-device interconnection.

Specifications
Connector Type
RJ45 to DB9
Weight
0.178lbs (0.081kg)
Connector Gender
Male-to-Female
Overall Length
7ft (2m)
Voltage Rating
150V
Cable Jacket Material
PVC (VW-1)
Operating Temperature
14 to 140°F (-10 to 60°C)
Insulation Material
HD-PE
Gauge
28AWG
Conductor Material
Pure Copper
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Batch Out of Band Management
View products
Management via Serial Port
View products
Features
Triple Protection of Console Cable

Pure cooper, PVC jacket and HDPE insulation to increase the service life of the cable.

Pure Copper Conductor

The best conductivity and transmission performance.

PVC Jacket

Meet VW-1 flame retardant grade, reduce cable wear and extend service life.

HDPE Insulation

Maximum protection of pure copper conductors from the external environment.

Original FTDI Chip Improves Interactivity

Compatible with various systems and drivers, brings high stability of use and operational flexibility.

Widely Used in Devices with Console Port

The cable is suitable for most devices with a console port of RJ45 connector, no adapter required.

Questions & Answers

Customer Reviews

Resources

US$6.90

102 In U.S. Warehouse
532 In Global Warehouse