FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about AM-XXMTPOS2.
This picture is about AM-XXMTPOS2.
This picture is about AM-XXMTPOS2.
This picture is about AM-XXMTPOS2.
This picture is about AM-XXMTPOS2.
This picture is about AM-XXMTPOS2.
This picture is about AM-XXMTPOS2.
This picture is about AM-XXMTPOS2.
This picture is about AM-XXMTPOS2.
This picture is about AM-XXMTPOS2.

Customized 8-144 Fibers MTP®-12 OS2 Single Mode Elite Armored Trunk Cable

#174099
#174099

G.657.A1 Fiber Indoor Rodents Resistance

US$82.24
FS P/N: AM-XXMTPOS2
Import Fees Included
FS P/N: AM-XXMTPOS2
280 Sold
0 Review
2 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
ft
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
ft
Fiber Count:
12 Fibers (1x 12F)
Cable Jacket:
Plenum (OFNP)
Connector A:
Female APC 0.35dB
Connector B:
Female APC 0.35dB
Polarity:
Type B Cross
Pulling Eye:
None
Pre-order, Ship by May 31, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Solution Design
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Customized 8-144 Fibers MTP®-12 OS2 Single Mode Elite Armored Trunk Cable

Armored fiber optic cable with build-in metal armor can provide stronger protection of the optical fibers than standards fiber optic cables. The rugged armored cables allow optical fiber to be installed in the most hazardous areas, including environments with slight dust, oil, gas, moisture, or even damage-causing rodents and pests.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® Female (Pinless)
Connector B
US Conec MTP® Female (Pinless)
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Fiber Count
12 Fibers
Fiber Grade
G.657.A1
Polish Type
APC to APC
Minimum Bend Radius
10mm
Insertion Loss
0.35dB Max (0.15dB Typ.)
Return Loss
≥60dB
Attenuation at 1310nm
≤0.36dB/km
Attenuation at 1550nm
≤0.22dB/km
Cable Diameter
3.0mm-17.3mm
Cable Jacket
Plenum (OFNP) / LSZH
Fiber Cords Structure
Single Armored, Stainless Steel Tube
Tensile Strength
200/400N (Long/Short Term)
Operating Temperature
-20 to 60°C (-4 to 140℉)
Storage Temperature
-20 to 85°C (-4 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
800G to 2×400G
View products
400G to 4x100G Interconnet
View products
Parallel Patching
View products
40G Trunk Cabling
View products
Parallel to Parallel
View products
Trunk Cabling
View products

Features

Custom Fiber Count
8F mainly used for 40G/100G QSFP+/QSFP28 direct connection.
12-144F mainly used for 10G/40G/100G high-denisty structural fiber cabling.
Custom Cable Jacket
The OFNP cables have the highest fire rating for vertical runs between floors in data centers.
The LSZH cables make little smoke and no halogen for horizontal structural cabling areas.
Custom Connectors
The female (without pins) connector can be directly connected to transceivers or other male connectors.
The male (with pins) connector is mated to the female side for adapters, cassettes or panels connection.
Custom Pulling Eye
Without pulling eye is suited for short cables in common fiber cabling.
With pulling eye could protect cables when pulling through long distance conduit.
Custom Polarity

Master fiber polarity knowledge to manage and optimize your network and connection. You can also click the Technical White Paper if you have any interest or question in polarity.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

Customized 8-144 Fibers MTP®-12 OS2 Single Mode Elite Armored Trunk Cable

Armored fiber optic cable with build-in metal armor can provide stronger protection of the optical fibers than standards fiber optic cables. The rugged armored cables allow optical fiber to be installed in the most hazardous areas, including environments with slight dust, oil, gas, moisture, or even damage-causing rodents and pests.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® Female (Pinless)
Connector B
US Conec MTP® Female (Pinless)
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Fiber Count
12 Fibers
Fiber Grade
G.657.A1
Polish Type
APC to APC
Minimum Bend Radius
10mm
Insertion Loss
0.35dB Max (0.15dB Typ.)
Return Loss
≥60dB
Attenuation at 1310nm
≤0.36dB/km
Attenuation at 1550nm
≤0.22dB/km
Cable Diameter
3.0mm-17.3mm
Cable Jacket
Plenum (OFNP) / LSZH
Fiber Cords Structure
Single Armored, Stainless Steel Tube
Tensile Strength
200/400N (Long/Short Term)
Operating Temperature
-20 to 60°C (-4 to 140℉)
Storage Temperature
-20 to 85°C (-4 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
800G to 2×400G
View products
400G to 4x100G Interconnet
View products
Parallel Patching
View products
40G Trunk Cabling
View products
Parallel to Parallel
View products
Trunk Cabling
View products
Features
Custom Fiber Count
8F mainly used for 40G/100G QSFP+/QSFP28 direct connection.
12-144F mainly used for 10G/40G/100G high-denisty structural fiber cabling.
Custom Cable Jacket
The OFNP cables have the highest fire rating for vertical runs between floors in data centers.
The LSZH cables make little smoke and no halogen for horizontal structural cabling areas.
Custom Connectors
The female (without pins) connector can be directly connected to transceivers or other male connectors.
The male (with pins) connector is mated to the female side for adapters, cassettes or panels connection.
Custom Pulling Eye
Without pulling eye is suited for short cables in common fiber cabling.
With pulling eye could protect cables when pulling through long distance conduit.
Custom Polarity

Master fiber polarity knowledge to manage and optimize your network and connection. You can also click the Technical White Paper if you have any interest or question in polarity.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

US$82.24

Pre-order