Adopting a 5 megapixel progressive scan CMOS sensor with a motorized varifocal 2.8-12mm Lens, the network camera can provide a high-definition professional surveillance and security solution. Designed for indoor and outdoor environments, ideal for home, shop and other SMBs.
Click to open expanded view
IPC104-5M-T, Super HD 5MP Turret Network Camera with Built-in Mic, 98ft Night Vision, IP67 Weatherproof, Smart Behavior Detection, PoE Network Camera with Varifocal 2.8-12mm Lens
IPC104-5M-T, Super HD 5MP Turret Network Camera with Built-in Mic, 98ft Night Vision, IP67 Weatherproof, Smart Behavior Detection, Outdoor/Indoor PoE IP Camera with Varifocal 2.8-12mm Lens
Connectivity Solutions
Features
and accurate color reproduction, ideal for SMB applications.
Even in high contrast light, it can minimize shadowing effects and renders images true to life.
smart IR technology can perform well within the 30m/98ft range.
This camera is compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.
Web browser, VMS (Video Management Software) and mobile App are available to view, manage and record the camera through the connected NVR, computer or mobile phone.
Max Resolution | 5MP | 2MP | 2MP | 5MP | 8MP |
Sensor | 1/2.7 | 1/2.7 | 1/2.8 | 1/2.7 | 1/2.8 |
Focal Length | 2.8 ~ 12mm | 2.8 ~ 12mm | 2.7 ~ 13.5mm | 2.7 ~ 13.5mm | 2.8 ~ 12mm |
Optical Zoom | 4 | 4 | 5 | 5 | 4 |
Field of View | 102.79°~ 30.86°(H) 54.50°~ 17.49°(V) 106.94°~35.49°(D) | 108.05°~ 32.59°(H) 56.81°~ 18.36°(V) 111.91°~36.53°(D) | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) | 106.25°~ 30.42°(H) 56.36°~ 17.22° (V) 110.34°~34.18°(D) | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) |
IR Range | Up to 98ft (30m) | Up to 98ft (30m) | Up to 131ft (40m) | Up to 131ft (40m) | Up to 131ft (40m) |
WDR | 120dB | 120dB | 120dB | 120dB | 120dB |
Built-in Mic | |||||
Built-in Speaker | — | — | — | — | — |
IP&IK Rating | IP67 | IP67 | IP67, IK10 | IP67, IK10 | IP67, IK10 |
Smart Intrusion Prevention | — | — | |||
Ultra Motion Detection | — | — |
IPC104-5M-T, Super HD 5MP Turret Network Camera with Built-in Mic, 98ft Night Vision, IP67 Weatherproof, Smart Behavior Detection, Outdoor/Indoor PoE IP Camera with Varifocal 2.8-12mm Lens
Adopting a 5 megapixel progressive scan CMOS sensor with a motorized varifocal 2.8-12mm Lens, the network camera can provide a high-definition professional surveillance and security solution. Designed for indoor and outdoor environments, ideal for home, shop and other SMBs.
and accurate color reproduction, ideal for SMB applications.
Even in high contrast light, it can minimize shadowing effects and renders images true to life.
smart IR technology can perform well within the 30m/98ft range.
This camera is compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.
Web browser, VMS (Video Management Software) and mobile App are available to view, manage and record the camera through the connected NVR, computer or mobile phone.
Max Resolution | 5MP | 2MP | 2MP | 5MP | 8MP |
Sensor | 1/2.7 | 1/2.7 | 1/2.8 | 1/2.7 | 1/2.8 |
Focal Length | 2.8 ~ 12mm | 2.8 ~ 12mm | 2.7 ~ 13.5mm | 2.7 ~ 13.5mm | 2.8 ~ 12mm |
Optical Zoom | 4 | 4 | 5 | 5 | 4 |
Field of View | 102.79°~ 30.86°(H) 54.50°~ 17.49°(V) 106.94°~35.49°(D) | 108.05°~ 32.59°(H) 56.81°~ 18.36°(V) 111.91°~36.53°(D) | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) | 106.25°~ 30.42°(H) 56.36°~ 17.22° (V) 110.34°~34.18°(D) | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) |
IR Range | Up to 98ft (30m) | Up to 98ft (30m) | Up to 131ft (40m) | Up to 131ft (40m) | Up to 131ft (40m) |
WDR | 120dB | 120dB | 120dB | 120dB | 120dB |
Built-in Mic | |||||
Built-in Speaker | — | — | — | — | — |
IP&IK Rating | IP67 | IP67 | IP67, IK10 | IP67, IK10 | IP67, IK10 |
Smart Intrusion Prevention | — | — | |||
Ultra Motion Detection | — | — |
Questions & Answers
Customer Reviews
Resources
US$109.00