FS United States FREE SHIPPING on Orders Over US$79
United States (English / $USD)
Contact Us

United States (English / $USD)

FREE SHIPPING on Orders Over US$79
This picture is about PC14N515-10A.
This picture is about PC14N515-10A.
This picture is about PC14N515-10A.
This picture is about PC14N515-10A.

2ft (0.6m) IEC60320 C14 to NEMA 5-15R 18AWG 125V/10A Power Cord, Black

#158489
#158489

100% Electrical Test / H05VV-F (PVC)

US$7.00
FS P/N: PC14N515-10A
Import Fees Included
FS P/N: PC14N515-10A
500 Sold
6 Reviews
4 Questions
Length:
Color:
Available for back order, Get It By Jun 21, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

2ft (0.6m) IEC60320 C14 to NEMA 5-15R 18AWG 125V/10A Power Cord, Black

This power cord features the standard IEC 60320 C14 Plug with the NEMA 5-15R Receptacle. It provides power for any device or appliance using the NEMA 5-15P by tapping into any IEC 60320 C13 outlet or socket with an IEC 60320 C14. This power cable has 18 AWG conductors, making it suitable for general use. It is designed for low-voltage data center, server room or home/office applications.Compatible with computers, displays, printers, servers, UPS, PDUs, etc., applicable to a variety of scenarios.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.

Specifications
Male Plug
IEC 60320 C14
Female Connector
NEMA 5-15R
Voltage Compatibility
100-125V
Maximum Input Amps
10A
Overall Length
2ft (0.6m)
Cable Jacket Color
Black
Gauge
18AWG
Cable Outer Diameter
6.3 ± 0.2mm
Cable Jacket Type
SVT
Cable Jacket Material
PVC (VW-1)
Cable Jacket Temp. Rating
105°C
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
5°F to 140°F (-15°C to 60°C )
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Data Center Power Distribution Solution
View products

Features

10A/125V Stable Transmission

Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.

Pure Copper Conductor

Apply pure copper conductor with the best electrical and thermal conductivity.

SJT Jacket

Meets VW-1 flame retardant grade, reduces cable wear for safe transmission.

PVC Insulation

Maximum protection of pure copper conductors against external environment.

Specifications

2ft (0.6m) IEC60320 C14 to NEMA 5-15R 18AWG 125V/10A Power Cord, Black

This power cord features the standard IEC 60320 C14 Plug with the NEMA 5-15R Receptacle. It provides power for any device or appliance using the NEMA 5-15P by tapping into any IEC 60320 C13 outlet or socket with an IEC 60320 C14. This power cable has 18 AWG conductors, making it suitable for general use. It is designed for low-voltage data center, server room or home/office applications.Compatible with computers, displays, printers, servers, UPS, PDUs, etc., applicable to a variety of scenarios.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.

Specifications
Male Plug
IEC 60320 C14
Female Connector
NEMA 5-15R
Voltage Compatibility
100-125V
Maximum Input Amps
10A
Overall Length
2ft (0.6m)
Cable Jacket Color
Black
Gauge
18AWG
Cable Outer Diameter
6.3 ± 0.2mm
Cable Jacket Type
SVT
Cable Jacket Material
PVC (VW-1)
Cable Jacket Temp. Rating
105°C
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
5°F to 140°F (-15°C to 60°C )
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Data Center Power Distribution Solution
View products
Features
10A/125V Stable Transmission

Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.

Pure Copper Conductor

Apply pure copper conductor with the best electrical and thermal conductivity.

SJT Jacket

Meets VW-1 flame retardant grade, reduces cable wear for safe transmission.

PVC Insulation

Maximum protection of pure copper conductors against external environment.

Questions & Answers

Customer Reviews

Resources

US$7.00

Available for back order