FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States (English / $USD)

FREE SHIPPING on Orders Over US$79
This picture is about PL520C19-20A.
This picture is about PL520C19-20A.
This picture is about PL520C19-20A.
This picture is about PL520C19-20A.

2ft (0.6m) Locking NEMA L5-20P to IEC60320 C19 12AWG 125V/20A Power Cord, Black

#156639
#156639

100% Electrical Test / SJTW (PVC)

US$15.00
FS P/N: PL520C19-20A
Import Fees Included
FS P/N: PL520C19-20A
15 Sold
2 Reviews
2 Questions
Length:
Color:
Available for back order, Get It By Jun 24, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

2ft (0.6m) LOCKING NEMA L5-20P to IEC60320 C19 12AWG 125V/20A Power Cord, Black

These locking power cords are ideal for powering your high voltage/ high current equipment. On one end, the plug connects to a Locking NEMA L5-20R outlet or receptacle, while on the other end the IEC60320 C19 Connector can power servers and tele-communications devices, as well as many more devices and electronics which have the IEC60320 C20 Inlet. Additionally, this power cord features a twist-lock plug which rotates to lock into the matching receptacle.Compatible with computers, displays, printers, servers, UPS, PDUs, etc., applicable to a variety of scenarios.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.

Specifications
Male Plug
LOCKING NEMA L5-20P
Female Connector
IEC60320 C19
Voltage Compatibility
100-125V
Maximum Input Amps
20A
Overall Length
2ft (0.6m)
Cable Jacket Color
Black
Gauge
12AWG
Cable Outer Diameter
11.2 ± 0.2mm
Cable Jacket Type
SJTW
Cable Jacket Material
PVC (VW-1)
Cable Jacket Temp. Rating
105°C
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
5°F to 140°F (-15°C to 60°C )
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Power Connection
View products

Features

20A/125V Stable Transmission

Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.

Pure Copper Conductor

Apply pure copper conductor with the best electrical and thermal conductivity.

SJTW Jacket

Meets VW-1 flame retardant grade, reduces cable wear for safe transmission.

PVC Insulation

Maximum protection of pure copper conductors against external environment.

Specifications

2ft (0.6m) LOCKING NEMA L5-20P to IEC60320 C19 12AWG 125V/20A Power Cord, Black

These locking power cords are ideal for powering your high voltage/ high current equipment. On one end, the plug connects to a Locking NEMA L5-20R outlet or receptacle, while on the other end the IEC60320 C19 Connector can power servers and tele-communications devices, as well as many more devices and electronics which have the IEC60320 C20 Inlet. Additionally, this power cord features a twist-lock plug which rotates to lock into the matching receptacle.Compatible with computers, displays, printers, servers, UPS, PDUs, etc., applicable to a variety of scenarios.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.

Specifications
Male Plug
LOCKING NEMA L5-20P
Female Connector
IEC60320 C19
Voltage Compatibility
100-125V
Maximum Input Amps
20A
Overall Length
2ft (0.6m)
Cable Jacket Color
Black
Gauge
12AWG
Cable Outer Diameter
11.2 ± 0.2mm
Cable Jacket Type
SJTW
Cable Jacket Material
PVC (VW-1)
Cable Jacket Temp. Rating
105°C
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
5°F to 140°F (-15°C to 60°C )
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Power Connection
View products
Features
20A/125V Stable Transmission

Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.

Pure Copper Conductor

Apply pure copper conductor with the best electrical and thermal conductivity.

SJTW Jacket

Meets VW-1 flame retardant grade, reduces cable wear for safe transmission.

PVC Insulation

Maximum protection of pure copper conductors against external environment.

Questions & Answers

Customer Reviews

Resources

US$15.00

Available for back order