Z-Lock is a dual-locking power cord of a patented locking design which is the only universal locking power cord that locks both ends. This unique cord installs with ease, with locking technology that requires no clips or ancillary hardware. It can securely lock connections into place on both ends of the cord, securing the power path and eliminating disconnects. With no proprietary matching plugs or receptacles required on either side of the connection, it is truly universally compatible with standard equipment used in IT equipment and PDUs.
![2ft (0.6m) Z-Lock Dual Locking IEC60320 C14 to IEC60320 C15 14AWG 250V/15A Power Cord, Blue This picture is about zLock-zC14-14-aC15-0.6mBL.](https://resource.fs.com/mall/mainImg/20220720172651zvjv0s.jpg)
Click to open expanded view
![2ft (0.6m) Z-Lock Dual Locking IEC60320 C14 to IEC60320 C15 14AWG 250V/15A Power Cord, Blue This picture is about zLock-zC14-14-aC15-0.6mBL.](https://resource.fs.com/mall/mainImg/60x60/20220720172651zvjv0s.jpg)
![2ft (0.6m) Z-Lock Dual Locking IEC60320 C14 to IEC60320 C15 14AWG 250V/15A Power Cord, Blue This picture is about zLock-zC14-14-aC15-0.6mBL.](https://resource.fs.com/mall/mainImg/60x60/20220720172651ek9ycr.jpg)
![2ft (0.6m) Z-Lock Dual Locking IEC60320 C14 to IEC60320 C15 14AWG 250V/15A Power Cord, Blue This picture is about zLock-zC14-14-aC15-0.6mBL.](https://resource.fs.com/mall/mainImg/60x60/20220720172651xmv0fg.jpg)
![2ft (0.6m) Z-Lock Dual Locking IEC60320 C14 to IEC60320 C15 14AWG 250V/15A Power Cord, Blue This picture is about zLock-zC14-14-aC15-0.6mBL.](https://resource.fs.com/mall/mainImg/60x60/202207201726518wbl9h.jpg)
2ft (0.6m) Z-Lock Dual Locking IEC60320 C14 to IEC60320 C15 14AWG 250V/15A Power Cord, Blue
2ft (0.6m) Z-Lock Dual Locking IEC60320 C14 to IEC60320 C15 14AWG 250V/15A Power Extension Cord, Blue
![](https://resource.fs.com/mall/fs_scene_images/20240401102222pjs5ih.jpg)
Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.
Pure Copper Conductor
Apply pure copper conductor with the best electrical and thermal conductivity.
SJT Jacket
Meets VW-1 flame retardant grade, reduces cable wear and extends service life.
PVC Insulation
Maximum protection of pure copper conductors against external environment.
Locking power cord is for powering network device or extending the power connection between a server and UPS or PDU, and utilizes different colors to signify power paths within data center.
Z***a
United States
Y***a
United States
A***s
Australia