FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about C6ASFTPPVC.
This picture is about C6ASFTPPVC.
This picture is about C6ASFTPPVC.
This picture is about C6ASFTPPVC.
This picture is about C6ASFTPPVC.
This picture is about C6ASFTPPVC.

Cat6a Ethernet Bulk Cable, 1000ft (305m), 23AWG Solid Pure Bare Copper Wire, 750MHz, Shielded (S/FTP), PVC CMR, with Reel (Gray)

Hot #123983
Hot #123983

Solid Bare Copper PVC 10G Indoor

US$349.00
FS P/N: C6ASFTPPVC
FS P/N: C6ASFTPPVC
258 Solds
20 Reviews
15 Questions
1 in U.S. Warehouse, Get it by 30 Jul, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground®
Products and Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

Cat6a Ethernet Bulk Cable, 1000ft, 23AWG Solid Pure Bare Copper Wire, 750MHz, Shielded (S/FTP), PVC CMR (Gray)

Cat6a was developed to achieve maximum distance of 100 meters for full 10 Gigabit network speeds. This robust spec will afford you the extra headroom across your network that Cat6 can not. The 750MHz performance is double that of Category 6 and five times the bandwidth capacity of Category 5e. Our Cat6a bulk cable tested for compliance with all ANSI/TIA-568.2-D Cat 6a specifications.

Specifications
Cable Type
Category 6a
Shielding Type
S/FTP
Cable Jacket
PVC CMR
Cable Length
1000ft (305m)
Reference Bandwidth
750MHz
Data Rate Support
1G/10GBase-T
Wire Gauge
23AWG
Cable Color
Gray
Conductor Type
Solid Pure Bare Copper
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Number of Conductors
4 Pairs
Putup Type
Reel
Conductor Diameter (mm)
0.560 ± 0.005
Cable Outer Diameter (mm)
7.5±0.5
Maximum Installation Tension (N)
110
Bend Radius (mm)
32
Operating Temperature
-20 to 75°C (-4 to 167°F)
Installation Temperature
-10 to 50°C (-14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
How to Select CM, CMR and CMP Cable
Ethernet cable jacket rating comes in different types and materials. Each different type is used in different locations.
CMP
Used in air space above drop ceilings or below raised floors
CMR
Used in vertical cable chase between floors
CM
Used in office environment such as desktop cables connection
Up to 750MHz and Ensures Compatibility with 10G-T Ethernet

This cable speeds up to 750 MHz and complies with PoE++ standard, widely compatible with 10/100/1000-T and 10G-T Ethernet, which allows for more reliable data transmission.

Perfect for Your Field Network Installation Projects
The cables are available in a variety of colors and can be cut to the length for your custom network installation projects. The sturdy and easy-pull dispenser box makes Installation become faster.

Wide opening design and flexible pulley to reduce the pulling tension

Marked every 1m (3.28ft) on cable, tailored freely to meet your needs

CMR rated (Riser) used for floors, in-Wall, and non-plenum spaces

Multi-Scene Application

Enjoy maximum flexibility to meet unique system requirements. Ideal for multiple network application.

Questions & Answers
Ask a question
All (15)Application (3)Product Comparison (3)Certification (1)Dimension (1)Fluke Test Report (1)Function (1)Length Mark (1)Parameter (1)Pure Copper (1)
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    18
    2
    0
    0
    0

    S***y

    United States

    May 15, 2024
    5.0
    This seems to be pretty decent quality Cat6a riser cable with a PVC jacket. The plastic pair separator is of adequate size, the wires seem to have the correct twist, and the PVC jacket actually seems to be a bit tougher and smoother than average. I also did a scrape test on the wires themselves and they are definitely solid copper rather than CCA. The pull box is also sturdy and I had no trouble feeding a bit of wire from it. I would think it should work quite nicely for any basic 1Gb/2.5G/5G/10G wiring job.
    Verified Purchase
    Helpful 2
    Comment 0

    A***e

    United States

    April 27, 2024
    5.0
    High quality SFTP cable. Not too tough to bend, but notably more sturdy than non insulated products.
    Verified Purchase
    Helpful 1
    Comment 0

    L***h

    United States

    March 18, 2024
    5.0
    This is excellent cable. Each conductor is 23AWG, which means it's very thick and it's solid copper. That means you are going to have no issues getting 1G or even 10G speeds on it. It's shielded so you can run it next to power cables if you need to. You can only terminate it with a shielded keystone jack made for it or a shielded patch panel.
    Verified Purchase
    Helpful 1
    Comment 0
    See all reviews
    Resources
    Recently Viewed