Volver al producto
Todos (19)
Muy buenos productos (6)
Fiabilidad (2)
Atención al cliente (1)
Capacidad de conmutación (1)
Muy buen precio (1)
C***y
Dominican Republic
04 de febr. de 2022
I connected ethernet cables to everything and everything worked flawlessly, with this switch my speed increased and it was more stable.
Compra verificada
Útil 0
Comentario 01***0
33020
24 de en. de 2022
The appearance of the switch is very delicate, it does not look cheap, it is very convenient and fast, and it can solve the problem of multiple people working on one port in our office.
Compra verificada
Útil 0
Comentario 0P***e
United States
12 de en. de 2022
This PoE switch can power other devices and transmit data, we don't need to configure power cords and sockets, which saves a lot of money and time!
Compra verificada
Útil 1
Comentario 0G***s
France
03 de en. de 2022
It is a nice switch. The interface is decent and to power my POE cameras just fine.
Compra verificada
Útil 0
Comentario 0J***n
Canada
24 de dic. de 2021
I bought two switches at once, and I like them very much-they are small and do not take up space and are powered by PoE. With proper cable management, the single cable they provide for data and power looks very smooth.
Compra verificada
Útil 0
Comentario 0N***i
Spain
16 de dic. de 2021
Working great and easy to manage through the web interface. Took VLAN setups and had it running in just a few minutes after plugging in.
Compra verificada
Útil 0
Comentario 0D***e
Switzerland
15 de dic. de 2021
I'm using this to connect 3 security cameras and it works perfectly. This product is working great. You need the powered ports, you can't go wrong.
Compra verificada
Útil 0
Comentario 0W***d
United States
07 de dic. de 2021
I bought this for my home security system and it works well. It was very easy to connect and install. It provides the right amount of power for my several camera systems and the price is affordable.
Compra verificada
Útil 0
Comentario 0C***n
Canada
30 de nov. de 2021
With a smart poe switch, I no longer need a separate POE injector when configuring an ap.
Compra verificada
Útil 0
Comentario 0R***s
Spain
25 de nov. de 2021
My PoE devices,They have worked perfectly, during this time I never had any problems with them, never had to power-cycle them, etc. I like the fact that every port has POE capability.
Compra verificada
Útil 0
Comentario 0