Overview
FHD CWDM/DWDM Mux Demux is a high density, cost-efficient platform for passive optical layer nodes. With high density and modular design, it can reduce data center footprint. The Expansion Port enables additional channels to be seamlessly added to increase capacity.
Benefits
-
High Density
With density 200% greater than standard solutions, FHD series products can reduce data center footprint and provide extreme flexibility.
-
Modular Design
Allow you to mix CWDM and DWDM needs within the same 1U FHD chassis, and enable you to install with no moving parts for supreme robustness.
-
Scalability
The Expansion Port (EXP) enables the cascading of two CWDM/ DWDM Mux/Demux modules, expanding the channel capacity on the common fiber link.
How to Choose WDM MUX?
We have FHD and FMU series products. The density of FHD series is 200% greater than FMU, but FMU series have more channels to choose from. For more details, you may check the sheets below.
- FHD
- FMU
- DescriptionChannel SpacingChannel PassbandExpansion Port PassbandTechnology
FHD-D82128EM3
8 CH C21-C28, Duplex, High Density, 2.4dB IL, DWDM Mux Demux100GHz (0.8nm)± 0.11nm1500~1554.34 & 1561.21~1620nmTFF (Thin Film Filter)FHD-D82936EM
8 CH C29-C36, Duplex, High Density, 2.4dB IL, DWDM Mux Demux100GHz (0.8nm)± 0.11nm1500~1547.91 & 1554.73~1620nmTFF (Thin Film Filter)FHD-D85360EM
8 CH C53-C60, Duplex, High Density, 2.4dB IL, DWDM Mux Demux100GHz (0.8nm)± 0.11nm1500~1528.95 & 1535.64~1620nmTFF (Thin Film Filter)FHD-C84761EM
8 CH 1470-1610nm, Duplex, High Density, 2.0dB IL, CWDM Mux Demux20nm± 6.5nm1260-1457nmFree SpaceFHD-C82745EM
8 CH 1270-1450nm, Duplex, High Density, 2.0dB IL, CWDM Mux Demux20nm± 6.5nm1463-1620nmFree Space
MUX/DEMUX Solutions
- FHD
- FMU
Designed for FHD chassis environment, this solution can save fiber and is a good choice for initial low-capacity requirements.