FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)

FS launches M6200/M6500/M6800 WDM/OTN platforms for your growing network demands of high bandwidth capacity and simplified operation & management from the edge access layer to the core backbone layer.

  • Multiple High-bandwidth Services

    Support a flexible mix of 1G-10G WAN, 1/2/4/8/10G FC, STM-16/64, 40GbE, 100GbE, STM-64/OC-192, and OTU2/2e, OTU3, OTU4 protocols and rates.

  • Simplify Network Deployment

    Enable smooth and cost-effective upgrading from 10G/40G to 100G/200G service without adjusting site and cable set.

  • Easy Operation & Management

    Quick and visual deployment, from scratch to completion in just 7 minutes.

M6200 10G WDM Network

High integrated M6200 WDM platform features diversified service types, providing ideal access layer WDM solution for enterprise, data center, carrier, and campus.

  • Spotlights:
  • Client side => support GE, FE, STM-1/4/16/64, ESCON, FC100, FC200, FC 4G/8G, DVB-ASI, SDI, HD-SDI, CPRI option1/2/3, 10GE LAN/WAN and OTU2/2e

  • Reaching up to 120km distance without intermediate sites

  • Unified operation & management capabilities for all M series devices

  • WDM Network

M6500 200G OTN Network

Multi-protocol multi-rate M6500 OTN platform enables aggregation/core layer solution to adapt to network growth and changes for enterprise, data center, campus and metro networks.

  • Spotlights:
  • Client side => support 10GbE, 40GbE, 100GbE, OC-192/STM-64, OTU2/2e, OTU3, OTU4

  • Line side => 200G pluggable CFP2 coherent (DCO) DWDM line interface

  • Support a flexible mix of 10G/40G/100G services, combining different protocols and rates over a single 100G/200G uplink

  • Support Forward error correction (FEC) and in-band GCC/out-of-band OSC remote management flexibly

  • Unified operation & management capabilities for all M series devices

  • OTN Network

M6800 200G OTN Data Center Network

1.6T high capacity and high density M6800 OTN data center platform provides a cost-effective data center backbone solution for DCI, cloud providers, and high capacity applications.

  • Spotlights:
  • Client side => support 100GbE

  • Line side => 8 x 200G pluggable CFP2 coherent (DCO) DWDM line interface

  • Delivering up to 1.6T services in a 1U chassis, and low power consumption (less than 360W), which can save space and power

  • Support Forward Error Correction (FEC) and in-band GCC/out-of-band OSC remote management flexibly

  • Unified operation & management capabilities for all M series devices

  • OTN Data Center
Questions & Answers