FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FOPM-205.
This picture is about FOPM-205.
This picture is about FOPM-205.
This picture is about FOPM-205.
This picture is about FOPM-205.
This picture is about FOPM-205.
This picture is about FOPM-205.
This picture is about FOPM-205.
This picture is about FOPM-205.
This picture is about FOPM-205.
This picture is about FOPM-205.
This picture is about FOPM-205.
This picture is about FOPM-205.
This picture is about FOPM-205.

FOPM-205 PON Optical Power Meter

#97492
#97492

1310-1550nm SMF FC, SC, ST ±0.5dB

529,00 € (Excl. VAT)
FS P/N: FOPM-205
629,51 € (Incl. VAT)
FS P/N: FOPM-205
250 Sold
39 Reviews
7 Questions
2 In DE Warehouse, Get It By Apr 24, 2024
3 In Global Warehouse, Get It By May 6, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

FOPM-205 PON Optical Power Meter

As the industry's advanced PON-specific power meter, FOPM-205 PON Power Meter is specifically intended for FTTH and FTTP systems. It is capable to measure all three signals (1310nm, 1490nm and 1550nm) that carry voice, data and video, so-called triple-play applications along a single fiber. It is an essential and ideal tool for the constuction and maintenance of the PON projects.

Specifications
Measurement Range*
-30 to 10dBm
Calibrated Wavelengths
1310/1490/1550nm
Insertion Loss
1.5 dB
Accuracy
±0.5 dB
Linearity
±0.2 dB
Date Storage
1000 records
Optical Connector
2.5mm FC/SC/ST
Cable Type
SMF
Display
2.8 inch TFT LCD
Refresh Rate of Display
2.5Hz
Auto-off Function
Supported
Pass/fail Function
Supported
Threshold Setting
10sets
Power Supply
4x AA Batteries (Not included) & USB Cable
Operating Temperature
-10 to 50°C (14 to 122°F)
Relative Humidity
0~95% (non-condensing)
Dimensions (HxWxD)
7.5''x4.1''x2.2'' (190x105x55mm)
Weight
700g
*1310nm Bursted Signal
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

FOPM-205 PON Optical Power Meter

Providing simultaneous measurement at all three wavelengths on one fiber (1310nm, 1490nm,1550nm)

Pass, fail and warning indicators for easy view of signal condition

Offering service activation testing to measure all PON signals and ensure optimizing network reliability

High Precision

TFT LCD Display with high resolution.

Type-C Port

Charge and transfer data via this interface.

Protective Case

Protect the power meter from being damaged by falling, shocking and wearing.

User Interface Design with Workability in Mind

The simple and clear button design makes your operation easier. Easy-to-use interface with large color TFT display for easy visibility and LCD indicators.

Suitable for PON Network

FOPM-205 PON power meter is specifically designed to meet the rapid growth of FTTx market with PON (suitable for APON, BPON, EPON and GPON application) technologies.

Specifications

FOPM-205 PON Optical Power Meter

As the industry's advanced PON-specific power meter, FOPM-205 PON Power Meter is specifically intended for FTTH and FTTP systems. It is capable to measure all three signals (1310nm, 1490nm and 1550nm) that carry voice, data and video, so-called triple-play applications along a single fiber. It is an essential and ideal tool for the constuction and maintenance of the PON projects.

Specifications
Measurement Range*
-30 to 10dBm
Calibrated Wavelengths
1310/1490/1550nm
Insertion Loss
1.5 dB
Accuracy
±0.5 dB
Linearity
±0.2 dB
Date Storage
1000 records
Optical Connector
2.5mm FC/SC/ST
Cable Type
SMF
Display
2.8 inch TFT LCD
Refresh Rate of Display
2.5Hz
Auto-off Function
Supported
Pass/fail Function
Supported
Threshold Setting
10sets
Power Supply
4x AA Batteries (Not included) & USB Cable
Operating Temperature
-10 to 50°C (14 to 122°F)
Relative Humidity
0~95% (non-condensing)
Dimensions (HxWxD)
7.5''x4.1''x2.2'' (190x105x55mm)
Weight
700g
*1310nm Bursted Signal
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
FOPM-205 PON Optical Power Meter

Providing simultaneous measurement at all three wavelengths on one fiber (1310nm, 1490nm,1550nm)

Pass, fail and warning indicators for easy view of signal condition

Offering service activation testing to measure all PON signals and ensure optimizing network reliability

High Precision

TFT LCD Display with high resolution.

Type-C Port

Charge and transfer data via this interface.

Protective Case

Protect the power meter from being damaged by falling, shocking and wearing.

User Interface Design with Workability in Mind

The simple and clear button design makes your operation easier. Easy-to-use interface with large color TFT display for easy visibility and LCD indicators.

Suitable for PON Network

FOPM-205 PON power meter is specifically designed to meet the rapid growth of FTTx market with PON (suitable for APON, BPON, EPON and GPON application) technologies.

Questions & Answers

Customer Reviews

Resources

529,00 € (Excl. VAT)

629,51 € (Incl. VAT)

2 In DE Warehouse
3 In Global Warehouse