FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 16FMTPOM4.
01:10
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about 16FMTPOM4.
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .

10m (33ft) MTP®-16 APC (Female) to MTP®-16 APC (Female) OM4 Multimode Elite Trunk Cable, 16 Fibers, Plenum (OFNP), Magenta, for 400G Network Connection

#93748
#93748

400G SR8

249,00 € (Excl. VAT)
FS P/N: 16FMTPOM4
296,31 € (Incl. VAT)
FS P/N: 16FMTPOM4
300 Sold
18 Reviews
15 Questions
30 In Global Warehouse, Get It By May 6, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

16 Fibers MTP® Female to MTP® Female OM4 Multimode Trunk Cable

16 Fibers MTP® trunk cable is designed for 400G QSFP-DD SR8 optics direct connection and supporting 400G transmission for Hyperscale Data Center. With US Conec MTP® connectors and Corning ClearCurve® fiber, it is optimized for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® Female (Pinless)
Connector B
US Conec MTP® Female (Pinless)
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
400G Ethernet Distance
100m at 850nm
800G Ethernet Distance
50m at 850nm
Glass Fiber
Corning ClearCurve®
RoHS Compliancy Status
Compliant
Polish Type
APC to APC
Minimum Bend Radius
7.5mm
Insertion Loss
0.35dB Max (0.15dB Typ.)
Return Loss
≥20dB
Attenuation at 850nm
≤2.3dB/km
Attenuation at 1300nm
≤0.6dB/km
Cable Diameter
3.0mm
Cable Jacket
Plenum (OFNP)
Installation Tensile Load
66N
Tensile Strength (Long/Short Term)
80/240N
Operating Temperature
-10 to +70°C (14 to 158℉)
Storage Temperature
-40 to +85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Superior Workmanship Guarantees Stable Transmission

MTP® cables are offering state-of-the-art multi-fiber and mechanical performance.

US Conec MTP® Connector

Deliver stable signals and achieves flexible system design.

Corning ClearCurve® Fiber

Allow tighter cable bends for slack storage and routing.

Plenum (OFNP) Outer Jacket

Fire resistance and low smoke to minimize damage.

High Density Cabling for Various Environments
Minimize waste, optimize cable management, and speed deployment for lower installation costs.
Data Centers
Storage Area Networks (SAN)
Communications Rooms
Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MPO cleaner.

Cleaning MTP®/MPO connectors with cassette cleaner.

Specifications

16 Fibers MTP® Female to MTP® Female OM4 Multimode Trunk Cable

16 Fibers MTP® trunk cable is designed for 400G QSFP-DD SR8 optics direct connection and supporting 400G transmission for Hyperscale Data Center. With US Conec MTP® connectors and Corning ClearCurve® fiber, it is optimized for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® Female (Pinless)
Connector B
US Conec MTP® Female (Pinless)
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
400G Ethernet Distance
100m at 850nm
800G Ethernet Distance
50m at 850nm
Glass Fiber
Corning ClearCurve®
RoHS Compliancy Status
Compliant
Polish Type
APC to APC
Minimum Bend Radius
7.5mm
Insertion Loss
0.35dB Max (0.15dB Typ.)
Return Loss
≥20dB
Attenuation at 850nm
≤2.3dB/km
Attenuation at 1300nm
≤0.6dB/km
Cable Diameter
3.0mm
Cable Jacket
Plenum (OFNP)
Installation Tensile Load
66N
Tensile Strength (Long/Short Term)
80/240N
Operating Temperature
-10 to +70°C (14 to 158℉)
Storage Temperature
-40 to +85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Superior Workmanship Guarantees Stable Transmission

MTP® cables are offering state-of-the-art multi-fiber and mechanical performance.

US Conec MTP® Connector

Deliver stable signals and achieves flexible system design.

Corning ClearCurve® Fiber

Allow tighter cable bends for slack storage and routing.

Plenum (OFNP) Outer Jacket

Fire resistance and low smoke to minimize damage.

High Density Cabling for Various Environments
Minimize waste, optimize cable management, and speed deployment for lower installation costs.
Data Centers
Storage Area Networks (SAN)
Communications Rooms
Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MPO cleaner.

Cleaning MTP®/MPO connectors with cassette cleaner.

Questions & Answers

Customer Reviews

Resources

249,00 € (Excl. VAT)

296,31 € (Incl. VAT)

30 In Global Warehouse