FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about OM4LCDX.
00:40
This picture is about OM4LCDX.
This picture is about OM4LCDX.
This picture is about OM4LCDX.
This picture is about OM4LCDX.
This picture is about OM4LCDX.
This picture is about OM4LCDX.
This picture is about OM4LCDX.
This picture is about OM4LCDX.
This picture is about OM4LCDX.
This picture is about OM4LCDX.
This picture is about OM4LCDX.

0.5m (1.6ft) LC UPC to LC UPC Duplex OM4 Multimode Riser (OFNR) 2.0mm Fiber Optic Patch Cable

Hot #88533
Hot #88533

≤0.3dB IL 40/100G Networks

4,10 € (Excl. VAT)
FS P/N: OM4LCDX
4,88 € (Incl. VAT)
FS P/N: OM4LCDX
125.9K Sold
351 Reviews
9 Questions
1132 In DE Warehouse, Get It By Apr 30, 2024
604 In Global Warehouse, Get It By May 14, 2024
900 Back in stock, Recently Get It By May 23, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

0.5m (1.6ft) LC UPC to LC UPC Duplex OM4 Multimode Riser (OFNR) 2.0mm Fiber Optic Patch Cable

The 50/125μm OM4 multimode bend insensitive tight-buffered fiber optic cable has less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient.

This 50/125μm OM4 multimode fiber optic cable is ideal for connecting 40G BIDI SR, 10G SR, QSFP+, SFP+ transceivers, etc. for 10/40/100G Ethernet connections and is the preferred fiber specification for 40/100G applications. It can also save more space for your high density cabling in data centers, enterprise networks, telecom room, server farms, cloud storage networks, and any places.

Specifications
Connector Type
LC UPC to LC UPC
Fiber Grade
Bend Insensitive
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
40G Ethernet Distance
150m at 850nm
100G Ethernet Distance
100m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
3.0dB/km
Attenuation at 1300nm
1.0dB/km
Fiber Count
Duplex
Cable Diameter
2.0mm
Cable Jacket
Riser (OFNR)
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20 to 70°C (-4 to 158℉)
Storage Temperature
-40 to 80℃ (-40 to 176℉)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Data Center Fabric Network Solution
See more
Data Center Fabric Network Solution
View products
Cloud Data Center VXLAN Network Solution
View products
1G Interconnect
View products
10G Interconnect
View products
10G Trunk Cabling
View products

Features

Build a Stable and Robust Fiber Optic Network
High-quality tight-buffered cable protects the fiber optic core, and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram

20/10D Min. Bend Radius

Bend insensitive fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 500 times insertion lifespan.

Duplex Clip

Prevent the fiber from rotating and maintains the correct polarity.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Unified Fiber Polarity for Cost-Effective System Management

Unified fiber optic polarity ensures data integrity and system reliability by promoting interoperability among devices and reducing signal issues.

Fiber Count
Duplex / 2 Fibers
Duplex / 2 Fibers
Duplex / 2 Fibers
Duplex / 2 Fibers
Duplex / 2 Fibers
Duplex / 2 Fibers
Fiber Grade
Bend Insensitive
G.657.A1
Bend Insensitive
Bend Insensitive
Bend Insensitive
G.651
Cable Jacket
Riser (OFNR)
Riser (OFNR)
Riser (OFNR)
Riser (OFNR)
Riser (OFNR)
Riser (OFNR)
Cable Diameter
2.0mm
2.0mm
2.0mm
2.0mm
2.0mm
2.0mm
Insertion Loss
≤0.3dB
≤0.3dB
≤0.3dB
≤0.3dB
≤0.3dB
≤0.3dB
Min. Bend Radius (Fiber Core)
7.5mm
10mm
7.5mm
7.5mm
7.5mm
15mm
Min. Bend Radius (Fiber Cable)
20/10D (Dynamic/Static)
10/5D (Dynamic/Static)
20/10D (Dynamic/Static)
20/10D (Dynamic/Static)
20/10D (Dynamic/Static)
20/10D (Dynamic/Static)
Operating Temperature
-20~70°C (-4~158℉)
-20~70°C (-4~158℉)
-20~70°C (-4~158℉)
-20~70°C (-4~158℉)
-20~70°C (-4~158℉)
-20~70°C (-4~158℉)
Specifications

0.5m (1.6ft) LC UPC to LC UPC Duplex OM4 Multimode Riser (OFNR) 2.0mm Fiber Optic Patch Cable

The 50/125μm OM4 multimode bend insensitive tight-buffered fiber optic cable has less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient.

This 50/125μm OM4 multimode fiber optic cable is ideal for connecting 40G BIDI SR, 10G SR, QSFP+, SFP+ transceivers, etc. for 10/40/100G Ethernet connections and is the preferred fiber specification for 40/100G applications. It can also save more space for your high density cabling in data centers, enterprise networks, telecom room, server farms, cloud storage networks, and any places.

Specifications
Connector Type
LC UPC to LC UPC
Fiber Grade
Bend Insensitive
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
40G Ethernet Distance
150m at 850nm
100G Ethernet Distance
100m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
3.0dB/km
Attenuation at 1300nm
1.0dB/km
Fiber Count
Duplex
Cable Diameter
2.0mm
Cable Jacket
Riser (OFNR)
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20 to 70°C (-4 to 158℉)
Storage Temperature
-40 to 80℃ (-40 to 176℉)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Data Center Fabric Network Solution
See more
Data Center Fabric Network Solution
View products
Cloud Data Center VXLAN Network Solution
View products
1G Interconnect
View products
10G Interconnect
View products
10G Trunk Cabling
View products
Features
Build a Stable and Robust Fiber Optic Network
High-quality tight-buffered cable protects the fiber optic core, and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram

20/10D Min. Bend Radius

Bend insensitive fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 500 times insertion lifespan.

Duplex Clip

Prevent the fiber from rotating and maintains the correct polarity.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Unified Fiber Polarity for Cost-Effective System Management

Unified fiber optic polarity ensures data integrity and system reliability by promoting interoperability among devices and reducing signal issues.

Fiber Count
Duplex / 2 Fibers
Duplex / 2 Fibers
Duplex / 2 Fibers
Duplex / 2 Fibers
Duplex / 2 Fibers
Duplex / 2 Fibers
Fiber Grade
Bend Insensitive
G.657.A1
Bend Insensitive
Bend Insensitive
Bend Insensitive
G.651
Cable Jacket
Riser (OFNR)
Riser (OFNR)
Riser (OFNR)
Riser (OFNR)
Riser (OFNR)
Riser (OFNR)
Cable Diameter
2.0mm
2.0mm
2.0mm
2.0mm
2.0mm
2.0mm
Insertion Loss
≤0.3dB
≤0.3dB
≤0.3dB
≤0.3dB
≤0.3dB
≤0.3dB
Min. Bend Radius (Fiber Core)
7.5mm
10mm
7.5mm
7.5mm
7.5mm
15mm
Min. Bend Radius (Fiber Cable)
20/10D (Dynamic/Static)
10/5D (Dynamic/Static)
20/10D (Dynamic/Static)
20/10D (Dynamic/Static)
20/10D (Dynamic/Static)
20/10D (Dynamic/Static)
Operating Temperature
-20~70°C (-4~158℉)
-20~70°C (-4~158℉)
-20~70°C (-4~158℉)
-20~70°C (-4~158℉)
-20~70°C (-4~158℉)
-20~70°C (-4~158℉)

Questions & Answers

Customer Reviews

Resources

4,10 € (Excl. VAT)

4,88 € (Incl. VAT)

1132 In DE Warehouse
604 In Global Warehouse