FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QSFP-200G-4SPCxxx.
This picture is about QSFP-200G-4SPCxxx.
This picture is about QSFP-200G-4SPCxxx.
This picture is about QSFP-200G-4SPCxxx.
This picture is about QSFP-200G-4SPCxxx.
This picture is about QSFP-200G-4SPCxxx.
This picture is about QSFP-200G-4SPCxxx.
This picture is about QSFP-200G-4SPCxxx.
This picture is about QSFP-200G-4SPCxxx.
This picture is about QSFP-200G-4SPCxxx.

Customized 200G QSFP56 to 4 x 50G SFP56 Passive Direct Attach Copper Breakout Cable

#88141
#88141

≤0.5W 35mm 30AWG/28AWG Twinax

91,00 € (Excl. VAT)
FS P/N: QSFP-200G-4SPCxxx
108,29 € (Incl. VAT)
FS P/N: QSFP-200G-4SPCxxx
38 Sold
2 Reviews
2 Questions
Cable Length:
0.5m (2ft)
Compatible Brands:
Generic
Device Number:
Available for back order, Get It By Jun 6, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

200G QSFP56 to 4x50G SFP56 DAC Breakout Cable (Customized length, Passive, QSFP56 to 4 SFP56)

The 200G QSFP56 to 4x50G SFP56 Direct Attach Cable operates over passive copper, which requires no additional power to ensure quality connectivity. This breakout cable is compliant with IEEE 802.3bj, SFF-8679, and SFF-8636 standards. It provides a connection of a 200G QSFP56 port on one end and to four 50G SFP56 ports on the other end and is suitable for cost-effective close-range interconnections within the equipment room of telecom operators or data centers, etc.


Note: The FS P/N is changed from Q-4S56PCxx to QSFP-200G-4SPCxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-200G-4SPCxxx
Vendor Name
FS
Connector Type
QSFP56 to 4 SFP56
Max Data Rate
200Gbps
Cable Length
Customized
Jacket Material
PVC (OFNR)
Temperature Range
0 to 70°C (32 to 158°F)
Power Consumption
≤0.5W

Quality Testing Program

Take a look at our optics test program and see what truly sets us apart.

Quality Testing Program

Quality Control System Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

Features

Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

200G QSFP56 to 4x50G SFP56 DAC Breakout Cable (Customized length, Passive, QSFP56 to 4 SFP56)

The 200G QSFP56 to 4x50G SFP56 Direct Attach Cable operates over passive copper, which requires no additional power to ensure quality connectivity. This breakout cable is compliant with IEEE 802.3bj, SFF-8679, and SFF-8636 standards. It provides a connection of a 200G QSFP56 port on one end and to four 50G SFP56 ports on the other end and is suitable for cost-effective close-range interconnections within the equipment room of telecom operators or data centers, etc.


Note: The FS P/N is changed from Q-4S56PCxx to QSFP-200G-4SPCxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-200G-4SPCxxx
Vendor Name
FS
Connector Type
QSFP56 to 4 SFP56
Max Data Rate
200Gbps
Cable Length
Customized
Jacket Material
PVC (OFNR)
Temperature Range
0 to 70°C (32 to 158°F)
Power Consumption
≤0.5W

Quality Testing Program

Take a look at our optics test program and see what truly sets us apart.

Quality Testing Program

Quality Control System Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

91,00 € (Excl. VAT)

108,29 € (Incl. VAT)

Available for back order