FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about ATC-NE-M2.
This picture is about ATC-NE-M2.
This picture is about ATC-NE-M2.
This picture is about ATC-NE-M2.
This picture is about ATC-NE-M2.
This picture is about ATC-NE-M2.
This picture is about ATC-NE-M2.
This picture is about ATC-NE-M2.
This picture is about ATC-NE-M2.
This picture is about ATC-NE-M2.

NEOCLEAN-M2 MTP®/MPO-16 One-push Cleaner (600+ Times)

#85849
#85849

600+ Times Anti-static Disposable

67,00 € (Excl. VAT)
FS P/N: ATC-NE-M2
79,73 € (Incl. VAT)
FS P/N: ATC-NE-M2
733 Sold
5 Reviews
6 Questions
8 In DE Warehouse, Get It By Apr 23, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

NEOCLEAN-M2 MTP®/MPO-16 One-Push Cleaner (600 Times)

The MTP®/MPO-16 Cleaner is a high-performance device designed for cleaning the ferrule end-faces of MTP®/MPO-16 connectors. Cost effective tool for cleaning fiber end-faces without the use of alcohol. It saves time by effectively cleaning 16 fibers at once. The MTP®/MPO-16 connector cleaner is designed to clean both exposed jumper ends and connectors in adapters.

Specifications
Model Number
ATC-NE-M2
Classification Color
Brown
Target Use
MTP/MPO-16
Polish Type
PC/UPC/APC
No. of Cleanings
≥ 600 times
Dimensions
7.8''x0.6''x2.0'' (197x15x51mm)
Use Type
Disposable
Style
Push Style Port Cleaner
* NTT-AT provides NEOCLEAN-E cleaners to FS.COM. Check the 
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

One-push Operation with Workability in Mind

The compact body design makes it possible to clean the connectors and adapters in one unit to improve work efficiency.

Attached Cap

Clean the end face of ferrule in an optical plug assembly.

Microfibers Tissue

Remove the smallest contamination not visible to the naked eye.

Compact Body

Clean in the narrow spaces of optical connector ports.

Dry Thread Solution Guarantees Cleaning Reliability
Configured for deep cleaning to improve the reliability of communication services with just one push action.
600+ Clean Times
Provide a consistent and dependable cleaning every time.
Dry Cleaning
Provide an alcohol-free solution without the use of harmful substances.
Anti-static Properties
Prevent dust from re-adhering to the ferrule end face.
No. of Cleanings
600+ Times
600+ Times
525+ Times
525+ Times
Connector Type
MTP®-16
MTP®-8/12/24
MTP®-16
MTP®-8/12/24
Polish Type
PC/UPC/APC
PC/UPC/APC
PC/UPC/APC
PC/UPC/APC
Use Type
Disposable
Disposable
Disposable
Disposable
Specifications

NEOCLEAN-M2 MTP®/MPO-16 One-Push Cleaner (600 Times)

The MTP®/MPO-16 Cleaner is a high-performance device designed for cleaning the ferrule end-faces of MTP®/MPO-16 connectors. Cost effective tool for cleaning fiber end-faces without the use of alcohol. It saves time by effectively cleaning 16 fibers at once. The MTP®/MPO-16 connector cleaner is designed to clean both exposed jumper ends and connectors in adapters.

Specifications
Model Number
ATC-NE-M2
Classification Color
Brown
Target Use
MTP/MPO-16
Polish Type
PC/UPC/APC
No. of Cleanings
≥ 600 times
Dimensions
7.8''x0.6''x2.0'' (197x15x51mm)
Use Type
Disposable
Style
Push Style Port Cleaner
* NTT-AT provides NEOCLEAN-E cleaners to FS.COM. Check the 
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
One-push Operation with Workability in Mind

The compact body design makes it possible to clean the connectors and adapters in one unit to improve work efficiency.

Attached Cap

Clean the end face of ferrule in an optical plug assembly.

Microfibers Tissue

Remove the smallest contamination not visible to the naked eye.

Compact Body

Clean in the narrow spaces of optical connector ports.

Dry Thread Solution Guarantees Cleaning Reliability
Configured for deep cleaning to improve the reliability of communication services with just one push action.
600+ Clean Times
Provide a consistent and dependable cleaning every time.
Dry Cleaning
Provide an alcohol-free solution without the use of harmful substances.
Anti-static Properties
Prevent dust from re-adhering to the ferrule end face.
No. of Cleanings
600+ Times
600+ Times
525+ Times
525+ Times
Connector Type
MTP®-16
MTP®-8/12/24
MTP®-16
MTP®-8/12/24
Polish Type
PC/UPC/APC
PC/UPC/APC
PC/UPC/APC
PC/UPC/APC
Use Type
Disposable
Disposable
Disposable
Disposable

Questions & Answers

Customer Reviews

Resources

67,00 € (Excl. VAT)

79,73 € (Incl. VAT)

8 In DE Warehouse