FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QSFP-LX4-40G.
00:40
This picture is about QSFP-LX4-40G.
This picture is about QSFP-LX4-40G.
This picture is about QSFP-LX4-40G.
This picture is about QSFP-LX4-40G.
This picture is about QSFP-LX4-40G.
This picture is about QSFP-LX4-40G.
This picture is about QSFP-LX4-40G.
This picture is about QSFP-LX4-40G.
This picture is about QSFP-LX4-40G.
This picture is about QSFP-LX4-40G.
This picture is about QSFP-LX4-40G.
This picture is about QSFP-LX4-40G.
This picture is about QSFP-LX4-40G.

Avaya QSFP-40G-UNIV Compatible QSFP+ 40GBASE-LX4 1310nm 2km DOM Duplex LC/UPC SMF/MMF Optical Transceiver Module

#84607
#84607

Macom CWDM4 DFB ≤3.5W Duplex LC SMF/MMF

309,00 € (Excl. VAT)
FS P/N: QSFP-LX4-40G
367,71 € (Incl. VAT)
FS P/N: QSFP-LX4-40G
35 Sold
174 Reviews
9 Questions
76 In DE Warehouse, Get It By Apr 25, 2024
48 In Global Warehouse, Get It By May 8, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Avaya QSFP-40G-UNIV Compatible 40GBASE-LX4 QSFP+ Optical Transceiver Module (SMF/MMF, 1310nm, 150m/2km, LC, DOM)

The QSFP+ module is designed for use in 40GBASE Ethernet throughput up to 150m over OM3 multimode fiber (MMF) and 2km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. This transceiver is compliant with QSFP+ MSA and IEEE 802.3ba 40GBASE-LM4 standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP+ MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks, enterprise core and distribution layer applications.

Specifications
Avaya Compatible
QSFP-40G-UNIV
Vendor Name
FS
Form Factor
QSFP+
Max Data Rate
41.2Gbps (4x 10.3Gbps)
Wavelength
1310nm
Max Cable Distance
150m@OM3/2km@SMF
Connector
Duplex LC
Media
MMF/SMF
Transimitter Type
CWDM4 DFB
Receiver Type
PIN
TX Power (MMF)
-7~4.3dBm
TX Power (SMF)
-10~2.3dBm
Receiver Sensitivity (MMF)
<-10dBm
Receiver Sensitivity (SMF)
<-13.7dBm
Receiver Overload (MMF)
4.3dBm
Receiver Overload (SMF)
2.3dBm
Powerbudget (MMF)
3.5dB
Powerbudget (SMF)
0.5dB
Power Consumption
≤3.5W
Extinction Ratio
>3.5dB
Host FEC
Supported
Bit Error Ratio (BER)
1E-12
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
40G Ethernet, MSA Compliant

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
Leaf-spine Connections
View products
40G Connectivity over Multimode Fiber (MMF) Direct Connect Cabling
View products
40G Connectivity over Single Mode Fiber (SMF) Direct Connect Cabling
View products
40G Connectivity with NIC
View products
40G Structured Cabling Connections
View products

Features

A Seamless Migration Path from Duplex 10G to 40G

Upgrade 10G to 40G without changing duplex multimode fiber cabling infrastructure.

Leading Performance and Quality for 40G
Built-in Macom Chip, the QSFP+ transceiver offers high-speed, and low-power in 40G links.
Macom Chip
Stable Transmission
≤3.5W
Low Power Consumption
CWDM4 DFB Laser
SMF/MMF Application
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
1271nm,1291nm, 1311nm,1331nm
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network

Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.

Specifications

Avaya QSFP-40G-UNIV Compatible 40GBASE-LX4 QSFP+ Optical Transceiver Module (SMF/MMF, 1310nm, 150m/2km, LC, DOM)

The QSFP+ module is designed for use in 40GBASE Ethernet throughput up to 150m over OM3 multimode fiber (MMF) and 2km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. This transceiver is compliant with QSFP+ MSA and IEEE 802.3ba 40GBASE-LM4 standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP+ MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks, enterprise core and distribution layer applications.

Specifications
Avaya Compatible
QSFP-40G-UNIV
Vendor Name
FS
Form Factor
QSFP+
Max Data Rate
41.2Gbps (4x 10.3Gbps)
Wavelength
1310nm
Max Cable Distance
150m@OM3/2km@SMF
Connector
Duplex LC
Media
MMF/SMF
Transimitter Type
CWDM4 DFB
Receiver Type
PIN
TX Power (MMF)
-7~4.3dBm
TX Power (SMF)
-10~2.3dBm
Receiver Sensitivity (MMF)
<-10dBm
Receiver Sensitivity (SMF)
<-13.7dBm
Receiver Overload (MMF)
4.3dBm
Receiver Overload (SMF)
2.3dBm
Powerbudget (MMF)
3.5dB
Powerbudget (SMF)
0.5dB
Power Consumption
≤3.5W
Extinction Ratio
>3.5dB
Host FEC
Supported
Bit Error Ratio (BER)
1E-12
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
40G Ethernet, MSA Compliant

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
Leaf-spine Connections
View products
40G Connectivity over Multimode Fiber (MMF) Direct Connect Cabling
View products
40G Connectivity over Single Mode Fiber (SMF) Direct Connect Cabling
View products
40G Connectivity with NIC
View products
40G Structured Cabling Connections
View products
Features
A Seamless Migration Path from Duplex 10G to 40G

Upgrade 10G to 40G without changing duplex multimode fiber cabling infrastructure.

Leading Performance and Quality for 40G
Built-in Macom Chip, the QSFP+ transceiver offers high-speed, and low-power in 40G links.
Macom Chip
Stable Transmission
≤3.5W
Low Power Consumption
CWDM4 DFB Laser
SMF/MMF Application
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
1271nm,1291nm, 1311nm,1331nm
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network

Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.

Questions & Answers

Customer Reviews

Resources

309,00 € (Excl. VAT)

367,71 € (Incl. VAT)

76 In DE Warehouse
48 In Global Warehouse