FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QSFP-ER4L-100G.
This picture is about QSFP-ER4L-100G.
This picture is about QSFP-ER4L-100G.
This picture is about QSFP-ER4L-100G.
This picture is about QSFP-ER4L-100G.
This picture is about QSFP-ER4L-100G.
This picture is about QSFP-ER4L-100G.
This picture is about QSFP-ER4L-100G.
This picture is about QSFP-ER4L-100G.
This picture is about QSFP-ER4L-100G.
This picture is about QSFP-ER4L-100G.
This picture is about QSFP-ER4L-100G.

H3C QSFP-100G-ER4-SM1310 Compatible QSFP28 100GBASE-ER4L 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module

#84367
#84367

Semtech EML BOX ≤4.5W Duplex LC SMF

1.998,00 € (Excl. VAT)
FS P/N: QSFP-ER4L-100G
2.377,62 € (Incl. VAT)
FS P/N: QSFP-ER4L-100G
44 Sold
32 Reviews
11 Questions
26 In DE Warehouse, Get It By Apr 25, 2024
15 In Global Warehouse, Get It By May 8, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

H3C QSFP-100G-ER4-SM1310 Compatible 100GBASE-ER4L QSFP28 Optical Transceiver Module (SMF, 1310nm, 40km, LC, DOM)

The H3C QSFP-100G-ER4-SM1310 Compatible QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 40km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. Taking BOX+FPC+PCBA separate design, it has great reliability, airtightness and heat dissipation performance. This transceiver is compliant with IEEE 802.3ba standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as 100G telecom connections, data centers, high-performance computing networks,enterprise core and distribution layer applications.
Note: The FS P/N is changed from QSFP28-ER4-100G to QSFP-ER4L-100G, but the product is the same. Only the FS P/N has been changed.

Specifications
H3C Compatible
QSFP-100G-ER4-SM1310
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelengths
1310nm
Max Cable Distance
25km-40km
Connector
Duplex LC
Media
SMF
Transmitter Type
4x EML
Receiver Type
APD
TX Power
-2.9~4.5dBm
Minimum Receiver Power
-20.9dBm
Powerbudget
18dB
Receiver Overload
-4.9dBm
Power Consumption
≤4.5W
Extinction Ratio
>4dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Packaging Technology
BOX Packaging
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Protocols
QSFP28 MSA Compliant
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

Leaf-spine Connections
See more
Leaf-spine Connections
View products
100G Connectivity with Direct Connect Cabling
View products
100G Connectivity with NIC
View products
100G Integrated Cabling Connection
View products

Features

100G Connectivity for Data Center
Featured with 4.5W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Center Wavelength
1310nm
1310nm
1310nm
1310nm
Connector
Duplex LC
Duplex LC
Duplex LC
Duplex LC
Cable Distance (Max.)
40km
40km
40km
40km
Cable Type
SMF
SMF
SMF
SMF
Modulation
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
Transmitter Type
EML
EML
EML
4x LAN WDM DML TOSA
Packaging Technology
BOX Packaging
BOX Packaging
BOX Packaging
BOX Packaging
Chip
Semtech Chip
Semtech Chip
Semtech Chip
Semtech Chip
Temperature Range
0 to 70°C
-20 to 85°C (EXT)
-40 to 85°C (IND)
0 to 70°C
Application
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
Specifications

H3C QSFP-100G-ER4-SM1310 Compatible 100GBASE-ER4L QSFP28 Optical Transceiver Module (SMF, 1310nm, 40km, LC, DOM)

The H3C QSFP-100G-ER4-SM1310 Compatible QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 40km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. Taking BOX+FPC+PCBA separate design, it has great reliability, airtightness and heat dissipation performance. This transceiver is compliant with IEEE 802.3ba standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as 100G telecom connections, data centers, high-performance computing networks,enterprise core and distribution layer applications.
Note: The FS P/N is changed from QSFP28-ER4-100G to QSFP-ER4L-100G, but the product is the same. Only the FS P/N has been changed.

Specifications
H3C Compatible
QSFP-100G-ER4-SM1310
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelengths
1310nm
Max Cable Distance
25km-40km
Connector
Duplex LC
Media
SMF
Transmitter Type
4x EML
Receiver Type
APD
TX Power
-2.9~4.5dBm
Minimum Receiver Power
-20.9dBm
Powerbudget
18dB
Receiver Overload
-4.9dBm
Power Consumption
≤4.5W
Extinction Ratio
>4dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Packaging Technology
BOX Packaging
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Protocols
QSFP28 MSA Compliant
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Leaf-spine Connections
See more
Leaf-spine Connections
View products
100G Connectivity with Direct Connect Cabling
View products
100G Connectivity with NIC
View products
100G Integrated Cabling Connection
View products
Features
100G Connectivity for Data Center
Featured with 4.5W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Center Wavelength
1310nm
1310nm
1310nm
1310nm
Connector
Duplex LC
Duplex LC
Duplex LC
Duplex LC
Cable Distance (Max.)
40km
40km
40km
40km
Cable Type
SMF
SMF
SMF
SMF
Modulation
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
Transmitter Type
EML
EML
EML
4x LAN WDM DML TOSA
Packaging Technology
BOX Packaging
BOX Packaging
BOX Packaging
BOX Packaging
Chip
Semtech Chip
Semtech Chip
Semtech Chip
Semtech Chip
Temperature Range
0 to 70°C
-20 to 85°C (EXT)
-40 to 85°C (IND)
0 to 70°C
Application
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet

Questions & Answers

Customer Reviews

Resources

1.998,00 € (Excl. VAT)

2.377,62 € (Incl. VAT)

26 In DE Warehouse
15 In Global Warehouse