FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QSFP-CWDM4-100G Optical Transceiver Module Overall Introduction | FS.
01:06
This picture is about QSFP-CWDM4-100G.
This picture is about QSFP-CWDM4-100G.
This picture is about QSFP-CWDM4-100G.
This picture is about QSFP-CWDM4-100G.
This picture is about QSFP-CWDM4-100G.
This picture is about QSFP-CWDM4-100G Optical Transceiver Module Overall Introduction | FS.
This picture is about QSFP-CWDM4-100G.
This picture is about QSFP-CWDM4-100G.
This picture is about QSFP-CWDM4-100G.
This picture is about QSFP-CWDM4-100G.
This picture is about QSFP-CWDM4-100G.

Avago QSFP-CWDM4-100G Compatible QSFP28 100GBASE-CWDM4 1310nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module

#75312
#75312

Macom Oclaro DML ≤3.5W Duplex LC SMF

189,00 € (Excl. VAT)
FS P/N: QSFP-CWDM4-100G
224,91 € (Incl. VAT)
FS P/N: QSFP-CWDM4-100G
4 Sold
73 Reviews
24 Questions
1166 In DE Warehouse, Get It By Apr 26, 2024
3672 In Global Warehouse, Get It By May 8, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Avago QSFP28-IR4-100G Compatible 100GBASE-CWDM4 QSFP28 Optical Transceiver Module (SMF, 1271nm, 1291nm, 1311nm and 1331nm, 2km, LC, DOM)

The Avago QSFP28-IR4-100G Compatible QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 2km over single mode fiber (SMF) with duplex LC connectors. The 100 Gigabit Ethernet signal is carried over four wavelengths at 1271, 1291, 1311, 1331 nm. This transceiver is compliant with IEEE 802.3ba, IEEE 802.3bm, 100G CWDM4 MSA, SFF-8665, SFF-8636 and ITU-T G.694.2 standards. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks,enterprise core and distribution layer applications.

Note: The two pull-tab transceivers are shipped randomly due to different batches. And the quality is the same.
Note: The FS P/N is changed from QSFP28-IR4-100G to QSFP-CWDM4-100G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP28-IR4-100G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1271nm, 1291nm, 1311nm and 1331nm
Max Cable Distance
2km
Connector
Duplex LC
Media
SMF
Transmitter Type
4 x CWDM DML (DFB)
Receiver Type
PIN
TX Power
-6.5~2.5dBm
RX Power
-11.5dBm~2.5dBm
Powerbudget
5dB
Power Consumption
≤3.5W
Core Size
G.652/9um
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Packaging Technology
COB
Inbuilt FEC
Supported
Protocols
IEEE 802.3ba, IEEE 802.3bm, 100G CWDM4 MSA, QSFP28 MSA, SFF-8665, SFF-8636
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
Leaf-spine Connections
View products
100G Connectivity with Direct Connect Cabling
View products
100G Connectivity with NIC
View products
100G Structured Cabling Connections
View products

Features

100G Connectivity for Data Center
Featured with 3.5W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Adopts WDM Technology to Transmit Signals
The QSFP 100G CWDM4 module adopts WDM technology that enables four wavelengths to be multiplexed to transmit on a single fiber, which greatly saves optical fiber resources.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength
1310nm
1310nm
1310nm
1310nm
Connector
Duplex LC
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
Duplex LC
Duplex LC
Cable Distance (Max.)
2km
2km
2km
2km
Cable Type
SMF
SMF
SMF
SMF
Modulation
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
PAM4
Transmitter Type
4x CWDM DML (DFB)
DFB
DFB
EML
Packaging Technology
COB Packaging
COB Packaging
COB Packaging
TO Packaging
Chip
Macom Chip
Macom Chip
Macom Chip
Broadcom Chip
Temperature Range
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
Application
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
100G to 4x25G Breakout
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
400G to 4x100G Breakout
Specifications

Avago QSFP28-IR4-100G Compatible 100GBASE-CWDM4 QSFP28 Optical Transceiver Module (SMF, 1271nm, 1291nm, 1311nm and 1331nm, 2km, LC, DOM)

The Avago QSFP28-IR4-100G Compatible QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 2km over single mode fiber (SMF) with duplex LC connectors. The 100 Gigabit Ethernet signal is carried over four wavelengths at 1271, 1291, 1311, 1331 nm. This transceiver is compliant with IEEE 802.3ba, IEEE 802.3bm, 100G CWDM4 MSA, SFF-8665, SFF-8636 and ITU-T G.694.2 standards. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks,enterprise core and distribution layer applications.

Note: The two pull-tab transceivers are shipped randomly due to different batches. And the quality is the same.
Note: The FS P/N is changed from QSFP28-IR4-100G to QSFP-CWDM4-100G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP28-IR4-100G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1271nm, 1291nm, 1311nm and 1331nm
Max Cable Distance
2km
Connector
Duplex LC
Media
SMF
Transmitter Type
4 x CWDM DML (DFB)
Receiver Type
PIN
TX Power
-6.5~2.5dBm
RX Power
-11.5dBm~2.5dBm
Powerbudget
5dB
Power Consumption
≤3.5W
Core Size
G.652/9um
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Packaging Technology
COB
Inbuilt FEC
Supported
Protocols
IEEE 802.3ba, IEEE 802.3bm, 100G CWDM4 MSA, QSFP28 MSA, SFF-8665, SFF-8636
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
Leaf-spine Connections
View products
100G Connectivity with Direct Connect Cabling
View products
100G Connectivity with NIC
View products
100G Structured Cabling Connections
View products
Features
100G Connectivity for Data Center
Featured with 3.5W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Adopts WDM Technology to Transmit Signals
The QSFP 100G CWDM4 module adopts WDM technology that enables four wavelengths to be multiplexed to transmit on a single fiber, which greatly saves optical fiber resources.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength
1310nm
1310nm
1310nm
1310nm
Connector
Duplex LC
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
Duplex LC
Duplex LC
Cable Distance (Max.)
2km
2km
2km
2km
Cable Type
SMF
SMF
SMF
SMF
Modulation
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
PAM4
Transmitter Type
4x CWDM DML (DFB)
DFB
DFB
EML
Packaging Technology
COB Packaging
COB Packaging
COB Packaging
TO Packaging
Chip
Macom Chip
Macom Chip
Macom Chip
Broadcom Chip
Temperature Range
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
Application
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
100G to 4x25G Breakout
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
400G to 4x100G Breakout

Questions & Answers

Customer Reviews

Resources

189,00 € (Excl. VAT)

224,91 € (Incl. VAT)

1166 In DE Warehouse
3672 In Global Warehouse