FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 18916.
01:57
This picture is about 18916.
This picture is about 18916.
This picture is about 18916.
This picture is about 18916.
This picture is about 18916.
This picture is about 18916.
This picture is about 18916.
This picture is about 18916.
This picture is about 18916.
This picture is about 18916.
This picture is about 18916.
This picture is about 18916.
This picture is about 18916.
This picture is about 18916.
This picture is about 18916.

Field Tool for MTP® PRO Connectors to Change Polarity and Pins

#80733
#80733

US Conec No Accessories

409,00 € (Excl. VAT)
FS P/N: 18916
486,71 € (Incl. VAT)
FS P/N: 18916
242 Sold
6 Reviews
1 Question
4 In DE Warehouse, Get It By Apr 29, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Field Tool for MTP® PRO Connectors to Change Polarity and Pins

With the field tool, the polarity of MTP® PRO cables can be changed from key up to key down. No accessories are required since both keys are pre-installed in the MTP® PRO connector. The pins can also be changed from male to female and vice versa. This operation requires pin exchangers as accessories, it can be done without opening the connector.

A big advantage of this tool is that even an unskilled and untrained technician can easily manage polarity and pin reconfiguration right in the field in a minute without needing to remove the connector housing, expose any fibers or perform any other disassembly of the connector.

Please note: The tool works for MTP® PRO connectors only, not available for standard MTP®/MPO connectors. Click here for more information about MTP® PRO Trunk Cables.

Specifications
Product Type
Tool
Connector Type
US Conec MTP® PRO
Application
Used to change polarity and pins
Working Temperature
25°C to 70°C
* MTP® is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP® series products.
.
* US Conec provides MTP® PRO field tools to FS.COM. Check the
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

MTP® PRO Field Tool Kit Components
Reliable One Step Polarity Change

One simple insertion into the polarity change port reverses the keying configuration by retracting the exposed key while simultaneously extracting a hidden key on the opposite side of the connector. Flip polarity of MTP®-12 MTP® PRO trunk cables from type A to type B and vice versa in seconds.

Simple and Failsafe Pin Change

US Conec's MTP® PRO design is focused on simplicity and reliability to ensure a quick and effective method for pin configuration without the need to remove the housing or handle loose pins.

Specifications

Field Tool for MTP® PRO Connectors to Change Polarity and Pins

With the field tool, the polarity of MTP® PRO cables can be changed from key up to key down. No accessories are required since both keys are pre-installed in the MTP® PRO connector. The pins can also be changed from male to female and vice versa. This operation requires pin exchangers as accessories, it can be done without opening the connector.

A big advantage of this tool is that even an unskilled and untrained technician can easily manage polarity and pin reconfiguration right in the field in a minute without needing to remove the connector housing, expose any fibers or perform any other disassembly of the connector.

Please note: The tool works for MTP® PRO connectors only, not available for standard MTP®/MPO connectors. Click here for more information about MTP® PRO Trunk Cables.

Specifications
Product Type
Tool
Connector Type
US Conec MTP® PRO
Application
Used to change polarity and pins
Working Temperature
25°C to 70°C
* MTP® is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP® series products.
.
* US Conec provides MTP® PRO field tools to FS.COM. Check the
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
MTP® PRO Field Tool Kit Components
Reliable One Step Polarity Change

One simple insertion into the polarity change port reverses the keying configuration by retracting the exposed key while simultaneously extracting a hidden key on the opposite side of the connector. Flip polarity of MTP®-12 MTP® PRO trunk cables from type A to type B and vice versa in seconds.

Simple and Failsafe Pin Change

US Conec's MTP® PRO design is focused on simplicity and reliability to ensure a quick and effective method for pin configuration without the need to remove the housing or handle loose pins.

Questions & Answers

Customer Reviews

Resources

409,00 € (Excl. VAT)

486,71 € (Incl. VAT)

4 In DE Warehouse