FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FSP150-HS12.
This picture is about FSP150-HS12.
This picture is about FSP150-HS12.
This picture is about FSP150-HS12.
This picture is about FSP150-HS12.
This picture is about FSP150-HS12.
This picture is about FSP150-HS12.
This picture is about FSP150-HS12.
This picture is about FSP150-HS12.
This picture is about FSP150-HS12.

Hot-swappable DC Power Module 150W, for S5800-48F4SR, S5800-48T4S, S5850-24S2Q, S5850-24S2C

#80589
#80589

150W -48 to -60VDC Hot-swappable Redundant

349,00 € (Excl. VAT)
FS P/N: FSP150-HS12
415,31 € (Incl. VAT)
FS P/N: FSP150-HS12
163 Sold
1 Review
4 Questions
5 In Global Warehouse, Get It By May 7, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Hot-swappable DC Power Module 150W, for S5800-48F4SR, S5800-48T4S, S5850-24S2Q, S5850-24S2C

The FSP150-HS12 hot-swappable DC power supply modules are designed to be compatible with S5800-48F4SR, S5800-48T4S, S5850-24S2Q and S5850-24S2C Ethernet switches. It can be hot-swapped and replaced without any system down-time offering a seamless and uninterrupted operation, which provides a low-cost, simple solution to the problem of a failure of the internal power-supply of an Ethernet switch.

Specifications
Input Voltage Range
-48V to -60VDC
Input Current
3-6A
Output Voltage Range
12VDC
Operating Temperature
23° F to 131° F (-5° C to 55° C)
Operating Humidity
10 to 95% Max
Output Power
150W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Hot-swappable Redundant Modules to Stay Online 24/7

The 1+1 hot-swappable DC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.

Specifications

Hot-swappable DC Power Module 150W, for S5800-48F4SR, S5800-48T4S, S5850-24S2Q, S5850-24S2C

The FSP150-HS12 hot-swappable DC power supply modules are designed to be compatible with S5800-48F4SR, S5800-48T4S, S5850-24S2Q and S5850-24S2C Ethernet switches. It can be hot-swapped and replaced without any system down-time offering a seamless and uninterrupted operation, which provides a low-cost, simple solution to the problem of a failure of the internal power-supply of an Ethernet switch.

Specifications
Input Voltage Range
-48V to -60VDC
Input Current
3-6A
Output Voltage Range
12VDC
Operating Temperature
23° F to 131° F (-5° C to 55° C)
Operating Humidity
10 to 95% Max
Output Power
150W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Hot-swappable Redundant Modules to Stay Online 24/7

The 1+1 hot-swappable DC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.

Questions & Answers

Customer Reviews

Resources

349,00 € (Excl. VAT)

415,31 € (Incl. VAT)

5 In Global Warehouse