Generic compatible SFP+ transceiver supports up to 10km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3ae standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. This transceiver uses high-quality TOSA, ensuring stable performance and reliable quality.Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center and 10G Ethernet etc.
Click to open expanded view
Generic Compatible SFP+ 10G CWDM 1530nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
10G CWDM SFP+ Transceiver Module (SMF, 1530nm, 10km, LC, DOM)
Quality Testing Program
Quality Testing Program
Connectivity Solutions
Features
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 10.31Gbps |
Wavelength | 1350nm-1610nm | 1470nm-1610nm | 1470-1610nm | 1470-1610nm | 1270-1570nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Max Cable Distance | 10km | 20km | 40km | 80km | 10km |
Chip | Semtech | Semtech | Semtech | Semtech | / |
Packaging Technology | TO | TO | BOX | BOX | TO |
Optical Components | DFB CWDM | DFB CWDM | DFB CWDM | EML CWDM | DFB CWDM |
Receiver Sensitivity | <-14.4dBm | <-14.4dBm | <-16dBm | <-23dBm | <-14.4dBm |
Power Consumption | 1.5W | 1.2W | 1W | 2W | 1W |
Videos
10G CWDM SFP+ Transceiver Module (SMF, 1530nm, 10km, LC, DOM)
Generic compatible SFP+ transceiver supports up to 10km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3ae standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. This transceiver uses high-quality TOSA, ensuring stable performance and reliable quality.Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center and 10G Ethernet etc.
Quality Testing Program
Quality Testing Program
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 10.31Gbps |
Wavelength | 1350nm-1610nm | 1470nm-1610nm | 1470-1610nm | 1470-1610nm | 1270-1570nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Max Cable Distance | 10km | 20km | 40km | 80km | 10km |
Chip | Semtech | Semtech | Semtech | Semtech | / |
Packaging Technology | TO | TO | BOX | BOX | TO |
Optical Components | DFB CWDM | DFB CWDM | DFB CWDM | EML CWDM | DFB CWDM |
Receiver Sensitivity | <-14.4dBm | <-14.4dBm | <-16dBm | <-23dBm | <-14.4dBm |
Power Consumption | 1.5W | 1.2W | 1W | 2W | 1W |
Questions & Answers
Customer Reviews
Resources
119,00 € (Excl. VAT)
141,61 € (Incl. VAT)