FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 主多图.
This picture is about 主多图.
This picture is about 主多图.
This picture is about 主多图.
This picture is about 主多图.
This picture is about 主多图.
This picture is about 主多图.
This picture is about 主多图.
This picture is about 主多图.
This picture is about 主多图.
This picture is about 主多图.
This picture is about 主多图.

FHZ Ultra High Density 1U Rack Mount Enclosure Unloaded, Holds up to 6 x FHZ Cassettes, 216 Fibers (LC)

#74183
#74183

6x FHZ Cassettes

140,00 € (Excl. VAT)
FS P/N: FHZ-1UFSP
166,60 € (Incl. VAT)
FS P/N: FHZ-1UFSP
338 Sold
0 Review
8 Questions
15 Back in stock, Recently Get It By May 14, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

FHZ Premium Ultra HD Fiber Enclosure, Up to 216 LC Fibers

FHZ 1U rack mount premium ultra HD fiber enclosure use with the FHZ cassette platform to provide an premium ultra high density solution for inter-connects or cross-connects between backbone horizontal cable and active equipment.

FHZ Premium Ultra HD Series enables to provide the scalability to increase density as business demands evolve.

Specifications
Number of Rack Spaces
1U
Fiber Count
Max. 216 Fibers
Enclosure Type
Rack Mountable
Material
Steel, Powder-coated Black
Installation
Standard EIA 19" Rack Rails
Dimensions (HxWxD)
1.75"x19.00"x10.20" (44.45x482.6x259.0mm)
Compliant
TIA/EIA-568-C.3
Application
Matching for FHZ Series Cassettes
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Functional Design for Rapid Deployment

Provides ultra high density preterminated optical cabling solutions for fiber applications that allows for predictable scalability while saving space.

1U Size Design

Space saving design, mounts to standard EIA 19" rack rails

SPCC Steel

Configured with rugged heavy-duty steel to enhance the service life

Modular Cabling

Accepts up to 6pcs FHZ MTP®/MPO cassetes in 1U Space

Ultra High-density Solution for Network Employment
Efficient utilization of rack space and design flexibility for quick connection of remote or data center applications.
Upgrade Capacity
Up to 216F LC fibers in FHZ 1U fiber enclosure for ultra high density cabling
Rear Cable Management
Rear cable management tray helps effectively manage trunk cables on the back
Versatile Solutions
Side and rear entries to interconnect or cross-connect in backbone cabling
Number of Rack Spaces
1U
1U
1U
1U/2U/4U
1U
1U
Max. Fiber Count (LC)
216
144
144
144/288/432
144
144
Capacity
6x FHZ Cassettes
4x FHD Cassettes or Panels
4x FHD Cassettes or Panels
4/8/12x FHD Cassettes or Panels
4x FHD Cassettes or Panels
4x FHD Cassettes or Panels
Mounting Type
Rack Mount
Rack Mount
Rack Mount
Rack Mount
Rack Mount
Rack Mount
Movement Type
Fixed
Fixed
Sliding and Tilt-down
Sliding
Fixed
Fixed
Easy Access
yesyesyesyesyesyes
Integrated Cable Management
yesyesyesyesyesyes
Location Identification Label
yes
Slack Management Spool
yesyesyes
Field Splicing Application
yesyesyes
Pre-terminated Option
yesyesyesyesyesyes
Feature
Open access to the front and rear for ultra high density solution
Tool-less removable top cover simplifies the operation
Sliding and 15° tilt-down drawer for easy deployment
Sliding drawer improves front access to cabling
Unique one-piece structure for fast deployment
Detachable design meets a variety of demands
Specifications

FHZ Premium Ultra HD Fiber Enclosure, Up to 216 LC Fibers

FHZ 1U rack mount premium ultra HD fiber enclosure use with the FHZ cassette platform to provide an premium ultra high density solution for inter-connects or cross-connects between backbone horizontal cable and active equipment.

FHZ Premium Ultra HD Series enables to provide the scalability to increase density as business demands evolve.

Specifications
Number of Rack Spaces
1U
Fiber Count
Max. 216 Fibers
Enclosure Type
Rack Mountable
Material
Steel, Powder-coated Black
Installation
Standard EIA 19" Rack Rails
Dimensions (HxWxD)
1.75"x19.00"x10.20" (44.45x482.6x259.0mm)
Compliant
TIA/EIA-568-C.3
Application
Matching for FHZ Series Cassettes
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Functional Design for Rapid Deployment

Provides ultra high density preterminated optical cabling solutions for fiber applications that allows for predictable scalability while saving space.

1U Size Design

Space saving design, mounts to standard EIA 19" rack rails

SPCC Steel

Configured with rugged heavy-duty steel to enhance the service life

Modular Cabling

Accepts up to 6pcs FHZ MTP®/MPO cassetes in 1U Space

Ultra High-density Solution for Network Employment
Efficient utilization of rack space and design flexibility for quick connection of remote or data center applications.
Upgrade Capacity
Up to 216F LC fibers in FHZ 1U fiber enclosure for ultra high density cabling
Rear Cable Management
Rear cable management tray helps effectively manage trunk cables on the back
Versatile Solutions
Side and rear entries to interconnect or cross-connect in backbone cabling
Number of Rack Spaces
1U
1U
1U
1U/2U/4U
1U
1U
Max. Fiber Count (LC)
216
144
144
144/288/432
144
144
Capacity
6x FHZ Cassettes
4x FHD Cassettes or Panels
4x FHD Cassettes or Panels
4/8/12x FHD Cassettes or Panels
4x FHD Cassettes or Panels
4x FHD Cassettes or Panels
Mounting Type
Rack Mount
Rack Mount
Rack Mount
Rack Mount
Rack Mount
Rack Mount
Movement Type
Fixed
Fixed
Sliding and Tilt-down
Sliding
Fixed
Fixed
Easy Access
yesyesyesyesyesyes
Integrated Cable Management
yesyesyesyesyesyes
Location Identification Label
yes
Slack Management Spool
yesyesyes
Field Splicing Application
yesyesyes
Pre-terminated Option
yesyesyesyesyesyes
Feature
Open access to the front and rear for ultra high density solution
Tool-less removable top cover simplifies the operation
Sliding and 15° tilt-down drawer for easy deployment
Sliding drawer improves front access to cabling
Unique one-piece structure for fast deployment
Detachable design meets a variety of demands

Questions & Answers

Customer Reviews

Resources

140,00 € (Excl. VAT)

166,60 € (Incl. VAT)

15 Back in stock