FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FMT-BDSplitter.
This picture is about FMT-BDSplitter.

FMT-BDSplitter, Optical Splitter

#73324
#73324

1+1 Backup Fast Swith <15ms FMT WDM Network

179,00 € (Excl. VAT)
FS P/N: FMT-BDSplitter
213,01 € (Incl. VAT)
FS P/N: FMT-BDSplitter
34 Sold
0 Review
2 Questions
Available for back order, Get It By May 9, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

Optical Splitter for Fiber Protection, LC/UPC, Pluggable Module

Splitter needs to be used together with OLP to compose BIDI OLP. The working mode of BIDI is dual transmitting and selective receiving. Optical line protection is realized by ways of bidirectional transmission over single optical fiber. It is mainly applicable to scenarios when there are limited amount optical fiber resources.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Operating Wavelength
C21-C60/1270nm~1610nm
Return Loss
≥55dB
Monitoring Optical Power Range
+23~-50dBm
Monitoring Optical Power Accuracy
±0.25dB
Optical Power Resolution
±0.01dB
Crosstalk
≥55dB
Connectors
LC/UPC
Isolation
≥45dB
PDL
≤0.05dB
WDL
≤0.1dB
Optical Power
≤500mw
Insertion Loss
<3.8dB
Operating Temperature
-10 to 50°C (14 to 122°F)
Storage Temperature
-40 to 80°C (-40 to 176°F)
Chassis Type
1U, 2U, 4U
Housing
Pluggable Module(Occupies 1 slot in FMT chassis)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Optical Line Protection Module for 1U/2U/4U Managed Chassis

It adopts plug-in design to realize a high level of integration, which saves space. And supports real-time monitoring &

fast switching between primary and secondary optical lines.

Optical Splitter for Single Fiber Bidirectional Transmission

Only requires two optical fibers, when the main fiber fails, the receiving end automatically switches to the standby fiber to ensure smooth communication and save fiber resources.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
FS.COM FMT Optical Transport Network Management System

FS.COM Network Management Unit (NMU/NMS) is developed with ARM9 control design. NMU/NMS provides full fault, configuration, performance, security Management.

Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Specifications

Optical Splitter for Fiber Protection, LC/UPC, Pluggable Module

Splitter needs to be used together with OLP to compose BIDI OLP. The working mode of BIDI is dual transmitting and selective receiving. Optical line protection is realized by ways of bidirectional transmission over single optical fiber. It is mainly applicable to scenarios when there are limited amount optical fiber resources.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Operating Wavelength
C21-C60/1270nm~1610nm
Return Loss
≥55dB
Monitoring Optical Power Range
+23~-50dBm
Monitoring Optical Power Accuracy
±0.25dB
Optical Power Resolution
±0.01dB
Crosstalk
≥55dB
Connectors
LC/UPC
Isolation
≥45dB
PDL
≤0.05dB
WDL
≤0.1dB
Optical Power
≤500mw
Insertion Loss
<3.8dB
Operating Temperature
-10 to 50°C (14 to 122°F)
Storage Temperature
-40 to 80°C (-40 to 176°F)
Chassis Type
1U, 2U, 4U
Housing
Pluggable Module(Occupies 1 slot in FMT chassis)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Optical Line Protection Module for 1U/2U/4U Managed Chassis

It adopts plug-in design to realize a high level of integration, which saves space. And supports real-time monitoring &

fast switching between primary and secondary optical lines.

Optical Splitter for Single Fiber Bidirectional Transmission

Only requires two optical fibers, when the main fiber fails, the receiving end automatically switches to the standby fiber to ensure smooth communication and save fiber resources.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
FS.COM FMT Optical Transport Network Management System

FS.COM Network Management Unit (NMU/NMS) is developed with ARM9 control design. NMU/NMS provides full fault, configuration, performance, security Management.

Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Questions & Answers

Customer Reviews

Resources

179,00 € (Excl. VAT)

213,01 € (Incl. VAT)

Available for back order