FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FMTOSW-1x16.
This picture is about FMTOSW-1x16.

Customized 1x16 Multi-Channel MEMS Optical Switches with Adjustable Channels Control

#73287
#73287

16CH 1310nm, 1550 nm Latching FMT WDM Network

1.318,00 € (Excl. VAT)
FS P/N: FMTOSW-1x16
1.568,42 € (Incl. VAT)
FS P/N: FMTOSW-1x16
48 Sold
6 Reviews
7 Questions
Wavelength:
1310nm
Available for back order, Get It By Jul 12, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Micro-Electro-Mechanical System Optical Switches

FMT Optical switches is a kind of optical path control equipment, mainly used in optical communication. The micro-electro-mechanical system optical switches, based on thin film filter technology, which connects optical channels by redirecting an incoming optical signal into selected output fiber.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Testing Wavelength
1310nm/1550 nm
Repetitive
≤0.05 dB
Insertion Loss
Typ≤1.0dB
Return Loss
>50dB
Crosstalk
>55dB
PDL
≤0.05
WDL
≤0.25
Switch Time
10×( n-m ) + 5( from port m to n, n>m )
10×( n-m ) + 30( from port n to m, n>m )
Connector
LC/UPC
Channel Optional
16
Control Mode
Latching*
* Note:Non-latching optical switch can be customized, please contact
for more details.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Superior Performance MEMS Optical Switches

Unaffected by the polarization and wavelength

Switching time interval from 1 second to 99 hours 59 minutes and 59 seconds

Support manual switching modes by the NMU

Optional Control Modes of Latching and Non-Latching

A latching version preserves the selected optical path after the drive signal has been removed, and the non-latching version defaults to either the open or close state when power is removed.

Wide Range of MEMS Optical Switches Applications

Optical transport network onto a Optical Switches, enables optical network protection/restoration, datacenter interconnect, business ethernet services, metro and access rings, etc.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
FS.COM FMT Optical Transport Network Management System

FS.COM Network Management Unit (NMU/NMS) is developed with ARM9 control design. NMU/NMS provides full fault, configuration, performance, security Management.

Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Specifications

Micro-Electro-Mechanical System Optical Switches

FMT Optical switches is a kind of optical path control equipment, mainly used in optical communication. The micro-electro-mechanical system optical switches, based on thin film filter technology, which connects optical channels by redirecting an incoming optical signal into selected output fiber.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Testing Wavelength
1310nm/1550 nm
Repetitive
≤0.05 dB
Insertion Loss
Typ≤1.0dB
Return Loss
>50dB
Crosstalk
>55dB
PDL
≤0.05
WDL
≤0.25
Switch Time
10×( n-m ) + 5( from port m to n, n>m )
10×( n-m ) + 30( from port n to m, n>m )
Connector
LC/UPC
Channel Optional
16
Control Mode
Latching*
* Note:Non-latching optical switch can be customized, please contact
for more details.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Superior Performance MEMS Optical Switches

Unaffected by the polarization and wavelength

Switching time interval from 1 second to 99 hours 59 minutes and 59 seconds

Support manual switching modes by the NMU

Optional Control Modes of Latching and Non-Latching

A latching version preserves the selected optical path after the drive signal has been removed, and the non-latching version defaults to either the open or close state when power is removed.

Wide Range of MEMS Optical Switches Applications

Optical transport network onto a Optical Switches, enables optical network protection/restoration, datacenter interconnect, business ethernet services, metro and access rings, etc.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
FS.COM FMT Optical Transport Network Management System

FS.COM Network Management Unit (NMU/NMS) is developed with ARM9 control design. NMU/NMS provides full fault, configuration, performance, security Management.

Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Questions & Answers

Customer Reviews

Resources

1.318,00 € (Excl. VAT)

1.568,42 € (Incl. VAT)

Available for back order