FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FMT-OTDR.
This picture is about FMT-OTDR.
This picture is about FMT-OTDR.
This picture is about FMT-OTDR.
This picture is about FMT-OTDR.
This picture is about FMT-OTDR.
This picture is about FMT-OTDR.
This picture is about FMT-OTDR.
This picture is about FMT-OTDR.
This picture is about FMT-OTDR.
This picture is about FMT-OTDR.
This picture is about FMT-OTDR.
This picture is about FMT-OTDR.
This picture is about FMT-OTDR.
This picture is about FMT-OTDR.
This picture is about FMT-OTDR.
This picture is about FMT-OTDR.
This picture is about FMT-OTDR.

Customized Optical Time Domain Reflectometer (OTDR)

#73281
#73281

30~42dB Dynamic Range 1550±20nm,1625±20nm

3.158,00 € (Excl. VAT)
FS P/N: FMT-OTDR
3.758,02 € (Incl. VAT)
FS P/N: FMT-OTDR
17 Sold
6 Reviews
3 Questions
Wavelength:
1550nm(Default)
Dynamic Range:
30dB(Default)
Connector:
LC/UPC
Housing:
Pluggable Module
Available for back order, Get It By May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Hot-pluggable Optical Time Domain Reflectometer

The ability to quickly identify and isolate network outages is a critical function for any network operator. FS.COM OTDR is designed for remote fault detection and isolation, fiber level fault monitoring, span level fault monitoring and long span monitoring. With the OTDR module, optical fiber cable monitoring, fiber optic cable construction and maintenance are possible.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Dynamic Range
30~42dB
Wavelength (optional)
1550/1625nm (±20nm)
Optical Fiber
9/125 µm SMF
Minimum Sampling Interval
0.25m
Event Dead Zone
≤2m
Attenuation Dead Zone
≤10m
Maximum Sampling
32k
Joint Converter
LC/UPC
Connector
SC/UPC
Housing
Pluggable Module (Occupies 1 slot in FMT chassis)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

High performance OTDR for Remote Fiber Test System

Fiber length, optical fiber transmission attenuation, splice attenuation and fault location measurement

High dynamic range combined with high resolution for highly accurate fiber characterization

Remote management by the Network Management Unit

Available for All-in-One Multi-Service Transport System

Each service module (OTDR, DCM, EDFA, OEO, OLP module) is hot swappable and independent from other modules in the chassis, which are convenient for installation and management.

Embedded OTDR Modules in Monitoring Solution

The live fiber monitoring solution secure the fiber network by identifying fiber procedures. Monitoring is achieved through ongoing OTDR measurements in live operation in DWDM networks.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
FS.COM FMT Optical Transport Network Management System

FS.COM Network Management Unit (NMU/NMS) is developed with ARM9 control design. NMU/NMS provides full fault, configuration, performance, security Management.

Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Specifications

Hot-pluggable Optical Time Domain Reflectometer

The ability to quickly identify and isolate network outages is a critical function for any network operator. FS.COM OTDR is designed for remote fault detection and isolation, fiber level fault monitoring, span level fault monitoring and long span monitoring. With the OTDR module, optical fiber cable monitoring, fiber optic cable construction and maintenance are possible.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Dynamic Range
30~42dB
Wavelength (optional)
1550/1625nm (±20nm)
Optical Fiber
9/125 µm SMF
Minimum Sampling Interval
0.25m
Event Dead Zone
≤2m
Attenuation Dead Zone
≤10m
Maximum Sampling
32k
Joint Converter
LC/UPC
Connector
SC/UPC
Housing
Pluggable Module (Occupies 1 slot in FMT chassis)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
High performance OTDR for Remote Fiber Test System

Fiber length, optical fiber transmission attenuation, splice attenuation and fault location measurement

High dynamic range combined with high resolution for highly accurate fiber characterization

Remote management by the Network Management Unit

Available for All-in-One Multi-Service Transport System

Each service module (OTDR, DCM, EDFA, OEO, OLP module) is hot swappable and independent from other modules in the chassis, which are convenient for installation and management.

Embedded OTDR Modules in Monitoring Solution

The live fiber monitoring solution secure the fiber network by identifying fiber procedures. Monitoring is achieved through ongoing OTDR measurements in live operation in DWDM networks.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
FS.COM FMT Optical Transport Network Management System

FS.COM Network Management Unit (NMU/NMS) is developed with ARM9 control design. NMU/NMS provides full fault, configuration, performance, security Management.

Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Questions & Answers

Customer Reviews

Resources

3.158,00 € (Excl. VAT)

3.758,02 € (Incl. VAT)

Available for back order