FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about YM-1151E.
This picture is about YM-1151E.
This picture is about YM-1151E.
This picture is about YM-1151E.
This picture is about YM-1151E.
This picture is about YM-1151E.
This picture is about YM-1151E.
This picture is about YM-1151E.
This picture is about YM-1151E.
This picture is about YM-1151E.

Hot-swappable DC Power Module 150W, for S5850-32S2Q, S5800-8TF12S, T5850-32S2Q, T5800-8TF12S

#72481
#72481

150W -36 to -72VDC Hot-swappable Redundant

349,00 € (Excl. VAT)
FS P/N: YM-1151E
415,31 € (Incl. VAT)
FS P/N: YM-1151E
85 Sold
1 Review
4 Questions
Available for back order, Get It By May 31, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Hot-swappable DC Power Module 150W, for S5850-32S2Q, S5800-8TF12S, T5850-32S2Q, T5800-8TF12S

The YM-1151E hot-swappable DC power supply modules are designed to be compatible with S5850-32S2Q, S5800-8TF12S, Ethernet switches and T5850-32S2Q, T5800-8TF12S TAPs. It can be hot-swapped and replaced without any system down-time offering a seamless and uninterrupted operation, which provides a low-cost, simple solution to the problem of a failure of the internal power-supply of an Ethernet switch.

Specifications
Input Voltage Range
-36 to -72VDC
Input Current
1.8-6A
Output Voltage Range
12VDC
Operating Temperature
23° F to 131° F (-5° C to 55° C)
Operating Humidity
95% Max
Output Power
150W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Meet the Power Supply Requirements of the Switch
Hot-swappable Redundant Modules to Stay Online 24/7

The 1+1 hot-swappable DC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.

Specifications

Hot-swappable DC Power Module 150W, for S5850-32S2Q, S5800-8TF12S, T5850-32S2Q, T5800-8TF12S

The YM-1151E hot-swappable DC power supply modules are designed to be compatible with S5850-32S2Q, S5800-8TF12S, Ethernet switches and T5850-32S2Q, T5800-8TF12S TAPs. It can be hot-swapped and replaced without any system down-time offering a seamless and uninterrupted operation, which provides a low-cost, simple solution to the problem of a failure of the internal power-supply of an Ethernet switch.

Specifications
Input Voltage Range
-36 to -72VDC
Input Current
1.8-6A
Output Voltage Range
12VDC
Operating Temperature
23° F to 131° F (-5° C to 55° C)
Operating Humidity
95% Max
Output Power
150W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Meet the Power Supply Requirements of the Switch
Hot-swappable Redundant Modules to Stay Online 24/7

The 1+1 hot-swappable DC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.

Questions & Answers

Customer Reviews

Resources

349,00 € (Excl. VAT)

415,31 € (Incl. VAT)

Available for back order