FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about C5EUTPSGPVC.
This picture is about C5EUTPSGPVC.
This picture is about C5EUTPSGPVC.
This picture is about C5EUTPSGPVC.
This picture is about C5EUTPSGPVC.
This picture is about C5EUTPSGPVC.
This picture is about C5EUTPSGPVC.
This picture is about C5EUTPSGPVC.
This picture is about C5EUTPSGPVC.
This picture is about C5EUTPSGPVC.

7ft (2.1m) Cat5e Snagless Unshielded (UTP) PVC CM Ethernet Patch Cable, White

#71871
#71871

Pure Bare Copper PoE++ 1 pack 250MHz

3,20 € (Excl. VAT)
FS P/N: C5EUTPSGPVC
3,81 € (Incl. VAT)
FS P/N: C5EUTPSGPVC
6.3K Sold
2 Reviews
10 Questions
132 In Global Warehouse, Get It By Apr 11, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Cat5e Snagless Unshielded (UTP) Ethernet Network Patch Cable, 24AWG, 1000Base-T

Cat5e UTP patch cable features 24AWG unshielded twisted pair stranded copper cable with a high performance modular plug at each end. Snagless design protects the locking clips on the RJ45 connectors from being damaged or snapped off during installation.
It exceeds the performance of the Cat5e Ethernet network cable standard and offers the cost-effective solution for indoor Gigabit Ethernet data center applications, supporting up to 1000Mbps and 250MHz within 100 meters of cable.

Specifications
Cable Type
Cat5e Snagless
Shielding Type
Unshielded (UTP)
Cable Jacket
PVC CM (Round)
Length
7ft (2.1m) (Including Plugs)
Data Rate Support
10/100/1000Base-T
Maximum (Tested) Frequency
250MHz
Conductor Type
Stranded Pure Bare Copper
Connectors
RJ45 (Male)
Gauge (AWG)
24 (7/0.20mm)
Cable Outer Diameter (mm)
5.5± 0.4
PoE Compatibility
PoE/PoE+/PoE++
Wire Scheme
T568B, Straight
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Cat5e Interconnect
View products
Copper-based Cabling
View products
Copper-based Cabling
View products

Features

250MHz Stable Transmission
This cable speeds up to 250MHz and supports 1000-T Ethernet, which allows for more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Triple Protection of Patch Cables

RJ45 modular plug, PVC Jacket and strain relief boot to increase the service life of the cable.

RJ45 Modular Plug

Modular plug enhances the stability of the network connection.

PVC Jacket

PVC Jacket has good flame retardant performance.

Strain Relief Boot

The boot increases the friction for plugging and unplugging.

Fluke Networks-Cable Testing

The patch cables pass the Fluke Patch Cord Test and deliver specified testing report, in which includes NEXT, PS NEXT, ACR-F, PS ACR-F, ACR-N, PS ACR-N as well as RL.

Specifications

Cat5e Snagless Unshielded (UTP) Ethernet Network Patch Cable, 24AWG, 1000Base-T

Cat5e UTP patch cable features 24AWG unshielded twisted pair stranded copper cable with a high performance modular plug at each end. Snagless design protects the locking clips on the RJ45 connectors from being damaged or snapped off during installation.
It exceeds the performance of the Cat5e Ethernet network cable standard and offers the cost-effective solution for indoor Gigabit Ethernet data center applications, supporting up to 1000Mbps and 250MHz within 100 meters of cable.

Specifications
Cable Type
Cat5e Snagless
Shielding Type
Unshielded (UTP)
Cable Jacket
PVC CM (Round)
Length
7ft (2.1m) (Including Plugs)
Data Rate Support
10/100/1000Base-T
Maximum (Tested) Frequency
250MHz
Conductor Type
Stranded Pure Bare Copper
Connectors
RJ45 (Male)
Gauge (AWG)
24 (7/0.20mm)
Cable Outer Diameter (mm)
5.5± 0.4
PoE Compatibility
PoE/PoE+/PoE++
Wire Scheme
T568B, Straight
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Cat5e Interconnect
View products
Copper-based Cabling
View products
Copper-based Cabling
View products
Features
250MHz Stable Transmission
This cable speeds up to 250MHz and supports 1000-T Ethernet, which allows for more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Triple Protection of Patch Cables

RJ45 modular plug, PVC Jacket and strain relief boot to increase the service life of the cable.

RJ45 Modular Plug

Modular plug enhances the stability of the network connection.

PVC Jacket

PVC Jacket has good flame retardant performance.

Strain Relief Boot

The boot increases the friction for plugging and unplugging.

Fluke Networks-Cable Testing

The patch cables pass the Fluke Patch Cord Test and deliver specified testing report, in which includes NEXT, PS NEXT, ACR-F, PS ACR-F, ACR-N, PS ACR-N as well as RL.

Questions & Answers

Customer Reviews

Resources

3,20 € (Excl. VAT)

3,81 € (Incl. VAT)

132 In Global Warehouse