FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about MG-OM4XXXF.
This picture is about MG-OM4XXXF.
This picture is about MG-OM4XXXF.
This picture is about MG-OM4XXXF.
This picture is about MG-OM4XXXF.
This picture is about MG-OM4XXXF.
This picture is about MG-OM4XXXF.
This picture is about MG-OM4XXXF.
This picture is about MG-OM4XXXF.
This picture is about MG-OM4XXXF.
This picture is about MG-OM4XXXF.
This picture is about MG-OM4XXXF.

Customized 1-24 Fibers OM4 Multimode LC/SC/ST/FC/MTP/IP67/ODC/YZC Industrial Armored TPU Fiber Optic Patch Cable

Hot #71448
Hot #71448

BIF Helical Armor Outdoor

9,80 € (Excl. VAT)
FS P/N: MG-OM4XXXF
11,66 € (Incl. VAT)
FS P/N: MG-OM4XXXF
4.8K Sold
7 Reviews
46 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
30m (98ft)
m
Fiber Counts:
Simplex
Connector A:
LC UPC Simplex
Connector B:
LC UPC Simplex
Pulling Eye:
None
Available for back order, Get It By May 6, 2024
See more warehouse availability
Deliver to Berlin, 10082
78,00 € via DHL Express Domestic®
Solution Design
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

1-24 Fibers OM4 Multimode Harsh Environment Industrial Fiber Optic Patch Cable

Armored industrial cable features strong tensile strength, strong pressure resistance and good flexibility characteristics. Besides, it is bending resistant, oil resistant and wear resistant. Therefore, Armored industrial cable is ideal for both indoor and outdoor applications, such as connecting the networks of two buildings through the use of an underground conduit or direct buried.

Specifications
Connector Type
LC/SC/ST/FC/MTP/ODC/YZC/IP67
Polish Type
UPC to UPC
Fiber Count
1~24 Fibers
Cable Jacket
TPU (Thermoplastic Polyurethane)
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.0 dB/km
Min. Bend Radius (Fiber Cable)
20/10D (Dynamic/Static)
Fiber Grade
Bend Insensitive
Insertion Loss
LC/SC/ST/FC≤0.3dB, MTP/IP67 MTP≤0.35dB, ODC/YZC≤1.0dB, IP67 LC/SC≤0.5dB
Return Loss
≥20dB
Crush Resistance
1000/3000 N/100mm (Long/Short Term)
Tensile Load
200/600N (Long/Short Term)
Impact Resistance
200 Impacts
Flex Resistance
2000 Cycles
Trunk Diameter
3.0-7.0mm
Breakout Diameter
3.0mm (1~4 Fibers)
2.5mm (6~24 Fibers)
Maximum Tension of Pulling Eye
245N
Operating & Storage Temperature
-40~80°C
* The tensile load is 200-400N when you choose a simplex fiber.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Tough Armor & Durable TPU Protects Network Connection Further
Constructed with a buffered fiber surrounded by an helical stainless steel armor, a layer of kevlar yarn, braiding and TPU outer jacket.
Waterproof
Heat and Cold Resistance
Rodent Resistance
Convenient Direct Burial & Durable Conduits Applications

There are two main outdoor applications for industrial cables. One is to directly bury them underground to reduce wiring costs, and the other is to put them in conduits for more durable.

20/10D Min. Bend Radius

The BIF allows tighter cable bends for slack storage and routing.

200-600N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

3000N Crush Strength

The pressure resistance can reduce destruction by external forces.

Industrial Cable Connectors for Outdoor Application
Industrial cable connectors can provide good protection for the connection when be used in a water, dust, and corrosion environment.
Breakout Types for Optimizing Cable Routing

Four different breakout configurations meet your various needs. Please note that the breakout length is 0. 3m by default instead of 0.5m when the total cable length is not more than 3m.

Ideal for Various Harsh Installation Environments
Ideal for harsh situations such as roads & snowfields & industrial fields & construction sites.
Road Wiring
Snowfield Wiring
Industrial Field Wiring
Construction Site Wiring
Specifications

1-24 Fibers OM4 Multimode Harsh Environment Industrial Fiber Optic Patch Cable

Armored industrial cable features strong tensile strength, strong pressure resistance and good flexibility characteristics. Besides, it is bending resistant, oil resistant and wear resistant. Therefore, Armored industrial cable is ideal for both indoor and outdoor applications, such as connecting the networks of two buildings through the use of an underground conduit or direct buried.

Specifications
Connector Type
LC/SC/ST/FC/MTP/ODC/YZC/IP67
Polish Type
UPC to UPC
Fiber Count
1~24 Fibers
Cable Jacket
TPU (Thermoplastic Polyurethane)
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.0 dB/km
Min. Bend Radius (Fiber Cable)
20/10D (Dynamic/Static)
Fiber Grade
Bend Insensitive
Insertion Loss
LC/SC/ST/FC≤0.3dB, MTP/IP67 MTP≤0.35dB, ODC/YZC≤1.0dB, IP67 LC/SC≤0.5dB
Return Loss
≥20dB
Crush Resistance
1000/3000 N/100mm (Long/Short Term)
Tensile Load
200/600N (Long/Short Term)
Impact Resistance
200 Impacts
Flex Resistance
2000 Cycles
Trunk Diameter
3.0-7.0mm
Breakout Diameter
3.0mm (1~4 Fibers)
2.5mm (6~24 Fibers)
Maximum Tension of Pulling Eye
245N
Operating & Storage Temperature
-40~80°C
* The tensile load is 200-400N when you choose a simplex fiber.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Tough Armor & Durable TPU Protects Network Connection Further
Constructed with a buffered fiber surrounded by an helical stainless steel armor, a layer of kevlar yarn, braiding and TPU outer jacket.
Waterproof
Heat and Cold Resistance
Rodent Resistance
Convenient Direct Burial & Durable Conduits Applications

There are two main outdoor applications for industrial cables. One is to directly bury them underground to reduce wiring costs, and the other is to put them in conduits for more durable.

20/10D Min. Bend Radius

The BIF allows tighter cable bends for slack storage and routing.

200-600N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

3000N Crush Strength

The pressure resistance can reduce destruction by external forces.

Industrial Cable Connectors for Outdoor Application
Industrial cable connectors can provide good protection for the connection when be used in a water, dust, and corrosion environment.
Breakout Types for Optimizing Cable Routing

Four different breakout configurations meet your various needs. Please note that the breakout length is 0. 3m by default instead of 0.5m when the total cable length is not more than 3m.

Ideal for Various Harsh Installation Environments
Ideal for harsh situations such as roads & snowfields & industrial fields & construction sites.
Road Wiring
Snowfield Wiring
Industrial Field Wiring
Construction Site Wiring

Questions & Answers

Customer Reviews

Resources

9,80 € (Excl. VAT)

11,66 € (Incl. VAT)

Available for back order