The Arista Networks AOC-Q-4S-100G-30M Compatible QSFP28 to 4x25G SFP28 Breakout Active Optical Cable operates over Multi-Mode Fiber (MMF). This breakout cable is compliant with QSFP28 and SFP28 MSA standards. It provides a connection of a 100G QSFP28 port on one end and to four 25G SFP28 ports on the other end and is suitable for quick and simple connections within racks and across adjacent racks.
Click to open expanded view
30m (98ft) Arista Networks AOC-Q-4S-100G-30M Compatible 100G QSFP28 to 4x25G SFP28 Active Optical Breakout Cable
#70480
#70480
257,00 € (Excl. VAT)
FS P/N: Q-4S28AO30305,83 € (Incl. VAT)
FS P/N: Q-4S28AO30
7 Sold
17 Reviews
10 Questions
Length:
Available for back order, Get It By Jun 5, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources
Arista Networks AOC-Q-4S-100G-30M Compatible 100G QSFP28 to 4x25G SFP28 AOC Cable(30-meter, QSFP28 to SFP28)
Specifications
Arista Networks Compatible
AOC-Q-4S-100G-30M
Vendor Name
FS.COM
Connector Type
QSFP28 to SFP28
Max Data Rate
100Gbps
Minimum Bend Radius
30mm
Cable Length
30m (98.43ft)
Fiber Type
OM3
Jacket Material
OFNP
Wavelength
850nm
Power Consumption
100G: <2.2W
25G: <0.8W
25G: <0.8W
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP28 MSA, SFP28 MSA
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Scenario 1
Scenario 2
Scenario 1
View products Scenario 2
View products Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 100-Gigabit link between QSFP-100G ports within racks and across adjacent racks.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Cable Type | Active Optical Cable | Active Optical Cable | Active Direct Attach Copper | Passive Direct Attach Copper | Passive Direct Attach Copper |
Data Rate | 100G to 4x25G | 100G to 2x50G | 100G to 4x25G | 100G to 2x50G | 100G to 4x25G |
Connector Type | QSFP28 to SFP28 | QSFP28 to QSFP28 | QSFP28 to SFP28 | QSFP28 to QSFP28 | QSFP28 to SFP28 |
Power Consumption | <2.2W | <1.65W | <1.8W | <0.5W | <0.5W |
Cable Length | 1-50m (3ft-164ft) | 1-100m (3ft-328ft) | 1-9m (3ft-29ft) | 0.5-5m (2ft-16ft) | 0.5-5m (2ft-16ft) |
Wire AWG | — | — | 26-30AWG | 26-30AWG | 26-30AWG |
Minimum Bend Radius | 30mm | 30mm | 33-44.5mm | 26-34mm | 25-30mm |
Media | Optic Fiber | Optic Fiber | Copper | Copper | Copper |
Jacket Material | OFNP | OFNP | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) |
Specifications
Arista Networks AOC-Q-4S-100G-30M Compatible 100G QSFP28 to 4x25G SFP28 AOC Cable(30-meter, QSFP28 to SFP28)
The Arista Networks AOC-Q-4S-100G-30M Compatible QSFP28 to 4x25G SFP28 Breakout Active Optical Cable operates over Multi-Mode Fiber (MMF). This breakout cable is compliant with QSFP28 and SFP28 MSA standards. It provides a connection of a 100G QSFP28 port on one end and to four 25G SFP28 ports on the other end and is suitable for quick and simple connections within racks and across adjacent racks.
Specifications
Arista Networks Compatible
AOC-Q-4S-100G-30M
Vendor Name
FS.COM
Connector Type
QSFP28 to SFP28
Max Data Rate
100Gbps
Minimum Bend Radius
30mm
Cable Length
30m (98.43ft)
Fiber Type
OM3
Jacket Material
OFNP
Wavelength
850nm
Power Consumption
100G: <2.2W
25G: <0.8W
25G: <0.8W
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP28 MSA, SFP28 MSA
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Scenario 1
Scenario 2
Scenario 1
View products Scenario 2
View products Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 100-Gigabit link between QSFP-100G ports within racks and across adjacent racks.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Cable Type | Active Optical Cable | Active Optical Cable | Active Direct Attach Copper | Passive Direct Attach Copper | Passive Direct Attach Copper |
Data Rate | 100G to 4x25G | 100G to 2x50G | 100G to 4x25G | 100G to 2x50G | 100G to 4x25G |
Connector Type | QSFP28 to SFP28 | QSFP28 to QSFP28 | QSFP28 to SFP28 | QSFP28 to QSFP28 | QSFP28 to SFP28 |
Power Consumption | <2.2W | <1.65W | <1.8W | <0.5W | <0.5W |
Cable Length | 1-50m (3ft-164ft) | 1-100m (3ft-328ft) | 1-9m (3ft-29ft) | 0.5-5m (2ft-16ft) | 0.5-5m (2ft-16ft) |
Wire AWG | — | — | 26-30AWG | 26-30AWG | 26-30AWG |
Minimum Bend Radius | 30mm | 30mm | 33-44.5mm | 26-34mm | 25-30mm |
Media | Optic Fiber | Optic Fiber | Copper | Copper | Copper |
Jacket Material | OFNP | OFNP | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) |
Questions & Answers
Customer Reviews
Resources
257,00 € (Excl. VAT)
305,83 € (Incl. VAT)
Available for back order