FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about GW-T150WV12.
This picture is about GW-T150WV12.
This picture is about GW-T150WV12.
This picture is about GW-T150WV12.
This picture is about GW-T150WV12.
This picture is about GW-T150WV12.
This picture is about GW-T150WV12.
This picture is about GW-T150WV12.
This picture is about GW-T150WV12.
This picture is about GW-T150WV12.

Hot-swappable AC Power Module 150W, for S5850-32S2Q, S5800-8TF12S, T5850-32S2Q and T5800-8TF12S

#70287
#70287

150W 90-264VAC Hot-swappable Redundant

269,00 € (Excl. VAT)
FS P/N: GW-T150WV12
320,11 € (Incl. VAT)
FS P/N: GW-T150WV12
55 Sold
0 Review
2 Questions
Available for back order, Get It By May 1, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Hot-swappable AC Power Module 150W, for S5850-32S2Q, S5800-8TF12S, T5850-32S2Q and T5800-8TF12S

The GW-T150WV12 hot-swappable AC power supply modules are designed to be compatible with the S5850-32S2Q, S5800-8TF12S, Ethernet Switches and T5850-32S2Q, T5800-8TF12S TAPs. You can install it without powering off the switch or disrupting the switching function.

The AC power supplies in S5800-8TF12S, Ethernet Switches and T5850-32S2Q, T5800-8TF12S TAPs give an output of 150W and support both low line voltage (100–120 VAC) and high line voltage (200–240 VAC). They provide a low-cost, simple solution to the problem of a failure of the internal power-supply of an Ethernet switch, which can result in the shutdown of that switching device and maximize the availability of the switching device.

Specifications
Input Voltage Range
90-264VAC
Input Current
1.5-3A
Output Voltage Range
12VDC
Operating Temperature
23℉ to 131℉ (-5ºC to 55ºC)
Operating Humidity
5% to 95%
Output Power
150W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Meet the Power Supply Requirements of the Switch
Hot-swappable Redundant Modules to Stay Online 24/7

The 1+1 hot-swappable AC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.

Specifications

Hot-swappable AC Power Module 150W, for S5850-32S2Q, S5800-8TF12S, T5850-32S2Q and T5800-8TF12S

The GW-T150WV12 hot-swappable AC power supply modules are designed to be compatible with the S5850-32S2Q, S5800-8TF12S, Ethernet Switches and T5850-32S2Q, T5800-8TF12S TAPs. You can install it without powering off the switch or disrupting the switching function.

The AC power supplies in S5800-8TF12S, Ethernet Switches and T5850-32S2Q, T5800-8TF12S TAPs give an output of 150W and support both low line voltage (100–120 VAC) and high line voltage (200–240 VAC). They provide a low-cost, simple solution to the problem of a failure of the internal power-supply of an Ethernet switch, which can result in the shutdown of that switching device and maximize the availability of the switching device.

Specifications
Input Voltage Range
90-264VAC
Input Current
1.5-3A
Output Voltage Range
12VDC
Operating Temperature
23℉ to 131℉ (-5ºC to 55ºC)
Operating Humidity
5% to 95%
Output Power
150W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Meet the Power Supply Requirements of the Switch
Hot-swappable Redundant Modules to Stay Online 24/7

The 1+1 hot-swappable AC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.

Questions & Answers

Customer Reviews

Resources

269,00 € (Excl. VAT)

320,11 € (Incl. VAT)

Available for back order