Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.
![Customized 40G QSFP+ Active Direct Attach Copper Twinax Cable This picture is about QSFP-ACxx.](https://resource.fs.com/mall/products/550x550/69908.main.jpg)
Click to open expanded view
![Customized 40G QSFP+ Active Direct Attach Copper Twinax Cable This picture is about QSFP-ACxx.](https://resource.fs.com/mall/products/60x60/69908.main.jpg)
![Customized 40G QSFP+ Active Direct Attach Copper Twinax Cable This picture is about QSFP-ACxx.](https://resource.fs.com/mall/products/60x60/69908.B.jpg)
![Customized 40G QSFP+ Active Direct Attach Copper Twinax Cable This picture is about QSFP-ACxx.](https://resource.fs.com/mall/products/60x60/69908.C.jpg)
![Customized 40G QSFP+ Active Direct Attach Copper Twinax Cable This picture is about QSFP-ACxx.](https://resource.fs.com/mall/products/60x60/69908.D.jpg)
![Customized 40G QSFP+ Active Direct Attach Copper Twinax Cable This picture is about QSFP-ACxx.](https://resource.fs.com/mall/products/60x60/69908.E.jpg)
![Customized 40G QSFP+ Active Direct Attach Copper Twinax Cable This picture is about QSFP-ACxx.](https://resource.fs.com/mall/products/60x60/69908.F.jpg)
![Customized 40G QSFP+ Active Direct Attach Copper Twinax Cable This picture is about QSFP-ACxx.](https://resource.fs.com/mall/products/60x60/69908.G.jpg)
![Customized 40G QSFP+ Active Direct Attach Copper Twinax Cable This picture is about QSFP-ACxx.](https://resource.fs.com/mall/products/60x60/69908.H.jpg)
![Customized 40G QSFP+ Active Direct Attach Copper Twinax Cable This picture is about QSFP-ACxx.](https://resource.fs.com/mall/products/60x60/69908.I.jpg)
Customized 40G QSFP+ Active Direct Attach Copper Twinax Cable
#69908
#69908
169,00 € (Excl. VAT)
FS P/N: QSFP-ACxx201,11 € (Incl. VAT)
FS P/N: QSFP-ACxx
1 Sold
2 Reviews
1 Question
Cable Length:
1m (3ft)
Compatible Brands:
Cisco
Device Number:
Available for back order, Get It By May 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Specifications
Features
Q&A
Reviews
Resources
40G QSFP+ DAC Cable (Customized length, Active, QSFP+ to QSFP+)
Specifications
Part Number
QSFP-ACxx
Vendor Name
FS
Connector Type
QSFP+ to QSFP+
Max Data Rate
40Gbps
Cable Type
Active Copper Cable
Wire AWG
30AWG for ≤4m, 28AWG for 5-6m, 26AWG for 7-10m
Jacket Material
PVC (OFNR)
Temperature
0 to 70°C (32 to 158°F)
Protocols
40G InfiniBand 8x DDR, 4x QDR, 10G/40Gigabit Ethernet, Fibre Channel
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/202307071550419qav7x.jpg)
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications
40G QSFP+ DAC Cable (Customized length, Active, QSFP+ to QSFP+)
Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.
Specifications
Part Number
QSFP-ACxx
Vendor Name
FS
Connector Type
QSFP+ to QSFP+
Max Data Rate
40Gbps
Cable Type
Active Copper Cable
Wire AWG
30AWG for ≤4m, 28AWG for 5-6m, 26AWG for 7-10m
Jacket Material
PVC (OFNR)
Temperature
0 to 70°C (32 to 158°F)
Protocols
40G InfiniBand 8x DDR, 4x QDR, 10G/40Gigabit Ethernet, Fibre Channel
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/202307071550419qav7x.jpg)
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Customer Reviews
Resources
169,00 € (Excl. VAT)
201,11 € (Incl. VAT)
Available for back order