FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about C6ASFTP6JJ.
01:02
This picture is about C6ASFTP6JJ.
This picture is about C6ASFTP6JJ.
This picture is about C6ASFTP6JJ.
This picture is about C6ASFTP6JJ.
This picture is about C6ASFTP6JJ.
This picture is about C6ASFTP6JJ.
This picture is about C6ASFTP6JJ.
This picture is about C6ASFTP6JJ.
This picture is about C6ASFTP6JJ.
This picture is about C6ASFTP6JJ.
This picture is about C6ASFTP6JJ.

7m (23ft) 6 Jack to 6 Jack Cat6a Shielded (S/FTP) PVC CMR Pre-Terminated Copper Trunk Cable

Hot #69168
Hot #69168

Quick Installation Data Center Fluke Test

139,00 € (Excl. VAT)
FS P/N: C6ASFTP6JJ
165,41 € (Incl. VAT)
FS P/N: C6ASFTP6JJ
1.5K Sold
18 Reviews
7 Questions
30 Back in stock, Recently Get It By May 27, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

CAT6a Pre-Terminated Copper Trunk Cable, 23AWG, 10GBase-T

Pre-Terminated trunking cable assemblies are designed to improve efficiency and reduce labor cost and waste in large infrustructures with high-density cross-connection and patching systems. Based on the highest performing cabling systems available, supporting 10Gigbit speeds. Six loose jack modules on both ends of assembly for simple plug and play installation.

Specifications
Cable Type
Cat6a
Shielding Type
S/FTP
Termination End
6 Jack to 6 Jack
Termination End Color
Silver
Cable Jacket
PVC CMR
Cable Color
Off-White
Cable Length
7m (23ft)
Breakout Length
0.3m
Standard Bandwidth
500MHz
Data Rate Support
10GBase-T
Gauge (AWG)
23
Conductor Type
Solid Pure Bare Copper
Conductor Diameter (mm)
0.565 ± 0.005
Cable Outer Diameter (mm)
7.50 ± 0.50
Wire Scheme
T568B
Standard
ISO/IEC 11801, ANSI/TIA-568-C.2
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (-14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Design for Cabling High-Efficiency and Convenience

The RJ45 connector is connected with the cable, and the outer ring is braided mesh sleeve, which can be used without manual assembly.

RJ45 Connector

Pre-connected can reduce installation time by 75%.

Braided Mesh Sleeve

A trunk line runs through the cabinet for easy installation.

Clear Number

Digital coding design for easy identification and quick installation.

Pre-terminations Improve Cable Management
Pre-terminated trunk cables contribute to data center modularity and consistency, making cabling more accessible and organized.
6 cables are bundled together to reduce clutter
The trunk line saves space and is easy to clean and manage
Pre-terminated and pre-tested minimize points of failure
Ideal for Point-to-Point Connections in Data Center
Specifications

CAT6a Pre-Terminated Copper Trunk Cable, 23AWG, 10GBase-T

Pre-Terminated trunking cable assemblies are designed to improve efficiency and reduce labor cost and waste in large infrustructures with high-density cross-connection and patching systems. Based on the highest performing cabling systems available, supporting 10Gigbit speeds. Six loose jack modules on both ends of assembly for simple plug and play installation.

Specifications
Cable Type
Cat6a
Shielding Type
S/FTP
Termination End
6 Jack to 6 Jack
Termination End Color
Silver
Cable Jacket
PVC CMR
Cable Color
Off-White
Cable Length
7m (23ft)
Breakout Length
0.3m
Standard Bandwidth
500MHz
Data Rate Support
10GBase-T
Gauge (AWG)
23
Conductor Type
Solid Pure Bare Copper
Conductor Diameter (mm)
0.565 ± 0.005
Cable Outer Diameter (mm)
7.50 ± 0.50
Wire Scheme
T568B
Standard
ISO/IEC 11801, ANSI/TIA-568-C.2
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (-14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Design for Cabling High-Efficiency and Convenience

The RJ45 connector is connected with the cable, and the outer ring is braided mesh sleeve, which can be used without manual assembly.

RJ45 Connector

Pre-connected can reduce installation time by 75%.

Braided Mesh Sleeve

A trunk line runs through the cabinet for easy installation.

Clear Number

Digital coding design for easy identification and quick installation.

Pre-terminations Improve Cable Management
Pre-terminated trunk cables contribute to data center modularity and consistency, making cabling more accessible and organized.
6 cables are bundled together to reduce clutter
The trunk line saves space and is easy to clean and manage
Pre-terminated and pre-tested minimize points of failure
Ideal for Point-to-Point Connections in Data Center

Questions & Answers

Customer Reviews

Resources

139,00 € (Excl. VAT)

165,41 € (Incl. VAT)

30 Back in stock