FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about HD-SMLCDX.
00:35
This picture is about HD-SMLCDX.
This picture is about HD-SMLCDX.
This picture is about HD-SMLCDX.
This picture is about HD-SMLCDX.
This picture is about HD-SMLCDX.
This picture is about HD-SMLCDX.
This picture is about HD-SMLCDX.
This picture is about HD-SMLCDX.
This picture is about HD-SMLCDX.
This picture is about HD-SMLCDX.
This picture is about HD-SMLCDX.

5m (16ft) Grade B LC UPC to LC UPC Duplex Typical 0.12dB IL OS2 Single Mode Riser (OFNR) 2.0mm BIF Tight-Buffered Fiber Optic Patch Cable

#68297
#68297

0.12dB Typ.IL 1/10/40/100/400G Networks

16,00 € (Excl. VAT)
FS P/N: HD-SMLCDX
19,04 € (Incl. VAT)
FS P/N: HD-SMLCDX
2.3K Sold
74 Reviews
9 Questions
85 In Global Warehouse, Get It By May 6, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Grade B LC UPC to LC UPC 9/125 Single Mode Bend Insensitive Fiber Patch Cable

IEC 61753-1 random mating specified grade B (≤0.12dB mean, ≤0.25dB max for >97% of the sample), meet the large bandwidth and high speed requirements of the latest active optical equipment allowing large streams of data to be transmitted reliably over long distances.

Corning bend insensitive fiber cable ensures less attenuation when bent or twisted compared with traditional fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can also save more space for your high-density cabling in data centers, enterprise networks, telecom rooms, server farms, cloud storage networks, and interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas.

Specifications
Fiber Connector
LC UPC to LC UPC
Fiber Mode
SMF 9/125μm
Fiber Grade
G.657.A1
Fiber Jacket
2.0mm, Riser (OFNR)
Attenuation Grade
Grade B
Return Loss
≥50dB
Typical Insertion Loss
≤0.12dB
Max Insertion Loss
≤0.25dB
Fiber Count
Duplex
Durability
500 Cycles
Min. Bend Radius
(Fiber Core)
10mm
Min. Bend Radius
(Fiber Cable)
10/5D (Dynamic/Static)
Operating Temperature
-20 to 70°C
Storage Temperature
-40 to 80°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products

Features

Corning BIF Fiber Guarantees Transmission Accuracy and Stability

It maintains flexibility and stability to bend without sacrificing transmission performance.

10mm Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for routing.

Max 150N Tensile Strength

The pull-resistant cable lessens risk of downtime due to pinched.

Ultra-pure Glass Fibers

High fiber purity ensures low attenuation and low signal loss.

Fiber Count
Duplex / 2 Fibers
Duplex / 2 Fibers
Uniboot / 2 Fibers
Duplex / 2 Fibers
Duplex / 2 Fibers
Duplex / 2 Fibers
Fiber Grade
Corning G.657.A1
G.657.A1
Corning G.657.A1
G.657.A1
G.657.A2
Corning G.657.A1
Jacket
PVC
PVC
PVC
PVC
TPU
LSZH
Cable Diameter
2.0mm
2.0mm
2.0mm
3.0mm
4.0mm
7.0/2.0mm (Outer/Inner)
Insertion Loss
≤0.12dB
≤0.3dB
≤0.2dB
≤0.3dB
≤0.3dB
≤0.3dB
Min. Bend Radius
(Fiber Cable)
10/5D
(Dynamic/Static)
10/5D
(Dynamic/Static)
10/5D
(Dynamic/Static)
10/5D
(Dynamic/Static)
20/10D
(Dynamic/Static)
20/10D
(Dynamic/Static)
Operating Temperature
-20~70°C
-20~70°C
-20~70°C
-25~70°C
-40~85°C
-20~70°C
Application
Indoor, High Bandwith and Low-Loss Connections
Indoor, General Building
Indoor, High Density Cabling
Indoor, Hazardous Areas
Outdoor, Harsh Environment
Outdoor, Heavy Industrial
Specifications

Grade B LC UPC to LC UPC 9/125 Single Mode Bend Insensitive Fiber Patch Cable

IEC 61753-1 random mating specified grade B (≤0.12dB mean, ≤0.25dB max for >97% of the sample), meet the large bandwidth and high speed requirements of the latest active optical equipment allowing large streams of data to be transmitted reliably over long distances.

Corning bend insensitive fiber cable ensures less attenuation when bent or twisted compared with traditional fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can also save more space for your high-density cabling in data centers, enterprise networks, telecom rooms, server farms, cloud storage networks, and interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas.

Specifications
Fiber Connector
LC UPC to LC UPC
Fiber Mode
SMF 9/125μm
Fiber Grade
G.657.A1
Fiber Jacket
2.0mm, Riser (OFNR)
Attenuation Grade
Grade B
Return Loss
≥50dB
Typical Insertion Loss
≤0.12dB
Max Insertion Loss
≤0.25dB
Fiber Count
Duplex
Durability
500 Cycles
Min. Bend Radius
(Fiber Core)
10mm
Min. Bend Radius
(Fiber Cable)
10/5D (Dynamic/Static)
Operating Temperature
-20 to 70°C
Storage Temperature
-40 to 80°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products
Features
Corning BIF Fiber Guarantees Transmission Accuracy and Stability

It maintains flexibility and stability to bend without sacrificing transmission performance.

10mm Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for routing.

Max 150N Tensile Strength

The pull-resistant cable lessens risk of downtime due to pinched.

Ultra-pure Glass Fibers

High fiber purity ensures low attenuation and low signal loss.

Fiber Count
Duplex / 2 Fibers
Duplex / 2 Fibers
Uniboot / 2 Fibers
Duplex / 2 Fibers
Duplex / 2 Fibers
Duplex / 2 Fibers
Fiber Grade
Corning G.657.A1
G.657.A1
Corning G.657.A1
G.657.A1
G.657.A2
Corning G.657.A1
Jacket
PVC
PVC
PVC
PVC
TPU
LSZH
Cable Diameter
2.0mm
2.0mm
2.0mm
3.0mm
4.0mm
7.0/2.0mm (Outer/Inner)
Insertion Loss
≤0.12dB
≤0.3dB
≤0.2dB
≤0.3dB
≤0.3dB
≤0.3dB
Min. Bend Radius
(Fiber Cable)
10/5D
(Dynamic/Static)
10/5D
(Dynamic/Static)
10/5D
(Dynamic/Static)
10/5D
(Dynamic/Static)
20/10D
(Dynamic/Static)
20/10D
(Dynamic/Static)
Operating Temperature
-20~70°C
-20~70°C
-20~70°C
-25~70°C
-40~85°C
-20~70°C
Application
Indoor, High Bandwith and Low-Loss Connections
Indoor, General Building
Indoor, High Density Cabling
Indoor, Hazardous Areas
Outdoor, Harsh Environment
Outdoor, Heavy Industrial

Questions & Answers

Customer Reviews

Resources

16,00 € (Excl. VAT)

19,04 € (Incl. VAT)

85 In Global Warehouse