Click to open expanded view
Cisco DS-SFP-FC16G-SW Compatible SFP+ 16G Fibre Channel 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module
Hot #67990
Hot #67990
62,00 € (Excl. VAT)
FS P/N: SFP-16GSR-8573,78 € (Incl. VAT)
FS P/N: SFP-16GSR-85
6.2K Sold
9 Reviews
1 Question
Transceiver Models:
118 In DE Warehouse, Get It By Apr 29, 2024
80 In Global Warehouse, Get It By May 9, 2024
110 Back in stock, Recently Get It By Jul 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources
Cisco DS-SFP-FC16G-SW Compatible 16G Fibre Channel SFP+ Transceiver Module (MMF, 850nm, 100m, LC, DOM)
Specifications
Cisco Compatible
DS-SFP-FC16G-SW
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
16Gbps
Wavelength
850nm
Max Cable Distance
100m @ 16Gbps
Connector
LC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-6~-1dBm
Receiver Sensitivity
<-11.1dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
FC-PI-5, SFF-8432, SFF-8472, SFF-8431
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications
Cisco DS-SFP-FC16G-SW Compatible 16G Fibre Channel SFP+ Transceiver Module (MMF, 850nm, 100m, LC, DOM)
Specifications
Cisco Compatible
DS-SFP-FC16G-SW
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
16Gbps
Wavelength
850nm
Max Cable Distance
100m @ 16Gbps
Connector
LC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-6~-1dBm
Receiver Sensitivity
<-11.1dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
FC-PI-5, SFF-8432, SFF-8472, SFF-8431
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Customer Reviews
Resources
62,00 € (Excl. VAT)
73,78 € (Incl. VAT)
118 In DE Warehouse
80 In Global Warehouse