FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about HD-12FMTPOM3.
01:10
This picture is about HD-12FMTPOM3.
This picture is about HD-12FMTPOM3.
This picture is about HD-12FMTPOM3.
This picture is about HD-12FMTPOM3.
This picture is about HD-12FMTPOM3.
This picture is about HD-12FMTPOM3.
This picture is about HD-12FMTPOM3.
This picture is about HD-12FMTPOM3.
This picture is about HD-12FMTPOM3.
This picture is about HD-12FMTPOM3.
This picture is about HD-12FMTPOM3.

Customized 12-144 Fibers MTP®-12 OM3 Multimode HD BIF Trunk Cables, Elite, LSZH Bunch

#62979
#62979

40/100G Base-8/12 Cabling System

65,00 € (Excl. VAT)
FS P/N: HD-12FMTPOM3
77,35 € (Incl. VAT)
FS P/N: HD-12FMTPOM3
206 Sold
1 Review
14 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
Fiber Count:
12 Fibers (1x 12F)
Connector A:
Female UPC 0.35dB
Connector B:
Female UPC 0.35dB
Polarity:
Type B Cross
Pulling Eye:
None
Available for back order, Get It By May 2, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
Product Development
1-Year Warranty
Specifications
Features
Videos
Q&A
Reviews
Resources

MTP® to MTP®, 12-144 Fibers, Push Pull Tab Connector, LSZH Multimode HD Bend Insensitive Trunk Cable

MTP®-HD to MTP®-HD (High Density) fiber patch cables allow high-density connections between network equipment in telecommunication rooms. The Push/Pull tab connector can be removed using a simple pull tab, eliminateing the need for finger access to the MTP® connectors release mechanism in dense applications.

Specifications
Connector
US Conec MTP® Push Pull Tab
Fiber Category
OM3 50/125 MMF
Fiber Count
12-144 Fibers
Trunk Diameter
3.0mm-17.3mm
Test Wavelength
850nm
Durability
≥200 times
Insertion Loss
≤0.35dB
Return Loss
≥20dB
Flamematerial
LSZH
Outer Jacket Color
Aqua
Operating Temperature
-10 to +70°C (14 to 158℉)
Storage Temperature
-40 to +85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Custom Connectors
The female (without pins) connector can be directly connected to transceivers or other male connectors.
The male (with pins) connector is mated to the female side for adapters, cassettes or panels connection.
Custom Pulling Eye
Without pulling eye is suited for
short cables in common fiber cabling.
With pulling eye could protect cables
when pulling through long distance conduit.
Custom Polarity

Master fiber polarity knowledge to manage and optimize your network and connection. You can also click the Technical White Paper if you have any interest or questions about polarity.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

MTP® to MTP®, 12-144 Fibers, Push Pull Tab Connector, LSZH Multimode HD Bend Insensitive Trunk Cable

MTP®-HD to MTP®-HD (High Density) fiber patch cables allow high-density connections between network equipment in telecommunication rooms. The Push/Pull tab connector can be removed using a simple pull tab, eliminateing the need for finger access to the MTP® connectors release mechanism in dense applications.

Specifications
Connector
US Conec MTP® Push Pull Tab
Fiber Category
OM3 50/125 MMF
Fiber Count
12-144 Fibers
Trunk Diameter
3.0mm-17.3mm
Test Wavelength
850nm
Durability
≥200 times
Insertion Loss
≤0.35dB
Return Loss
≥20dB
Flamematerial
LSZH
Outer Jacket Color
Aqua
Operating Temperature
-10 to +70°C (14 to 158℉)
Storage Temperature
-40 to +85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Custom Connectors
The female (without pins) connector can be directly connected to transceivers or other male connectors.
The male (with pins) connector is mated to the female side for adapters, cassettes or panels connection.
Custom Pulling Eye
Without pulling eye is suited for
short cables in common fiber cabling.
With pulling eye could protect cables
when pulling through long distance conduit.
Custom Polarity

Master fiber polarity knowledge to manage and optimize your network and connection. You can also click the Technical White Paper if you have any interest or questions about polarity.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

65,00 € (Excl. VAT)

77,35 € (Incl. VAT)

Available for back order