FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about AD-SCU-SCU-MM-SX.
This picture is about AD-SCU-SCU-MM-SX.
This picture is about AD-SCU-SCU-MM-SX.
This picture is about AD-SCU-SCU-MM-SX.
This picture is about AD-SCU-SCU-MM-SX.
This picture is about AD-SCU-SCU-MM-SX.
This picture is about AD-SCU-SCU-MM-SX.
This picture is about AD-SCU-SCU-MM-SX.
This picture is about AD-SCU-SCU-MM-SX.
This picture is about AD-SCU-SCU-MM-SX.

SC/UPC to SC/UPC Simplex OM1/OM2 Multimode Plastic Fiber Optic Adapter/Coupler with Flange

#62816
#62816

Plastic Zirconia Sleeve ≤0.2dB

0,51 € (Excl. VAT)
FS P/N: AD-SCU-SCU-MM-SX
0,61 € (Incl. VAT)
FS P/N: AD-SCU-SCU-MM-SX
6.7K Sold
10 Reviews
7 Questions
161 In Global Warehouse, Get It By May 3, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

SC/UPC to SC/UPC OM1/OM2 Multimode Simplex Fiber Adapter, 0.2dB Insertion Loss

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

By linking two connectors precisely, fiber optic adapters allow the light sources to be transmitted at most and lower the loss as much as possible. At the same time, fiber optic adapters have the merits of low insertion loss, good interchangeability and reproducibility. FS supplies a wide range of mating sleeves and hybrid adapters, including special male to female hybrid fiber optic adapters.

Specifications
Connector Type
SC-SC
Body Style
Simplex
Polish Type
UPC
Fiber Mode
OM1 62.5/125μm/OM2 50/125μm
Insertion Loss
≤0.2dB
Durability
1000 times
Mounting Type
Full Flanged
Alignment Sleeve Material
Ceramic
Color
Beige
Flammability Rate
UL 94V-0
Package Quantity
1
RoHS Compliancy Status
Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Extending Fiber Connection with Adapters

With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.

Protective Dust Cap

Prevent the adapter from dust and keep it clean

Stainless Steel Clip

Allow for easy snap-in installation without tools

Zirconia Ceramic Sleeve

Low insertion loss with high-precision alignment

Specifications

SC/UPC to SC/UPC OM1/OM2 Multimode Simplex Fiber Adapter, 0.2dB Insertion Loss

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

By linking two connectors precisely, fiber optic adapters allow the light sources to be transmitted at most and lower the loss as much as possible. At the same time, fiber optic adapters have the merits of low insertion loss, good interchangeability and reproducibility. FS supplies a wide range of mating sleeves and hybrid adapters, including special male to female hybrid fiber optic adapters.

Specifications
Connector Type
SC-SC
Body Style
Simplex
Polish Type
UPC
Fiber Mode
OM1 62.5/125μm/OM2 50/125μm
Insertion Loss
≤0.2dB
Durability
1000 times
Mounting Type
Full Flanged
Alignment Sleeve Material
Ceramic
Color
Beige
Flammability Rate
UL 94V-0
Package Quantity
1
RoHS Compliancy Status
Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Extending Fiber Connection with Adapters

With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.

Protective Dust Cap

Prevent the adapter from dust and keep it clean

Stainless Steel Clip

Allow for easy snap-in installation without tools

Zirconia Ceramic Sleeve

Low insertion loss with high-precision alignment

Questions & Answers

Customer Reviews

Resources

0,51 € (Excl. VAT)

0,61 € (Incl. VAT)

161 In Global Warehouse