FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SMSCSX.
00:35
This picture is about SMSCSX.
This picture is about SMSCSX.
This picture is about SMSCSX.
This picture is about SMSCSX.
This picture is about SMSCSX.
This picture is about SMSCSX.
This picture is about SMSCSX.
This picture is about SMSCSX.
This picture is about SMSCSX.

5m (16ft) SC APC to SC APC Simplex OS2 Single Mode Riser (OFNR) 2.0mm Bend Insensitive Tight-Buffered Fiber Optic Patch Cable

#60106
#60106

≤0.3dB IL 1/10/40/100/400G Networks

2,30 € (Excl. VAT)
FS P/N: SMSCSX
2,74 € (Incl. VAT)
FS P/N: SMSCSX
1.3K Sold
214 Reviews
6 Questions
Length:
56 in DE Warehouse, Get it by May 8, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Videos
Q&A
Reviews
Resources

High Quality and Cost-effective 9/125μm Single Mode Bend Insensitive Fiber Optic Cable

The 9/125μm OS2 single mode bend insensitive fiber optic cable has less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can also save more space for your high-density cabling in data centers, enterprise networks, telecom rooms, server farms, cloud storage networks, and interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas.

This 9/125 OS2 single mode fiber optic cable is ideal for connecting 1G/10G/25G/40G/100G/400G Ethernet connections. It can transport data for up to 10km at 1310nm, or up to 40km at 1614nm.

Specifications
Fiber Connector
SC APC to SC APC
Fiber Mode
SMF 9/125μm
Fiber Type
Simplex
Fiber Jacket
2.0mm, Riser (OFNR)
Insertion Loss
≤ 0.3dB
Wavelength
1310/1550nm
Cladding Diameter
125 ± 1 µm
Jacket Color
Yellow
Fiber Class
G.657.A1 (Compatible with G.652)
Minimum Bend Radius
10mm
Operating temperature
-20 to 70°C (-4 to 158℉)
Compliants
RoSH, ISO9001
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Build a Stable and Robust Fiber Optic Network
High-quality tight-buffered cable protects the fiber optic core, and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram
Carrier-grade Cable Ensures Transmission Quality

10/5D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 500 times insertion lifespan.

Max 100N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Specifications

High Quality and Cost-effective 9/125μm Single Mode Bend Insensitive Fiber Optic Cable

The 9/125μm OS2 single mode bend insensitive fiber optic cable has less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can also save more space for your high-density cabling in data centers, enterprise networks, telecom rooms, server farms, cloud storage networks, and interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas.

This 9/125 OS2 single mode fiber optic cable is ideal for connecting 1G/10G/25G/40G/100G/400G Ethernet connections. It can transport data for up to 10km at 1310nm, or up to 40km at 1614nm.

Specifications
Fiber Connector
SC APC to SC APC
Fiber Mode
SMF 9/125μm
Fiber Type
Simplex
Fiber Jacket
2.0mm, Riser (OFNR)
Insertion Loss
≤ 0.3dB
Wavelength
1310/1550nm
Cladding Diameter
125 ± 1 µm
Jacket Color
Yellow
Fiber Class
G.657.A1 (Compatible with G.652)
Minimum Bend Radius
10mm
Operating temperature
-20 to 70°C (-4 to 158℉)
Compliants
RoSH, ISO9001
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Build a Stable and Robust Fiber Optic Network
High-quality tight-buffered cable protects the fiber optic core, and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram
Carrier-grade Cable Ensures Transmission Quality

10/5D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 500 times insertion lifespan.

Max 100N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Questions & Answers

Customer Reviews

Resources

2,30 € (Excl. VAT)

2,74 € (Incl. VAT)

56 in DE Warehouse