FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FHD-XXXOM3X.
00:31
This picture is about FHD-XXXOM3X.
This picture is about FHD-XXXOM3X.
This picture is about FHD-XXXOM3X.
This picture is about FHD-XXXOM3X.
This picture is about FHD-XXXOM3X.
This picture is about FHD-XXXOM3X.
This picture is about FHD-XXXOM3X.
This picture is about FHD-XXXOM3X.
This picture is about FHD-XXXOM3X.
This picture is about FHD-XXXOM3X.
This picture is about FHD-XXXOM3X.
This picture is about FHD-XXXOM3X.
This picture is about FHD-XXXOM3X.
This picture is about FHD-XXXOM3X.
This picture is about FHD-XXXOM3X.
This picture is about FHD-XXXOM3X.
This picture is about FHD-XXXOM3X.

Customized FHD MTP® to LC/SC OM3 Multimode Cassette

#57041
#57041

Up to 96F LC/48F SC in 1U FHD Enclosures

87,00 € (Excl. VAT)
FS P/N: FHD-XXXOM3X
103,53 € (Incl. VAT)
FS P/N: FHD-XXXOM3X
525 Sold
28 Reviews
14 Questions
Fiber Count:
12F 1x MTP -12
Rear Connector Type:
Male UPC 0.6dB
Front Connector Type:
LC UPC Duplex
Polarity Type:
Universal
Available for back order, Get It By May 30, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
1-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FHD Customized Pre-terminated Plug-play MTP® Optic Cassette

FS FHD (FS High Density) series MTP® fiber cassettes are custom-built to your applications, they provide the interface between the MTP® connector on the trunk and the LC/SC duplex jumpers that will then connect directly into electronics.

The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications, 1U up to 96 LC fibers.

Specifications
Front Connector Type
LC/SC Duplex
Rear Connector Type
US Conec MTP® Male (Pinned)
Polarity Type
Type A/AF/B1/B2
Fiber Mode
OM3 50/125μm
Material
Aluminium (AL5052)
Dimensions (HxWxD)
1.38''x4.29''x4.64'' (35x109x118mm)
Operating Temperature
-10°C to 60°C
Storage and Shipping Temperature
-10°C to 60°C
RoHS Compliancy Status
Compliant
Application
Matching for FHD Series Fiber Enclosures
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

25G Trunk Cabling
View products
10G Trunk Cabling
View products

Features

Rapid Deployment and Tool-Less Installation

Simply plug-play with no field terminations required

Improved reconfiguration during moves, adds and changes

Mount in FHD (FS High Density) series rack or wall mount enclosures

The Perfect Corning Fiber

Compliant to Telcordia, EIA/TIA and IEC standards for Factory Terminations

Identifiable Design into More Manageable

Clear labeled polarity provides a quick, easy way to identify the proper connection

Tool-Less Installation with Plastic Rivets

Significantly reduce installation time by eliminating field connector terminations

Base-12 or Base-24 Cassette, Approching to Your Needs

These options developed to offer you with the flexibility to install a system to suite your needs. With innovative cable management, making the data center the most serviceable and manageable.

Customize as You Desire

As a full service provider of network and connectivity products, FS can provide more custom services, such as connector type, adapter type, polarity type etc. for data center, enterprise and harsh environment applications.

Maintaining Polarity in Cassette-Based Systems

Following physical layout for MTP-LC cassettes help you to understand inner connectivity mapping. You can also click here to know more about polarity.

Packing & Test Report

With carton and visual plastic window package, protecting items against dust, extrusion, wear and moisture. The shipped test report and installation instruction are the best proof of high quality and professionalism.

Specifications

FHD Customized Pre-terminated Plug-play MTP® Optic Cassette

FS FHD (FS High Density) series MTP® fiber cassettes are custom-built to your applications, they provide the interface between the MTP® connector on the trunk and the LC/SC duplex jumpers that will then connect directly into electronics.

The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications, 1U up to 96 LC fibers.

Specifications
Front Connector Type
LC/SC Duplex
Rear Connector Type
US Conec MTP® Male (Pinned)
Polarity Type
Type A/AF/B1/B2
Fiber Mode
OM3 50/125μm
Material
Aluminium (AL5052)
Dimensions (HxWxD)
1.38''x4.29''x4.64'' (35x109x118mm)
Operating Temperature
-10°C to 60°C
Storage and Shipping Temperature
-10°C to 60°C
RoHS Compliancy Status
Compliant
Application
Matching for FHD Series Fiber Enclosures
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
25G Trunk Cabling
View products
10G Trunk Cabling
View products
Features
Rapid Deployment and Tool-Less Installation

Simply plug-play with no field terminations required

Improved reconfiguration during moves, adds and changes

Mount in FHD (FS High Density) series rack or wall mount enclosures

The Perfect Corning Fiber

Compliant to Telcordia, EIA/TIA and IEC standards for Factory Terminations

Identifiable Design into More Manageable

Clear labeled polarity provides a quick, easy way to identify the proper connection

Tool-Less Installation with Plastic Rivets

Significantly reduce installation time by eliminating field connector terminations

Base-12 or Base-24 Cassette, Approching to Your Needs

These options developed to offer you with the flexibility to install a system to suite your needs. With innovative cable management, making the data center the most serviceable and manageable.

Customize as You Desire

As a full service provider of network and connectivity products, FS can provide more custom services, such as connector type, adapter type, polarity type etc. for data center, enterprise and harsh environment applications.

Maintaining Polarity in Cassette-Based Systems

Following physical layout for MTP-LC cassettes help you to understand inner connectivity mapping. You can also click here to know more about polarity.

Packing & Test Report

With carton and visual plastic window package, protecting items against dust, extrusion, wear and moisture. The shipped test report and installation instruction are the best proof of high quality and professionalism.

Questions & Answers

Customer Reviews

Resources

87,00 € (Excl. VAT)

103,53 € (Incl. VAT)

Available for back order