FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about DWDM-SFP10G-80.
00:31
This picture is about DWDM-SFP10G-80.
This picture is about DWDM-SFP10G-80.
This picture is about DWDM-SFP10G-80.
This picture is about DWDM-SFP10G-80.
This picture is about DWDM-SFP10G-80.
This picture is about DWDM-SFP10G-80.
This picture is about DWDM-SFP10G-80.
This picture is about DWDM-SFP10G-80.
This picture is about DWDM-SFP10G-80.
This picture is about DWDM-SFP10G-80.
This picture is about DWDM-SFP10G-80.

Ciena C39 DWDM-SFP10G-46.12-80 Compatible SFP+ 10G DWDM 1546.12nm 100GHz 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission

#50362
#50362

Semtech EML BOX ≤1.6W ITU Duplex LC

319,00 € (Excl. VAT)
FS P/N: DWDM-SFP10G-80
379,61 € (Incl. VAT)
FS P/N: DWDM-SFP10G-80
24 Sold
1.2K Reviews
6 Questions
12 In DE Warehouse, Get It By Apr 29, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Ciena DWDM-SFP10G-46.12-80 Compatible 10G DWDM SFP+ 100GHz Transceiver Module (SMF, 1546.12nm, 80km, LC, DOM)

Ciena compatible SFP+ transceiver supports up to 80km link lengths over single-mode fiber (SMF) via an LC duplex connector. Digital diagnostics functions are accessible through a 2-wire serial interface as specified in SFF-8472, enabling real-time access to operating parameters. This transceiver utilizes Sumitomo's TOSA (Transmitter Optical Sub-Assembly), guaranteeing consistent performance while being compliant with Multi-Source Agreement (MSA) standards for seamless network integration.

The module is fiber transceivers for a wide variety of switches, routers, and other equipment. It allows enterprises and service providers to provide scalable and easy-to-deploy 10-Gbps LAN and WAN services in their networks.

Specifications
Ciena Genuine
DWDM-SFP10G-46.12-80
Vendor Name
FS
Form Factor
SFP+
Data Rate
10 Gbps
Wavelength
1546.12nm
Max Cable Distance
80km
Connector
Duplex LC
Optical Components
EML DWDM
TX Power
1-5dBm
Receiver Sensitivity
<-23dBm
Powerbudget
24dB
Receiver Overload
-7dBm
Media
SMF
Power Consumption
<1.6W
Bit Error Ratio (BER)
1E-12
Extinction Ratio
>8.2dB
EMC (Electro Magnetic Compatibility)
Supported
MTBF
1,000,000 Hours
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Notice: When the long reach transceiver is used in short distance transmission, please match it with the appropriate attenuator according to the table.
Distance
≤ 10km
≤ 30km
≤ 50km
Attenuator

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

10G DWDM Solution for 80km Transmission
View products
10G DWDM Point-to-Point Dual-Fiber Link
View products

Features

Leading Performance and Quality for 10G
Built-in Semtech Drive Chip, the SFP+ transceiver offers high-speed, and low-power in 10G links.
Semtech Drive Chip
Stable Transmission
≤1.6W
Low Power Consumption
DWDM EML Laser
Ensure Performance
High Capacity Long-haul DWDM Transmission
The solution utilizes DWDM to transmit signals of different wavelengths on a single fiber and maximizes the usefulness of fiber and generates savings.
10G Connectivity for Data Center
Featured with 1.6W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
By utilizing the FS BOX for reconfiguration, the transceiver can be seamlessly compatible with almost any vendor.
Data Rate (Max)
10Gbps
10Gbps
10Gbps
10Gbps
10Gbps
Wavelength
1528.77nm~1563.86nm
1528.77nm~1563.86nm
1528.77nm~1563.86nm
1528.77nm~1563.86nm
Tunable
Cable Distance (Max)
40km@SMF
80km@SMF
40km@SMF
80km@SMF
80km@SMF
Channel Spacing
100GHz
100GHz
100GHz
100GHz
50GHz
TX Power
-1~4dBm
0~4dBm
-1~4dBm
0-5dBm
-1~3dBm
Receiver Sensitivity
<-16dBm
<-23dBm
<-16dBm
<-23dBm
<-22dBm
Power Consumption
≤1.6W
≤1.6W
≤1.8W
≤1.8W
≤1.65W
Operating Temperature
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
-40 to 85°C (IND)
0 to 70°C
Specifications

Ciena DWDM-SFP10G-46.12-80 Compatible 10G DWDM SFP+ 100GHz Transceiver Module (SMF, 1546.12nm, 80km, LC, DOM)

Ciena compatible SFP+ transceiver supports up to 80km link lengths over single-mode fiber (SMF) via an LC duplex connector. Digital diagnostics functions are accessible through a 2-wire serial interface as specified in SFF-8472, enabling real-time access to operating parameters. This transceiver utilizes Sumitomo's TOSA (Transmitter Optical Sub-Assembly), guaranteeing consistent performance while being compliant with Multi-Source Agreement (MSA) standards for seamless network integration.

The module is fiber transceivers for a wide variety of switches, routers, and other equipment. It allows enterprises and service providers to provide scalable and easy-to-deploy 10-Gbps LAN and WAN services in their networks.

Specifications
Ciena Genuine
DWDM-SFP10G-46.12-80
Vendor Name
FS
Form Factor
SFP+
Data Rate
10 Gbps
Wavelength
1546.12nm
Max Cable Distance
80km
Connector
Duplex LC
Optical Components
EML DWDM
TX Power
1-5dBm
Receiver Sensitivity
<-23dBm
Powerbudget
24dB
Receiver Overload
-7dBm
Media
SMF
Power Consumption
<1.6W
Bit Error Ratio (BER)
1E-12
Extinction Ratio
>8.2dB
EMC (Electro Magnetic Compatibility)
Supported
MTBF
1,000,000 Hours
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Notice: When the long reach transceiver is used in short distance transmission, please match it with the appropriate attenuator according to the table.
Distance
≤ 10km
≤ 30km
≤ 50km
Attenuator

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
10G DWDM Solution for 80km Transmission
View products
10G DWDM Point-to-Point Dual-Fiber Link
View products
Features
Leading Performance and Quality for 10G
Built-in Semtech Drive Chip, the SFP+ transceiver offers high-speed, and low-power in 10G links.
Semtech Drive Chip
Stable Transmission
≤1.6W
Low Power Consumption
DWDM EML Laser
Ensure Performance
High Capacity Long-haul DWDM Transmission
The solution utilizes DWDM to transmit signals of different wavelengths on a single fiber and maximizes the usefulness of fiber and generates savings.
10G Connectivity for Data Center
Featured with 1.6W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
By utilizing the FS BOX for reconfiguration, the transceiver can be seamlessly compatible with almost any vendor.
Data Rate (Max)
10Gbps
10Gbps
10Gbps
10Gbps
10Gbps
Wavelength
1528.77nm~1563.86nm
1528.77nm~1563.86nm
1528.77nm~1563.86nm
1528.77nm~1563.86nm
Tunable
Cable Distance (Max)
40km@SMF
80km@SMF
40km@SMF
80km@SMF
80km@SMF
Channel Spacing
100GHz
100GHz
100GHz
100GHz
50GHz
TX Power
-1~4dBm
0~4dBm
-1~4dBm
0-5dBm
-1~3dBm
Receiver Sensitivity
<-16dBm
<-23dBm
<-16dBm
<-23dBm
<-22dBm
Power Consumption
≤1.6W
≤1.6W
≤1.8W
≤1.8W
≤1.65W
Operating Temperature
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
-40 to 85°C (IND)
0 to 70°C

Questions & Answers

Customer Reviews

Resources

319,00 € (Excl. VAT)

379,61 € (Incl. VAT)

12 In DE Warehouse