FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QSFP-SR4-100G.
00:40
This picture is about QSFP-SR4-100G.
This picture is about QSFP-SR4-100G.
This picture is about QSFP-SR4-100G.
This picture is about QSFP-SR4-100G.
This picture is about QSFP-SR4-100G.
This picture is about QSFP-SR4-100G.
This picture is about QSFP-SR4-100G.
This picture is about QSFP-SR4-100G.
This picture is about QSFP-SR4-100G.
This picture is about QSFP-SR4-100G.
This picture is about QSFP-SR4-100G.
This picture is about QSFP-SR4-100G.
This picture is about QSFP-SR4-100G.
This picture is about QSFP-SR4-100G.
This picture is about QSFP-SR4-100G.

Dell QSFP28-100G-SR4 Compatible QSFP28 100GBASE-SR4 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-SR

Hot #48856
Hot #48856

Macom Lumentum EML ≤2.5W 4x 25G-SR MTP-12 MMF

99,00 € (Excl. VAT)
FS P/N: QSFP-SR4-100G
117,81 € (Incl. VAT)
FS P/N: QSFP-SR4-100G
20.4K Sold
245 Reviews
36 Questions
2611 In DE Warehouse, Get It By Apr 29, 2024
782 In Global Warehouse, Get It By May 8, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Free Product Trial
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Dell QSFP28-100G-SR4 Compatible 100GBASE-SR4 QSFP28 Optical Transceiver Module (MMF, 850nm, 100m, MTP/MPO, DOM)

The Dell QSFP28-100G-SR4 Compatible QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 100m over OM4 multimode fiber (MMF) using a wavelength of 850nm via a MTP/MPO-12 connector. This transceiver is compliant with IEEE 802.3bm 100GBASE-SR4 and CAUI-4 standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks, enterprise core and distribution layer applications.
Note: The FS P/N is changed from QSFP28-SR4-100G to QSFP-SR4-100G, but the product is the same. Only the FS P/N has been changed.

Specifications
Dell Compatible
QSFP28-100G-SR4
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
850nm
Max Cable Distance
70m@OM3/100m@OM4
Connector
MTP/MPO-12
Media
MMF
Transmitter Type
VCSEL 850nm
Receiver Type
PIN
TX Power
-8.4~2.4dBm
Minimum Receiver Power
-10.3dBm
Powerbudget
1.9dB
Receiver Overload
2.4dBm
Typical Power Consumption
≤2.5W
Extinction Ratio
>3dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
No
Protocols
IEEE 802.3bm, QSFP28 MSA, SFF-8665, SFF-8636, RoHS, CPRI, eCPRI
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
Leaf-spine Connections
View products
100G Connectivity with Direct Connect Cabling
View products
100G Connectivity with NIC
View products
25-100G Interconnect
View products
100G Structured Cabling for Direct Connections
View products
100G Structured Cabling for Breakout Connections
View products
DCI 80km Transmission over Single Fiber
View products

Features

Designed for High Capacity 100G Applications for Short Range Transmission

Both 8-core and 12-core MPO trunk cables can be used for 100G cost-effective solutions of 70m over OM3 or 100m over OM4 as it is built-in MTP/MPO-12 connector.

Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Center Wavelength
850nm
850nm
850nm
850nm
Connector
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
Duplex LC
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
Cable Distance (Max.)
70m@OM3
100m@OM4
75m@OM3
100m@OM4
150m@OM5
100m@OM4
70m@OM3
100m@OM4
Cable Type
MMF
MMF
MMF
MMF
Modulation
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
Transmitter Type
VCSEL
VCSEL
VCSEL
VCSEL
Chip
Macom Chip
II-VI Finisar Chip
Macom Chip
Macom Chip
Temperature Range
0 to 70°C
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
Application
Data Center
100GBASE Ethernet
100G to 4x25G Breakout
200G to 2x100G Breakout
Data Center
100GBASE Ethernet
10G Upgrade Solution
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
100G to 4x25G Breakout
Specifications

Dell QSFP28-100G-SR4 Compatible 100GBASE-SR4 QSFP28 Optical Transceiver Module (MMF, 850nm, 100m, MTP/MPO, DOM)

The Dell QSFP28-100G-SR4 Compatible QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 100m over OM4 multimode fiber (MMF) using a wavelength of 850nm via a MTP/MPO-12 connector. This transceiver is compliant with IEEE 802.3bm 100GBASE-SR4 and CAUI-4 standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks, enterprise core and distribution layer applications.
Note: The FS P/N is changed from QSFP28-SR4-100G to QSFP-SR4-100G, but the product is the same. Only the FS P/N has been changed.

Specifications
Dell Compatible
QSFP28-100G-SR4
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
850nm
Max Cable Distance
70m@OM3/100m@OM4
Connector
MTP/MPO-12
Media
MMF
Transmitter Type
VCSEL 850nm
Receiver Type
PIN
TX Power
-8.4~2.4dBm
Minimum Receiver Power
-10.3dBm
Powerbudget
1.9dB
Receiver Overload
2.4dBm
Typical Power Consumption
≤2.5W
Extinction Ratio
>3dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
No
Protocols
IEEE 802.3bm, QSFP28 MSA, SFF-8665, SFF-8636, RoHS, CPRI, eCPRI
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
Leaf-spine Connections
View products
100G Connectivity with Direct Connect Cabling
View products
100G Connectivity with NIC
View products
25-100G Interconnect
View products
100G Structured Cabling for Direct Connections
View products
100G Structured Cabling for Breakout Connections
View products
DCI 80km Transmission over Single Fiber
View products
Features
Designed for High Capacity 100G Applications for Short Range Transmission

Both 8-core and 12-core MPO trunk cables can be used for 100G cost-effective solutions of 70m over OM3 or 100m over OM4 as it is built-in MTP/MPO-12 connector.

Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Center Wavelength
850nm
850nm
850nm
850nm
Connector
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
Duplex LC
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
Cable Distance (Max.)
70m@OM3
100m@OM4
75m@OM3
100m@OM4
150m@OM5
100m@OM4
70m@OM3
100m@OM4
Cable Type
MMF
MMF
MMF
MMF
Modulation
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
Transmitter Type
VCSEL
VCSEL
VCSEL
VCSEL
Chip
Macom Chip
II-VI Finisar Chip
Macom Chip
Macom Chip
Temperature Range
0 to 70°C
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
Application
Data Center
100GBASE Ethernet
100G to 4x25G Breakout
200G to 2x100G Breakout
Data Center
100GBASE Ethernet
10G Upgrade Solution
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
100G to 4x25G Breakout

Questions & Answers

Customer Reviews

Resources

99,00 € (Excl. VAT)

117,81 € (Incl. VAT)

2611 In DE Warehouse
782 In Global Warehouse