FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about Q-8LCAO10.
This picture is about Q-8LCAO10.
This picture is about Q-8LCAO10.
This picture is about Q-8LCAO10.
This picture is about Q-8LCAO10.
This picture is about Q-8LCAO10.
This picture is about Q-8LCAO10.
This picture is about Q-8LCAO10.
This picture is about Q-8LCAO10.
This picture is about Q-8LCAO10.
This picture is about Q-8LCAO10.
This picture is about Q-8LCAO10.
This picture is about Q-8LCAO10.
This picture is about Q-8LCAO10.
This picture is about Q-8LCAO10.
This picture is about Q-8LCAO10.

10m (33ft) Dell (Force10) CBL-QSFP-8LC-AOC10M Compatible 40G QSFP+ to 4 Duplex LC Active Optical Breakout Cable

#48770
#48770

≤1.5W 3mm Fiber

102,00 € (Excl. VAT)
FS P/N: Q-8LCAO10
121,38 € (Incl. VAT)
FS P/N: Q-8LCAO10
115 Sold
41 Reviews
4 Questions
19 In Global Warehouse, Get It By May 7, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources

Dell (Force10) CBL-QSFP-8LC-AOC10M Compatible 40G QSFP+ Breakout AOC (10-meter, OM3 MMF, QSFP+ to 4 duplex LC)

The Dell (Force10) CBL-QSFP-8LC-AOC10M Compatible 40G QSFP+ to 4 duplex LC Breakout Active Optical Cable operates over Multi-Mode Fiber (MMF). This breakout cable is compliant with SFF-8436, IEEE 802.3ba and QSFP MSA standards.
It provides a connection of a 40G QSFP+ port on one end and to four duplex LC connectors on the other end and is suitable for quick and simple connections within racks and across adjacent racks.

Specifications
Dell (Force10) Compatible
CBL-QSFP-8LC-AOC10M
Vendor Name
FS.COM
Connector Type
QSFP+ to 4 duplex LC
Max Data Rate
40Gbps
Minimum Bend Radius
3mm
Fiber Type
OM3 Multimode Fiber (MMF)
Cable Length
10m (32.81ft)
Jacket Material
OFNP
Temperature
0 to 70°C (32 to 158°F)
Protocols
10G/40Gigabit Ethernet or Fibre Channel

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications

Dell (Force10) CBL-QSFP-8LC-AOC10M Compatible 40G QSFP+ Breakout AOC (10-meter, OM3 MMF, QSFP+ to 4 duplex LC)

The Dell (Force10) CBL-QSFP-8LC-AOC10M Compatible 40G QSFP+ to 4 duplex LC Breakout Active Optical Cable operates over Multi-Mode Fiber (MMF). This breakout cable is compliant with SFF-8436, IEEE 802.3ba and QSFP MSA standards.
It provides a connection of a 40G QSFP+ port on one end and to four duplex LC connectors on the other end and is suitable for quick and simple connections within racks and across adjacent racks.

Specifications
Dell (Force10) Compatible
CBL-QSFP-8LC-AOC10M
Vendor Name
FS.COM
Connector Type
QSFP+ to 4 duplex LC
Max Data Rate
40Gbps
Minimum Bend Radius
3mm
Fiber Type
OM3 Multimode Fiber (MMF)
Cable Length
10m (32.81ft)
Jacket Material
OFNP
Temperature
0 to 70°C (32 to 158°F)
Protocols
10G/40Gigabit Ethernet or Fibre Channel

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Questions & Answers

Customer Reviews

Resources

102,00 € (Excl. VAT)

121,38 € (Incl. VAT)

19 In Global Warehouse